CAMERA FINDER

More FLEXIBILITY, more INDEPENDENCE and comprehensive SOFTWARE SUPPORT
IDS peak is the SDK of choice for both our new uEye+ camera world with standardised machine vision interfaces and the proven uEye cameras. Learn more about the two camera worlds here and gain further information for IDS peak beginners and switchers here.
Interface
-- All --
  1. USB 3 (17)
  2. Ethernet (17)
Interface-Speed
1 Gbps 5 Gbps 1 Gbps to 5 Gbps
Camera family
-- All --
Optical class
1/3.6" 1" 1/3.6" to 1"
Resolution
0.0 MPix 14.0 MPix 0.0 MPix to 14.0 MPix
Frame rate @ resolution max.
12 fps 396 fps 12 fps to 396 fps
Pixel size
1.00 µm 5.00 µm 1.00 µm to 5.00 µm
Min. exposure time
0.000 ms 1.000 ms 0.000 ms to 1.000 ms
Max. exposure time
303 ms 120000 ms 303 ms to 120000 ms
Add filter
Show
Items 1-12 of 34
Sort By
UV-36L0XC
uEye XC UV-36L0XC
  • USB 3 5.0 Gbps
  • 1/3.2"
  • onsemi
  • CMOS
  • AR1335
Series
Price on request
UI-5292SE Rev.4.2 uEye SE UI-5292SE Rev.4.2
  • Ethernet 1.0 Gbps
  • 1"
  • Sony
  • 8.92 MPix
  • CMOS
  • 12.0 fps
  • IMX267
  • 4104 x 2174
Series
Price on request
UI-5291SE Rev. 4.2 uEye SE UI-5291SE Rev. 4.2
  • Ethernet 1.0 Gbps
  • 1"
  • Sony
  • 8.92 MPix
  • CMOS
  • 12.0 fps
  • IMX267
  • 4104 x 2174
Series
Price on request
UI-5290SE Rev.4.2 uEye SE UI-5290SE Rev.4.2
  • Ethernet 1.0 Gbps
  • 1"
  • Sony
  • 8.92 MPix
  • CMOS
  • 12.0 fps
  • IMX267
  • 4104 x 2174
Series
Price on request
UI-5290FA Rev.1.2 uEye FA UI-5290FA Rev.1.2
  • Ethernet 1.0 Gbps
  • 1"
  • Sony
  • 8.92 MPix
  • CMOS
  • 12.0 fps
  • IMX267
  • 4104 x 2174
Series
Price on request
UI-5132SE Rev.4.2 uEye SE UI-5132SE Rev.4.2
  • Ethernet 1.0 Gbps
  • 1/3.6"
  • onsemi
  • 0.48 MPix
  • CMOS
  • 205.0 fps
  • PYTHON 500
  • 800 x 600
Series
Price on request
UI-5131SE Rev.4.2 uEye SE UI-5131SE Rev.4.2
  • Ethernet 1.0 Gbps
  • 1/3.6"
  • onsemi
  • 0.48 MPix
  • CMOS
  • 205.0 fps
  • PYTHON 500
  • 800 x 600
Series
Price on request
UI-5130SE Rev.4.2 uEye SE UI-5130SE Rev.4.2
  • Ethernet 1.0 Gbps
  • 1/3.6"
  • onsemi
  • 0.48 MPix
  • CMOS
  • 205.0 fps
  • PYTHON 500
  • 800 x 600
Series
Price on request
UI-5130CP Rev. 2.2 uEye CP UI-5130CP Rev. 2.2
  • Ethernet 1.0 Gbps
  • 1/3.6"
  • onsemi
  • 0.48 MPix
  • CMOS
  • 205.0 fps
  • PYTHON 500
  • 800 x 600
Series
Price on request
UI-3130CP Rev. 2 uEye CP UI-3130CP Rev. 2
  • USB 3 5.0 Gbps
  • 1/3.6"
  • onsemi
  • 0.48 MPix
  • CMOS
  • 396.0 fps
  • PYTHON 500
  • 800 x 600
Not recommended for new designs
Price on request
uEye XC Starter set
uEye XC uEye XC Starter set
  • USB 3 5.0 Gbps
  • 1/3.2"
  • onsemi
  • 13.10 MPix
  • CMOS
  • 20.0 fps
  • AR1335
  • 4200 x 3120
Series
Price on request
uEye UVC XC Starter set
uEye XC uEye UVC XC Starter set
  • USB 3 5.0 Gbps
  • 1/3.2"
  • onsemi
  • CMOS
  • AR1335
Series
Price on request
It's so easy!