CAMERA FINDER

More FLEXIBILITY, more INDEPENDENCE and comprehensive SOFTWARE SUPPORT
IDS peak is the SDK of choice for both our new uEye+ camera world with standardised machine vision interfaces and the proven uEye cameras. Learn more about the two camera worlds here and gain further information for IDS peak beginners and switchers here.
Interface-Speed
0 Gbps 10 Gbps 0 Gbps to 10 Gbps
Camera family
-- All --
Optical class
1/4" 1" 1/4" to 1"
Resolution
4.0 MPix 13.0 MPix 4.0 MPix to 13.0 MPix
Frame rate @ resolution max.
15 fps 104 fps 15 fps to 104 fps
Pixel size
1.00 µm 6.00 µm 1.00 µm to 6.00 µm
Min. exposure time
0.000 ms 1.000 ms 0.000 ms to 1.000 ms
Max. exposure time
0 ms 120000 ms 0 ms to 120000 ms
Add filter
Show
Items 1-12 of 14
Sort By
GV-5080CP-P Rev.2.2
uEye CP GV-5080CP-P Rev.2.2 [Polarisation]
  • Ethernet 1.0 Gbps
  • 2/3"
  • Sony
  • 5.01 MPix
  • CMOS
  • 24.0 fps
  • IMX250
  • 2448 x 2048
Series
Price on request
GV-5080FA-P Rev.1.2
uEye FA GV-5080FA-P Rev.1.2 [Polarisation]
  • Ethernet 1.0 Gbps
  • 2/3"
  • Sony
  • 5.01 MPix
  • CMOS
  • 24.0 fps
  • IMX250
  • 2448 x 2048
Series
Price on request
GV-7080WP
uEye Warp10 GV-7080WP
  • Ethernet 10.0 Gbps
  • 2/3"
  • Sony
  • 5.01 MPix
  • CMOS
  • 104.0 fps
  • IMX250
  • 2448 x 2048
Series
Price on request
GV-79L0WP
uEye Warp10 GV-79L0WP
  • Ethernet 10.0 Gbps
  • 1/1.1"
  • Sony
  • 12.42 MPix
  • CMOS
  • 99.0 fps
  • IMX535
  • 4128 x 3008
Series
Price on request
IDS NXT malibu RS18083
IDS NXT malibu IDS NXT malibu RS18083
  • Ethernet 1.0 Gbps
  • 1/1.8"
  • Sony
  • 8.39 MPix
  • CMOS
  • IMX678
  • 3856 x 2176
Series
Price on request
U3-3080CP Rev.2.2
uEye CP U3-3080CP Rev.2.2
  • USB 3 5.0 Gbps
  • 2/3"
  • Sony
  • 5.01 MPix
  • CMOS
  • 77.0 fps
  • IMX250
  • 2448 x 2048
Series
Price on request
U3-3080CP-P Rev.2.2
uEye CP U3-3080CP-P Rev.2.2 [Polarisation]
  • USB 3 5.0 Gbps
  • 2/3"
  • Sony
  • 5.01 MPix
  • CMOS
  • 72.0 fps
  • IMX250
  • 2448 x 2048
Series
Price on request
U3-3080SE Rev.1.2
uEye SE U3-3080SE Rev.1.2
  • USB 3 5.0 Gbps
  • 2/3"
  • Sony
  • 5.01 MPix
  • CMOS
  • 77.0 fps
  • IMX250
  • 2448 x 2048
Series
Price on request
U3-3081SE Rev.1.2
uEye SE U3-3081SE Rev.1.2
  • USB 3 5.0 Gbps
  • 2/3"
  • Sony
  • 5.01 MPix
  • CMOS
  • 77.0 fps
  • IMX250
  • 2448 x 2048
Series
Price on request
U3-3082SE Rev.1.2
uEye SE U3-3082SE Rev.1.2
  • USB 3 5.0 Gbps
  • 2/3"
  • Sony
  • 5.01 MPix
  • CMOS
  • 77.0 fps
  • IMX250
  • 2448 x 2048
Series
Price on request
uEye XS Rev.1.1 uEye XS uEye XS Rev.1.1
  • USB 2 0.5 Gbps
  • 1/4"
  • OmniVision
  • 5.04 MPix
  • CMOS
  • 15.0 fps
  • OV5640
  • 2592 x 1944
Series
Price on request
uEye XS Rev.1.1 Starter Set uEye XS uEye XS Rev.1.1 Starter Set
  • USB 2 0.5 Gbps
  • 1/4"
  • OmniVision
  • 5.04 MPix
  • CMOS
  • 15.0 fps
  • OV5640
  • 2592 x 1944
Series
Price on request
It's so easy!