CAMERA FINDER

More FLEXIBILITY, more INDEPENDENCE and comprehensive SOFTWARE SUPPORT
IDS peak is the SDK of choice for both our new uEye+ camera world with standardised machine vision interfaces and the proven uEye cameras. Learn more about the two camera worlds here and gain further information for IDS peak beginners and switchers here.
Interface
-- All --
  1. USB 3 (19)
  2. Ethernet (13)
Interface-Speed
1 Gbps 5 Gbps 1 Gbps to 5 Gbps
Camera family
-- All --
Optical class
1/3" 1.1" 1/3" to 1.1"
Resolution
2.0 MPix 17.0 MPix 2.0 MPix to 17.0 MPix
Frame rate @ resolution max.
8 fps 169 fps 8 fps to 169 fps
Pixel size
1.00 µm 6.00 µm 1.00 µm to 6.00 µm
Min. exposure time
0.000 ms 1.000 ms 0.000 ms to 1.000 ms
Max. exposure time
500 ms 120000 ms 500 ms to 120000 ms
Add filter
Show
Items 1-12 of 32
Sort By
GV-51N0CP Rev.2.2
uEye CP GV-51N0CP Rev.2.2
  • Ethernet 1.0 Gbps
  • 1.1"
  • Sony
  • 16.20 MPix
  • CMOS
  • 8.0 fps
  • IMX542
  • 5328 x 3040
Series
Price on request
GV-51N0FA Rev.1.2
uEye FA GV-51N0FA Rev.1.2
  • Ethernet 1.0 Gbps
  • 1.1"
  • Sony
  • 16.20 MPix
  • CMOS
  • 8.0 fps
  • IMX542
  • 5328 x 3040
Series
Price on request
GV-51N0SE Rev.4.2
uEye SE GV-51N0SE Rev.4.2
  • Ethernet 1.0 Gbps
  • 1.1"
  • Sony
  • 16.20 MPix
  • CMOS
  • 8.0 fps
  • IMX542
  • 5328 x 3040
Series
Price on request
GV-51N1SE Rev.4.2
uEye SE GV-51N1SE Rev.4.2
  • Ethernet 1.0 Gbps
  • 1.1"
  • Sony
  • 16.20 MPix
  • CMOS
  • 8.0 fps
  • IMX542
  • 5328 x 3040
Series
Price on request
GV-51N2SE Rev.4.2
uEye SE GV-51N2SE Rev.4.2
  • Ethernet 1.0 Gbps
  • 1.1"
  • Sony
  • 16.20 MPix
  • CMOS
  • 8.0 fps
  • IMX542
  • 5328 x 3040
Series
Price on request
GV-5290FA Rev.1.2
uEye FA GV-5290FA Rev.1.2
  • Ethernet 1.0 Gbps
  • 1"
  • Sony
  • 8.85 MPix
  • CMOS
  • 13.0 fps
  • IMX267
  • 4096 x 2160
Series
Price on request
GV-5290SE Rev.4.2
uEye SE GV-5290SE Rev.4.2
  • Ethernet 1.0 Gbps
  • 1"
  • Sony
  • 8.85 MPix
  • CMOS
  • 13.0 fps
  • IMX267
  • 4096 x 2160
Series
Price on request
GV-5291SE Rev.4.2
uEye SE GV-5291SE Rev.4.2
  • Ethernet 1.0 Gbps
  • 1"
  • Sony
  • 8.85 MPix
  • CMOS
  • 13.0 fps
  • IMX267
  • 4096 x 2160
Series
Price on request
GV-5292SE Rev.4.2
uEye SE GV-5292SE Rev.4.2
  • Ethernet 1.0 Gbps
  • 1"
  • Sony
  • 8.85 MPix
  • CMOS
  • 13.0 fps
  • IMX267
  • 4096 x 2160
Series
Price on request
U3-3160CP Rev. 2.2
uEye CP U3-3160CP Rev. 2.2
  • USB 3 5.0 Gbps
  • 2/3"
  • onsemi
  • 2.30 MPix
  • CMOS
  • 169.0 fps
  • PYTHON 2000
  • 1920 x 1200
Series
Price on request
U3-31N0CP Rev.2.2
uEye CP U3-31N0CP Rev.2.2
  • USB 3 5.0 Gbps
  • 1.1"
  • Sony
  • 16.20 MPix
  • CMOS
  • 25.0 fps
  • IMX542
  • 5328 x 3040
Series
Price on request
U3-31N0SE Rev.1.2
uEye SE U3-31N0SE Rev.1.2
  • USB 3 5.0 Gbps
  • 1.1"
  • Sony
  • 16.20 MPix
  • CMOS
  • 25.0 fps
  • IMX542
  • 5328 x 3040
Series
Price on request
It's so easy!