CAMERA FINDER
More FLEXIBILITY, more INDEPENDENCE and comprehensive SOFTWARE SUPPORT
IDS peak is the SDK of choice for both our new uEye+ camera world with standardised machine vision interfaces and the proven uEye cameras. Learn more about the two camera worlds here and gain further information for IDS peak beginners and switchers here.
IDS peak is the SDK of choice for both our new uEye+ camera world with standardised machine vision interfaces and the proven uEye cameras. Learn more about the two camera worlds here and gain further information for IDS peak beginners and switchers here.
![UI-3060CP Rev. 2](https://en.ids-imaging.com/store/media/catalog/product/cache/2/small_image/500x/9df78eab33525d08d6e5fb8d27136e95/c/a/camera-usb3-ueye-cp-rev2-1.jpg)
- USB 3 5.0 Gbps
- 1/1.2"
- Sony
- 2.35 MPix
- CMOS
- 166.0 fps
- IMX174
- 1936 x 1216
Not recommended for new designs
Price on request ![U3-38C4XLS Rev. 1.2](https://en.ids-imaging.com/store/media/catalog/product/cache/2/small_image/500x/9df78eab33525d08d6e5fb8d27136e95/c/a/camera-usb3-ueye-xls-cs-mount-1.jpg)
uEye XLS
U3-38C4XLS Rev. 1.2
- USB 3 5.0 Gbps
- 1/3"
- Sony
- 2.16 MPix
- CMOS
- 88.0 fps
- IMX662
- 1968 x 1100
Series
Price on request ![U3-38C2XLS Rev. 1.2](https://en.ids-imaging.com/store/media/catalog/product/cache/2/small_image/500x/9df78eab33525d08d6e5fb8d27136e95/c/a/camera-usb3-ueye-xls-boardlevel-1.jpg)
uEye XLS
U3-38C2XLS Rev. 1.2
- USB 3 5.0 Gbps
- 1/3"
- Sony
- 2.16 MPix
- CMOS
- 88.0 fps
- IMX662
- 1968 x 1100
Series
Price on request ![U3-38C1XLS Rev. 1.2](https://en.ids-imaging.com/store/media/catalog/product/cache/2/small_image/500x/9df78eab33525d08d6e5fb8d27136e95/c/a/camera-usb3-ueye-xls-s-mount-1.jpg)
uEye XLS
U3-38C1XLS Rev. 1.2
- USB 3 5.0 Gbps
- 1/3"
- Sony
- 2.16 MPix
- CMOS
- 88.0 fps
- IMX662
- 1968 x 1100
Series
Price on request ![U3-38C0XCP Rev.1.2](https://en.ids-imaging.com/store/media/catalog/product/cache/2/small_image/500x/9df78eab33525d08d6e5fb8d27136e95/c/a/camera-ueye-xcp-superspeed-usb-1.jpg)
uEye XCP
U3-38C0XCP Rev.1.2
- USB 3 5.0 Gbps
- 1/3"
- Sony
- 2.16 MPix
- CMOS
- 88.0 fps
- IMX662
- 1968 x 1100
Series
Price on request ![U3-3892SE Rev.1.2](https://en.ids-imaging.com/store/media/catalog/product/cache/2/small_image/500x/9df78eab33525d08d6e5fb8d27136e95/c/a/camera-ueye-se-usb3.1-gen1-boardlevel-sboard-1.jpg)
uEye SE
U3-3892SE Rev.1.2
- USB 3 5.0 Gbps
- 1/1.8"
- Sony
- 12.00 MPix
- CMOS
- 33.0 fps
- IMX226
- 4000 x 3000
Series
Price on request ![U3-3891SE Rev.1.2](https://en.ids-imaging.com/store/media/catalog/product/cache/2/small_image/500x/9df78eab33525d08d6e5fb8d27136e95/c/a/camera-ueye-se-usb3.1-gen1-boardlevel-cmount-sboard-1.jpg)
uEye SE
U3-3891SE Rev.1.2
- USB 3 5.0 Gbps
- 1/1.8"
- Sony
- 12.00 MPix
- CMOS
- 33.0 fps
- IMX226
- 4000 x 3000
Series
Price on request ![U3-3890SE Rev.1.2](https://en.ids-imaging.com/store/media/catalog/product/cache/2/small_image/500x/9df78eab33525d08d6e5fb8d27136e95/c/a/camera-ueye-se-usb3.1-gen1-1.jpg)
uEye SE
U3-3890SE Rev.1.2
- USB 3 5.0 Gbps
- 1/1.8"
- Sony
- 12.00 MPix
- CMOS
- 33.0 fps
- IMX226
- 4000 x 3000
Series
Price on request ![U3-3890CP Rev.2.2](https://en.ids-imaging.com/store/media/catalog/product/cache/2/small_image/500x/9df78eab33525d08d6e5fb8d27136e95/c/a/camera-usb3-ueye-cp-rev2-1.jpg)
uEye CP
U3-3890CP Rev.2.2
- USB 3 5.0 Gbps
- 1/1.8"
- Sony
- 12.00 MPix
- CMOS
- 33.0 fps
- IMX226
- 4000 x 3000
Series
Price on request ![U3-3062SE Rev.1.2](https://en.ids-imaging.com/store/media/catalog/product/cache/2/small_image/500x/9df78eab33525d08d6e5fb8d27136e95/c/a/camera-ueye-se-usb3.1-gen1-boardlevel-sboard-1.jpg)
uEye SE
U3-3062SE Rev.1.2
- USB 3 5.0 Gbps
- 1/1.2"
- Sony
- 2.30 MPix
- CMOS
- 161.0 fps
- IMX174
- 1920 x 1200
Series
Price on request ![U3-3061SE Rev.1.2](https://en.ids-imaging.com/store/media/catalog/product/cache/2/small_image/500x/9df78eab33525d08d6e5fb8d27136e95/c/a/camera-ueye-se-usb3.1-gen1-boardlevel-cmount-sboard-1.jpg)
uEye SE
U3-3061SE Rev.1.2
- USB 3 5.0 Gbps
- 1/1.2"
- Sony
- 2.30 MPix
- CMOS
- 161.0 fps
- IMX174
- 1920 x 1200
Series
Price on request ![U3-3060SE Rev.1.2](https://en.ids-imaging.com/store/media/catalog/product/cache/2/small_image/500x/9df78eab33525d08d6e5fb8d27136e95/c/a/camera-ueye-se-usb3.1-gen1-1.jpg)
uEye SE
U3-3060SE Rev.1.2
- USB 3 5.0 Gbps
- 1/1.2"
- Sony
- 2.30 MPix
- CMOS
- 161.0 fps
- IMX174
- 1920 x 1200
Series
Price on request
It's so easy!