CAMERA FINDER
More FLEXIBILITY, more INDEPENDENCE and comprehensive SOFTWARE SUPPORT
IDS peak is the SDK of choice for both our new uEye+ camera world with standardised machine vision interfaces and the proven uEye cameras. Learn more about the two camera worlds here and gain further information for IDS peak beginners and switchers here.
IDS peak is the SDK of choice for both our new uEye+ camera world with standardised machine vision interfaces and the proven uEye cameras. Learn more about the two camera worlds here and gain further information for IDS peak beginners and switchers here.
![GV-51F0CP Rev.2.2](https://en.ids-imaging.com/store/media/catalog/product/cache/2/small_image/500x/9df78eab33525d08d6e5fb8d27136e95/c/a/camera-gige-ueye-cp-rev2-1.jpg)
uEye CP
GV-51F0CP Rev.2.2
- Ethernet 1.0 Gbps
- 1/1.8"
- Sony
- 5.10 MPix
- CMOS
- 24.0 fps
- IMX547
- 2472 x 2064
Series
Price on request ![GV-51F0FA Rev.1.2](https://en.ids-imaging.com/store/media/catalog/product/cache/2/small_image/500x/9df78eab33525d08d6e5fb8d27136e95/c/a/camera-gige-ueye-fa-1.jpg)
uEye FA
GV-51F0FA Rev.1.2
- Ethernet 1.0 Gbps
- 1/1.8"
- Sony
- 5.10 MPix
- CMOS
- 24.0 fps
- IMX547
- 2472 x 2064
Series
Price on request ![GV-51F0SE Rev.4.2](https://en.ids-imaging.com/store/media/catalog/product/cache/2/small_image/500x/9df78eab33525d08d6e5fb8d27136e95/c/a/camera-gige-ueye-se-cmos-rev4-1.jpg)
uEye SE
GV-51F0SE Rev.4.2
- Ethernet 1.0 Gbps
- 1/1.8"
- Sony
- 5.10 MPix
- CMOS
- 24.0 fps
- IMX547
- 2472 x 2064
Series
Price on request ![GV-51F1SE Rev.4.2](https://en.ids-imaging.com/store/media/catalog/product/cache/2/small_image/500x/9df78eab33525d08d6e5fb8d27136e95/c/a/camera-gige-ueye-se-rev4-cmount-boardlevel-sboard-1.jpg)
uEye SE
GV-51F1SE Rev.4.2
- Ethernet 1.0 Gbps
- 1/1.8"
- Sony
- 5.10 MPix
- CMOS
- 24.0 fps
- IMX547
- 2472 x 2064
Series
Price on request ![GV-51F2SE Rev.4.2](https://en.ids-imaging.com/store/media/catalog/product/cache/2/small_image/500x/9df78eab33525d08d6e5fb8d27136e95/c/a/camera-gige-ueye-se-rev4-boardlevel-sboard-1.jpg)
uEye SE
GV-51F2SE Rev.4.2
- Ethernet 1.0 Gbps
- 1/1.8"
- Sony
- 5.10 MPix
- CMOS
- 24.0 fps
- IMX547
- 2472 x 2064
Series
Price on request ![GV-5260CP Rev.2.2](https://en.ids-imaging.com/store/media/catalog/product/cache/2/small_image/500x/9df78eab33525d08d6e5fb8d27136e95/c/a/camera-gige-ueye-cp-rev2-1.jpg)
uEye CP
GV-5260CP Rev.2.2
- Ethernet 1.0 Gbps
- 1/1.2"
- Sony
- 2.30 MPix
- CMOS
- 46.0 fps
- IMX249
- 1920 x 1200
Series
Price on request ![GV-5260FA Rev.1.2](https://en.ids-imaging.com/store/media/catalog/product/cache/2/small_image/500x/9df78eab33525d08d6e5fb8d27136e95/c/a/camera-gige-ueye-fa-1.jpg)
uEye FA
GV-5260FA Rev.1.2
- Ethernet 1.0 Gbps
- 1/1.2"
- Sony
- 2.30 MPix
- CMOS
- 46.0 fps
- IMX249
- 1920 x 1200
Series
Price on request ![GV-5260SE Rev.4.2](https://en.ids-imaging.com/store/media/catalog/product/cache/2/small_image/500x/9df78eab33525d08d6e5fb8d27136e95/c/a/camera-gige-ueye-se-cmos-rev4-1.jpg)
uEye SE
GV-5260SE Rev.4.2
- Ethernet 1.0 Gbps
- 1/1.2"
- Sony
- 2.30 MPix
- CMOS
- 46.0 fps
- IMX249
- 1920 x 1200
Series
Price on request ![GV-5261SE Rev.4.2](https://en.ids-imaging.com/store/media/catalog/product/cache/2/small_image/500x/9df78eab33525d08d6e5fb8d27136e95/c/a/camera-gige-ueye-se-rev4-cmount-boardlevel-sboard-1.jpg)
uEye SE
GV-5261SE Rev.4.2
- Ethernet 1.0 Gbps
- 1/1.2"
- Sony
- 2.30 MPix
- CMOS
- 46.0 fps
- IMX249
- 1920 x 1200
Series
Price on request ![GV-5262SE Rev.4.2](https://en.ids-imaging.com/store/media/catalog/product/cache/2/small_image/500x/9df78eab33525d08d6e5fb8d27136e95/c/a/camera-gige-ueye-se-rev4-boardlevel-sboard-1.jpg)
uEye SE
GV-5262SE Rev.4.2
- Ethernet 1.0 Gbps
- 1/1.2"
- Sony
- 2.30 MPix
- CMOS
- 46.0 fps
- IMX249
- 1920 x 1200
Series
Price on request ![GV-5290FA Rev.1.2](https://en.ids-imaging.com/store/media/catalog/product/cache/2/small_image/500x/9df78eab33525d08d6e5fb8d27136e95/c/a/camera-gige-ueye-fa-1.jpg)
uEye FA
GV-5290FA Rev.1.2
- Ethernet 1.0 Gbps
- 1"
- Sony
- 8.85 MPix
- CMOS
- 13.0 fps
- IMX267
- 4096 x 2160
Series
Price on request ![GV-5290SE Rev.4.2](https://en.ids-imaging.com/store/media/catalog/product/cache/2/small_image/500x/9df78eab33525d08d6e5fb8d27136e95/c/a/camera-gige-ueye-se-cmos-rev4-1.jpg)
uEye SE
GV-5290SE Rev.4.2
- Ethernet 1.0 Gbps
- 1"
- Sony
- 8.85 MPix
- CMOS
- 13.0 fps
- IMX267
- 4096 x 2160
Series
Price on request
It's so easy!