CAMERA FINDER

More FLEXIBILITY, more INDEPENDENCE and comprehensive SOFTWARE SUPPORT
IDS peak is the SDK of choice for both our new uEye+ camera world with standardised machine vision interfaces and the proven uEye cameras. Learn more about the two camera worlds here and gain further information for IDS peak beginners and switchers here.
Interface
-- All --
  1. USB 3 (15)
  2. Ethernet (14)
Interface-Speed
1 Gbps 5 Gbps 1 Gbps to 5 Gbps
Camera family
-- All --
Optical class
1/3.6" 1.1" 1/3.6" to 1.1"
Resolution
0.0 MPix 21.0 MPix 0.0 MPix to 21.0 MPix
Frame rate @ resolution max.
5 fps 396 fps 5 fps to 396 fps
Pixel size
2.00 µm 6.00 µm 2.00 µm to 6.00 µm
Min. exposure time
0.000 ms 1.000 ms 0.000 ms to 1.000 ms
Max. exposure time
303 ms 120000 ms 303 ms to 120000 ms
Add filter
Show
Items 1-12 of 29
Sort By
GV-51J0CP Rev.2.2
uEye CP GV-51J0CP Rev.2.2
  • Ethernet 1.0 Gbps
  • 2/3"
  • Sony
  • 8.13 MPix
  • CMOS
  • 15.0 fps
  • IMX546
  • 2856 x 2848
Series
Price on request
GV-51J0FA Rev.1.2
uEye FA GV-51J0FA Rev.1.2
  • Ethernet 1.0 Gbps
  • 2/3"
  • Sony
  • 8.13 MPix
  • CMOS
  • 15.0 fps
  • IMX546
  • 2856 x 2848
Series
Price on request
GV-51J0SE Rev.4.2
uEye SE GV-51J0SE Rev.4.2
  • Ethernet 1.0 Gbps
  • 2/3"
  • Sony
  • 8.13 MPix
  • CMOS
  • 15.0 fps
  • IMX546
  • 2856 x 2848
Series
Price on request
GV-51J1SE Rev.4.2
uEye SE GV-51J1SE Rev.4.2
  • Ethernet 1.0 Gbps
  • 2/3"
  • Sony
  • 8.13 MPix
  • CMOS
  • 15.0 fps
  • IMX546
  • 2856 x 2848
Series
Price on request
GV-51J2SE Rev.4.2
uEye SE GV-51J2SE Rev.4.2
  • Ethernet 1.0 Gbps
  • 2/3"
  • Sony
  • 8.13 MPix
  • CMOS
  • 15.0 fps
  • IMX546
  • 2856 x 2848
Series
Price on request
GV-5990CP Rev.2.2
uEye CP GV-5990CP Rev.2.2
  • Ethernet 1.0 Gbps
  • 1.1"
  • Sony
  • 20.36 MPix
  • CMOS
  • 5.5 fps
  • IMX541
  • 4512 x 4512
Series
Price on request
GV-5990FA Rev.1.2
uEye FA GV-5990FA Rev.1.2
  • Ethernet 1.0 Gbps
  • 1.1"
  • Sony
  • 20.36 MPix
  • CMOS
  • 5.5 fps
  • IMX541
  • 4512 x 4512
Series
Price on request
GV-5990SE Rev.4.2
uEye SE GV-5990SE Rev.4.2
  • Ethernet 1.0 Gbps
  • 1.1"
  • Sony
  • 20.36 MPix
  • CMOS
  • 5.5 fps
  • IMX541
  • 4512 x 4512
Series
Price on request
GV-5991SE Rev.4.2
uEye SE GV-5991SE Rev.4.2
  • Ethernet 1.0 Gbps
  • 1.1"
  • Sony
  • 20.36 MPix
  • CMOS
  • 5.5 fps
  • IMX541
  • 4512 x 4512
Series
Price on request
GV-5992SE Rev.4.2
uEye SE GV-5992SE Rev.4.2
  • Ethernet 1.0 Gbps
  • 1.1"
  • Sony
  • 20.36 MPix
  • CMOS
  • 5.5 fps
  • IMX541
  • 4512 x 4512
Series
Price on request
U3-3060CP Rev.2.2
uEye CP U3-3060CP Rev.2.2
  • USB 3 5.0 Gbps
  • 1/1.2"
  • Sony
  • 2.30 MPix
  • CMOS
  • 161.0 fps
  • IMX174
  • 1920 x 1200
Series
Price on request
U3-3060SE Rev.1.2
uEye SE U3-3060SE Rev.1.2
  • USB 3 5.0 Gbps
  • 1/1.2"
  • Sony
  • 2.30 MPix
  • CMOS
  • 161.0 fps
  • IMX174
  • 1920 x 1200
Series
Price on request
It's so easy!