CAMERA FINDER

More FLEXIBILITY, more INDEPENDENCE and comprehensive SOFTWARE SUPPORT
IDS peak is the SDK of choice for both our new uEye+ camera world with standardised machine vision interfaces and the proven uEye cameras. Learn more about the two camera worlds here and gain further information for IDS peak beginners and switchers here.
Interface
-- All --
  1. USB 3 (10)
  2. Ethernet (13)
Interface-Speed
1 Gbps 10 Gbps 1 Gbps to 10 Gbps
Camera family
-- All --
Optical class
1/2" 1" 1/2" to 1"
Resolution
1.0 MPix 9.0 MPix 1.0 MPix to 9.0 MPix
Frame rate @ resolution max.
45 fps 220 fps 45 fps to 220 fps
Pixel size
2.00 µm 5.00 µm 2.00 µm to 5.00 µm
Min. exposure time
0.000 ms 1.000 ms 0.000 ms to 1.000 ms
Max. exposure time
33 ms 120000 ms 33 ms to 120000 ms
Add filter
Show
Items 1-12 of 23
Sort By
UI-5142SE Rev. 4.2 uEye SE UI-5142SE Rev. 4.2
  • Ethernet 1.0 Gbps
  • 1/2"
  • onsemi
  • 1.31 MPix
  • CMOS
  • 88.0 fps
  • PYTHON 1300
  • 1280 x 1024
Series
Price on request
UI-5141SE Rev.4.2 uEye SE UI-5141SE Rev.4.2
  • Ethernet 1.0 Gbps
  • 1/2"
  • onsemi
  • 1.31 MPix
  • CMOS
  • 88.0 fps
  • PYTHON 1300
  • 1280 x 1024
Series
Price on request
UI-5140SE Rev.4.2 uEye SE UI-5140SE Rev.4.2
  • Ethernet 1.0 Gbps
  • 1/2"
  • onsemi
  • 1.31 MPix
  • CMOS
  • 88.0 fps
  • PYTHON 1300
  • 1280 x 1024
Series
Price on request
UI-5140FA Rev.1.2 uEye FA UI-5140FA Rev.1.2
  • Ethernet 1.0 Gbps
  • 1/2"
  • onsemi
  • 1.31 MPix
  • CMOS
  • 88.0 fps
  • PYTHON 1300
  • 1280 x 1024
Series
Price on request
UI-5140CP Rev. 2.2 uEye CP UI-5140CP Rev. 2.2
  • Ethernet 1.0 Gbps
  • 1/2"
  • onsemi
  • 1.31 MPix
  • CMOS
  • 88.0 fps
  • PYTHON 1300
  • 1280 x 1024
Series
Price on request
UI-3140CP Rev. 2 uEye CP UI-3140CP Rev. 2
  • USB 3 5.0 Gbps
  • 1/2"
  • onsemi
  • 1.31 MPix
  • CMOS
  • 169.0 fps
  • PYTHON 1300
  • 1280 x 1024
Not recommended for new designs
Price on request
U3-34E0XCP Rev.1.2
uEye XCP U3-34E0XCP Rev.1.2
  • USB 3 5.0 Gbps
  • 1/1.8"
  • Sony
  • 4.13 MPix
  • CMOS
  • 48.0 fps
  • IMX664
  • 2688 x 1536
Series
Price on request
U3-3140CP Rev. 2.2
uEye CP U3-3140CP Rev. 2.2
  • USB 3 5.0 Gbps
  • 1/2"
  • onsemi
  • 1.31 MPix
  • CMOS
  • 169.0 fps
  • PYTHON 1300
  • 1280 x 1024
Series
Price on request
U3-30C2SE Rev.1.2
uEye SE U3-30C2SE Rev.1.2
  • USB 3 5.0 Gbps
  • 1/2"
  • Sony
  • 2.35 MPix
  • CMOS
  • 166.0 fps
  • IMX392
  • 1936 x 1216
Series
Price on request
U3-30C1SE Rev.1.2
uEye SE U3-30C1SE Rev.1.2
  • USB 3 5.0 Gbps
  • 1/2"
  • Sony
  • 2.35 MPix
  • CMOS
  • 166.0 fps
  • IMX392
  • 1936 x 1216
Series
Price on request
U3-30C0SE Rev.1.2
uEye SE U3-30C0SE Rev.1.2
  • USB 3 5.0 Gbps
  • 1/2"
  • Sony
  • 2.35 MPix
  • CMOS
  • 166.0 fps
  • IMX392
  • 1936 x 1216
Series
Price on request
U3-30C0CP Rev.2.2
uEye CP U3-30C0CP Rev.2.2
  • USB 3 5.0 Gbps
  • 1/2"
  • Sony
  • 2.35 MPix
  • CMOS
  • 166.0 fps
  • IMX392
  • 1936 x 1216
Series
Price on request
It's so easy!