CAMERA FINDER
More FLEXIBILITY, more INDEPENDENCE and comprehensive SOFTWARE SUPPORT
IDS peak is the SDK of choice for both our new uEye+ camera world with standardised machine vision interfaces and the proven uEye cameras. Learn more about the two camera worlds here and gain further information for IDS peak beginners and switchers here.
IDS peak is the SDK of choice for both our new uEye+ camera world with standardised machine vision interfaces and the proven uEye cameras. Learn more about the two camera worlds here and gain further information for IDS peak beginners and switchers here.
![uEye XS Rev.1.1 Starter Set](https://en.ids-imaging.com/store/media/catalog/product/cache/2/small_image/500x/9df78eab33525d08d6e5fb8d27136e95/s/t/starterkit-usb2-ueye-xs-1.jpg)
- USB 2 0.5 Gbps
- 1/4"
- OmniVision
- 5.04 MPix
- CMOS
- 15.0 fps
- OV5640
- 2592 x 1944
Series
Price on request ![uEye XS Rev.1.1](https://en.ids-imaging.com/store/media/catalog/product/cache/2/small_image/500x/9df78eab33525d08d6e5fb8d27136e95/c/a/camera-usb2-ueye-xs-rev1_1-1.jpg)
- USB 2 0.5 Gbps
- 1/4"
- OmniVision
- 5.04 MPix
- CMOS
- 15.0 fps
- OV5640
- 2592 x 1944
Series
Price on request ![U3-38L4XLS Rev.1.2](https://en.ids-imaging.com/store/media/catalog/product/cache/2/small_image/500x/9df78eab33525d08d6e5fb8d27136e95/c/a/camera-usb3-ueye-xls-cs-mount-1.jpg)
uEye XLS
U3-38L4XLS Rev.1.2
- USB 3 5.0 Gbps
- 1/2"
- Sony
- 12.33 MPix
- CMOS
- 18.0 fps
- IMX412
- 4056 x 3040
Series
Price on request ![U3-38L2XLS Rev.1.2](https://en.ids-imaging.com/store/media/catalog/product/cache/2/small_image/500x/9df78eab33525d08d6e5fb8d27136e95/c/a/camera-usb3-ueye-xls-boardlevel-1.jpg)
uEye XLS
U3-38L2XLS Rev.1.2
- USB 3 5.0 Gbps
- 1/2"
- Sony
- 12.33 MPix
- CMOS
- 18.0 fps
- IMX412
- 4056 x 3040
Series
Price on request ![U3-38L1XLS Rev.1.2](https://en.ids-imaging.com/store/media/catalog/product/cache/2/small_image/500x/9df78eab33525d08d6e5fb8d27136e95/c/a/camera-usb3-ueye-xls-s-mount-1.jpg)
uEye XLS
U3-38L1XLS Rev.1.2
- USB 3 5.0 Gbps
- 1/2"
- Sony
- 12.33 MPix
- CMOS
- 18.0 fps
- IMX412
- 4056 x 3040
Series
Price on request ![U3-38L0XCP Rev.1.2](https://en.ids-imaging.com/store/media/catalog/product/cache/2/small_image/500x/9df78eab33525d08d6e5fb8d27136e95/c/a/camera-ueye-xcp-superspeed-usb-1.jpg)
uEye XCP
U3-38L0XCP Rev.1.2
- USB 3 5.0 Gbps
- 1/2"
- Sony
- 12.33 MPix
- CMOS
- 18.0 fps
- IMX412
- 4056 x 3040
Series
Price on request ![U3-31N2SE Rev.1.2](https://en.ids-imaging.com/store/media/catalog/product/cache/2/small_image/500x/9df78eab33525d08d6e5fb8d27136e95/c/a/camera-ueye-se-usb3.1-gen1-boardlevel-1.jpg)
uEye SE
U3-31N2SE Rev.1.2
- USB 3 5.0 Gbps
- 1.1"
- Sony
- 16.20 MPix
- CMOS
- 25.0 fps
- IMX542
- 5328 x 3040
Series
Price on request ![U3-31N1SE Rev.1.2](https://en.ids-imaging.com/store/media/catalog/product/cache/2/small_image/500x/9df78eab33525d08d6e5fb8d27136e95/c/a/camera-ueye-se-usb3.1-gen1-boardlevel-cmount-1.jpg)
uEye SE
U3-31N1SE Rev.1.2
- USB 3 5.0 Gbps
- 1.1"
- Sony
- 16.20 MPix
- CMOS
- 25.0 fps
- IMX542
- 5328 x 3040
Series
Price on request ![U3-31N0SE Rev.1.2](https://en.ids-imaging.com/store/media/catalog/product/cache/2/small_image/500x/9df78eab33525d08d6e5fb8d27136e95/c/a/camera-ueye-se-usb3.1-gen1-1.jpg)
uEye SE
U3-31N0SE Rev.1.2
- USB 3 5.0 Gbps
- 1.1"
- Sony
- 16.20 MPix
- CMOS
- 25.0 fps
- IMX542
- 5328 x 3040
Series
Price on request ![U3-31N0CP Rev.2.2](https://en.ids-imaging.com/store/media/catalog/product/cache/2/small_image/500x/9df78eab33525d08d6e5fb8d27136e95/c/a/camera-usb3-ueye-cp-rev2-1.jpg)
uEye CP
U3-31N0CP Rev.2.2
- USB 3 5.0 Gbps
- 1.1"
- Sony
- 16.20 MPix
- CMOS
- 25.0 fps
- IMX542
- 5328 x 3040
Series
Price on request ![U3-31F2SE Rev.1.2](https://en.ids-imaging.com/store/media/catalog/product/cache/2/small_image/500x/9df78eab33525d08d6e5fb8d27136e95/c/a/camera-ueye-se-usb3.1-gen1-boardlevel-sboard-1.jpg)
uEye SE
U3-31F2SE Rev.1.2
- USB 3 5.0 Gbps
- 1/1.8"
- Sony
- 5.10 MPix
- CMOS
- 75.0 fps
- IMX547
- 2472 x 2064
Series
Price on request ![U3-31F1SE Rev.1.2](https://en.ids-imaging.com/store/media/catalog/product/cache/2/small_image/500x/9df78eab33525d08d6e5fb8d27136e95/c/a/camera-ueye-se-usb3.1-gen1-boardlevel-cmount-sboard-1.jpg)
uEye SE
U3-31F1SE Rev.1.2
- USB 3 5.0 Gbps
- 1/1.8"
- Sony
- 5.10 MPix
- CMOS
- 75.0 fps
- IMX547
- 2472 x 2064
Series
Price on request
It's so easy!