CAMERA FINDER

More FLEXIBILITY, more INDEPENDENCE and comprehensive SOFTWARE SUPPORT
IDS peak is the SDK of choice for both our new uEye+ camera world with standardised machine vision interfaces and the proven uEye cameras. Learn more about the two camera worlds here and gain further information for IDS peak beginners and switchers here.
Interface
-- All --
  1. USB 3 (9)
  2. Ethernet (5)
Interface-Speed
1 Gbps 5 Gbps 1 Gbps to 5 Gbps
Camera family
-- All --
Optical class
1/3.6" 1.2" 1/3.6" to 1.2"
Resolution
0.0 MPix 25.0 MPix 0.0 MPix to 25.0 MPix
Frame rate @ resolution max.
5 fps 135 fps 5 fps to 135 fps
Pixel size
2.00 µm 5.00 µm 2.00 µm to 5.00 µm
Min. exposure time
0.000 ms 1.000 ms 0.000 ms to 1.000 ms
Max. exposure time
2000 ms 120000 ms 2000 ms to 120000 ms
Add filter
Show
Items 1-12 of 14
Sort By
GV-51R0CP Rev.2.2
uEye CP GV-51R0CP Rev.2.2
  • Ethernet 1.0 Gbps
  • 1.2"
  • Sony
  • 24.55 MPix
  • CMOS
  • 5.0 fps
  • IMX540
  • 5328 x 4608
Series
Price on request
GV-51R0FA Rev.1.2
uEye FA GV-51R0FA Rev.1.2
  • Ethernet 1.0 Gbps
  • 1.2"
  • Sony
  • 24.55 MPix
  • CMOS
  • 5.0 fps
  • IMX540
  • 5328 x 4608
Series
Price on request
GV-51R0SE Rev.4.2
uEye SE GV-51R0SE Rev.4.2
  • Ethernet 1.0 Gbps
  • 1.2"
  • Sony
  • 24.55 MPix
  • CMOS
  • 5.0 fps
  • IMX540
  • 5328 x 4608
Series
Price on request
GV-51R1SE Rev.4.2
uEye SE GV-51R1SE Rev.4.2
  • Ethernet 1.0 Gbps
  • 1.2"
  • Sony
  • 24.55 MPix
  • CMOS
  • 5.0 fps
  • IMX540
  • 5328 x 4608
Series
Price on request
GV-51R2SE Rev.4.2
uEye SE GV-51R2SE Rev.4.2
  • Ethernet 1.0 Gbps
  • 1.2"
  • Sony
  • 24.55 MPix
  • CMOS
  • 5.0 fps
  • IMX540
  • 5328 x 4608
Series
Price on request
U3-31R0CP Rev.2.2
uEye CP U3-31R0CP Rev.2.2
  • USB 3 5.0 Gbps
  • 1.2"
  • Sony
  • 24.55 MPix
  • CMOS
  • 16.0 fps
  • IMX540
  • 5328 x 4608
Series
Price on request
U3-31R0SE Rev.1.2
uEye SE U3-31R0SE Rev.1.2
  • USB 3 5.0 Gbps
  • 1.2"
  • Sony
  • 24.55 MPix
  • CMOS
  • 16.0 fps
  • IMX540
  • 5328 x 4608
Series
Price on request
U3-31R1SE Rev.1.2
uEye SE U3-31R1SE Rev.1.2
  • USB 3 5.0 Gbps
  • 1.2"
  • Sony
  • 24.55 MPix
  • CMOS
  • 16.0 fps
  • IMX540
  • 5328 x 4608
Series
Price on request
U3-31R2SE Rev.1.2
uEye SE U3-31R2SE Rev.1.2
  • USB 3 5.0 Gbps
  • 1.2"
  • Sony
  • 24.55 MPix
  • CMOS
  • 16.0 fps
  • IMX540
  • 5328 x 4608
Series
Price on request
U3-33F0XCP Rev.1.2
uEye XCP U3-33F0XCP Rev.1.2
  • USB 3 5.0 Gbps
  • 1/1.8"
  • Sony
  • 5.10 MPix
  • CMOS
  • 49.0 fps
  • IMX568
  • 2472 x 2062
Series
Price on request
U3-33F1XLS Rev.1.2
uEye XLS U3-33F1XLS Rev.1.2
  • USB 3 5.0 Gbps
  • 1/1.8"
  • Sony
  • 5.10 MPix
  • CMOS
  • 49.0 fps
  • IMX568
  • 2472 x 2062
Series
Price on request
U3-33F2XLS Rev.1.2
uEye XLS U3-33F2XLS Rev.1.2
  • USB 3 5.0 Gbps
  • 1/1.8"
  • Sony
  • 5.10 MPix
  • CMOS
  • 49.0 fps
  • IMX568
  • 2472 x 2062
Series
Price on request
It's so easy!