CAMERA FINDER
More FLEXIBILITY, more INDEPENDENCE and comprehensive SOFTWARE SUPPORT
IDS peak is the SDK of choice for both our new uEye+ camera world with standardised machine vision interfaces and the proven uEye cameras. Learn more about the two camera worlds here and gain further information for IDS peak beginners and switchers here.
IDS peak is the SDK of choice for both our new uEye+ camera world with standardised machine vision interfaces and the proven uEye cameras. Learn more about the two camera worlds here and gain further information for IDS peak beginners and switchers here.
![GV-51N0CP Rev.2.2](https://en.ids-imaging.com/store/media/catalog/product/cache/2/small_image/500x/9df78eab33525d08d6e5fb8d27136e95/c/a/camera-gige-ueye-cp-rev2-1.jpg)
uEye CP
GV-51N0CP Rev.2.2
- Ethernet 1.0 Gbps
- 1.1"
- Sony
- 16.20 MPix
- CMOS
- 8.0 fps
- IMX542
- 5328 x 3040
Series
Price on request ![GV-51N0FA Rev.1.2](https://en.ids-imaging.com/store/media/catalog/product/cache/2/small_image/500x/9df78eab33525d08d6e5fb8d27136e95/c/a/camera-gige-ueye-fa-1.jpg)
uEye FA
GV-51N0FA Rev.1.2
- Ethernet 1.0 Gbps
- 1.1"
- Sony
- 16.20 MPix
- CMOS
- 8.0 fps
- IMX542
- 5328 x 3040
Series
Price on request ![GV-51N0SE Rev.4.2](https://en.ids-imaging.com/store/media/catalog/product/cache/2/small_image/500x/9df78eab33525d08d6e5fb8d27136e95/c/a/camera-gige-ueye-se-cmos-rev4-1.jpg)
uEye SE
GV-51N0SE Rev.4.2
- Ethernet 1.0 Gbps
- 1.1"
- Sony
- 16.20 MPix
- CMOS
- 8.0 fps
- IMX542
- 5328 x 3040
Series
Price on request ![GV-51N1SE Rev.4.2](https://en.ids-imaging.com/store/media/catalog/product/cache/2/small_image/500x/9df78eab33525d08d6e5fb8d27136e95/c/a/camera-gige-ueye-se-rev4-cmount-boardlevel-1.jpg)
uEye SE
GV-51N1SE Rev.4.2
- Ethernet 1.0 Gbps
- 1.1"
- Sony
- 16.20 MPix
- CMOS
- 8.0 fps
- IMX542
- 5328 x 3040
Series
Price on request ![GV-51N2SE Rev.4.2](https://en.ids-imaging.com/store/media/catalog/product/cache/2/small_image/500x/9df78eab33525d08d6e5fb8d27136e95/c/a/camera-gige-ueye-se-rev4-boardlevel-1.jpg)
uEye SE
GV-51N2SE Rev.4.2
- Ethernet 1.0 Gbps
- 1.1"
- Sony
- 16.20 MPix
- CMOS
- 8.0 fps
- IMX542
- 5328 x 3040
Series
Price on request ![U3-3180CP Rev. 2.2](https://en.ids-imaging.com/store/media/catalog/product/cache/2/small_image/500x/9df78eab33525d08d6e5fb8d27136e95/c/a/camera-usb3-ueye-cp-rev2-1.jpg)
uEye CP
U3-3180CP Rev. 2.2
- USB 3 5.0 Gbps
- 1"
- onsemi
- 5.31 MPix
- CMOS
- 73.0 fps
- PYTHON 5000
- 2592 x 2048
Series
Price on request ![U3-31N0CP Rev.2.2](https://en.ids-imaging.com/store/media/catalog/product/cache/2/small_image/500x/9df78eab33525d08d6e5fb8d27136e95/c/a/camera-usb3-ueye-cp-rev2-1.jpg)
uEye CP
U3-31N0CP Rev.2.2
- USB 3 5.0 Gbps
- 1.1"
- Sony
- 16.20 MPix
- CMOS
- 25.0 fps
- IMX542
- 5328 x 3040
Series
Price on request ![U3-31N0SE Rev.1.2](https://en.ids-imaging.com/store/media/catalog/product/cache/2/small_image/500x/9df78eab33525d08d6e5fb8d27136e95/c/a/camera-ueye-se-usb3.1-gen1-1.jpg)
uEye SE
U3-31N0SE Rev.1.2
- USB 3 5.0 Gbps
- 1.1"
- Sony
- 16.20 MPix
- CMOS
- 25.0 fps
- IMX542
- 5328 x 3040
Series
Price on request ![U3-31N1SE Rev.1.2](https://en.ids-imaging.com/store/media/catalog/product/cache/2/small_image/500x/9df78eab33525d08d6e5fb8d27136e95/c/a/camera-ueye-se-usb3.1-gen1-boardlevel-cmount-1.jpg)
uEye SE
U3-31N1SE Rev.1.2
- USB 3 5.0 Gbps
- 1.1"
- Sony
- 16.20 MPix
- CMOS
- 25.0 fps
- IMX542
- 5328 x 3040
Series
Price on request ![U3-31N2SE Rev.1.2](https://en.ids-imaging.com/store/media/catalog/product/cache/2/small_image/500x/9df78eab33525d08d6e5fb8d27136e95/c/a/camera-ueye-se-usb3.1-gen1-boardlevel-1.jpg)
uEye SE
U3-31N2SE Rev.1.2
- USB 3 5.0 Gbps
- 1.1"
- Sony
- 16.20 MPix
- CMOS
- 25.0 fps
- IMX542
- 5328 x 3040
Series
Price on request ![U3-33F0XCP Rev.1.2](https://en.ids-imaging.com/store/media/catalog/product/cache/2/small_image/500x/9df78eab33525d08d6e5fb8d27136e95/c/a/camera-ueye-xcp-superspeed-usb-1.jpg)
uEye XCP
U3-33F0XCP Rev.1.2
- USB 3 5.0 Gbps
- 1/1.8"
- Sony
- 5.10 MPix
- CMOS
- 49.0 fps
- IMX568
- 2472 x 2062
Series
Price on request ![U3-33F1XLS Rev.1.2](https://en.ids-imaging.com/store/media/catalog/product/cache/2/small_image/500x/9df78eab33525d08d6e5fb8d27136e95/c/a/camera-usb3-ueye-xls-s-mount-1.jpg)
uEye XLS
U3-33F1XLS Rev.1.2
- USB 3 5.0 Gbps
- 1/1.8"
- Sony
- 5.10 MPix
- CMOS
- 49.0 fps
- IMX568
- 2472 x 2062
Series
Price on request
It's so easy!