CAMERA FINDER
More FLEXIBILITY, more INDEPENDENCE and comprehensive SOFTWARE SUPPORT
IDS peak is the SDK of choice for both our new uEye+ camera world with standardised machine vision interfaces and the proven uEye cameras. Learn more about the two camera worlds here and gain further information for IDS peak beginners and switchers here.
IDS peak is the SDK of choice for both our new uEye+ camera world with standardised machine vision interfaces and the proven uEye cameras. Learn more about the two camera worlds here and gain further information for IDS peak beginners and switchers here.
![uEye XS Rev.1.1 Starter Set](https://en.ids-imaging.com/store/media/catalog/product/cache/2/small_image/500x/9df78eab33525d08d6e5fb8d27136e95/s/t/starterkit-usb2-ueye-xs-1.jpg)
- USB 2 0.5 Gbps
- 1/4"
- OmniVision
- 5.04 MPix
- CMOS
- 15.0 fps
- OV5640
- 2592 x 1944
Series
Price on request ![uEye XS Rev.1.1](https://en.ids-imaging.com/store/media/catalog/product/cache/2/small_image/500x/9df78eab33525d08d6e5fb8d27136e95/c/a/camera-usb2-ueye-xs-rev1_1-1.jpg)
- USB 2 0.5 Gbps
- 1/4"
- OmniVision
- 5.04 MPix
- CMOS
- 15.0 fps
- OV5640
- 2592 x 1944
Series
Price on request ![U3-34L0XCP Rev.1.2](https://en.ids-imaging.com/store/media/catalog/product/cache/2/small_image/500x/9df78eab33525d08d6e5fb8d27136e95/c/a/camera-ueye-xcp-superspeed-usb-1.jpg)
uEye XCP
U3-34L0XCP Rev.1.2
- USB 3 5.0 Gbps
- 1/1.8"
- Sony
- 12.62 MPix
- CMOS
- 17.0 fps
- IMX676
- 3552 x 3552
Series
Price on request ![U3-33F4XLS Rev.1.2](https://en.ids-imaging.com/store/media/catalog/product/cache/2/small_image/500x/9df78eab33525d08d6e5fb8d27136e95/c/a/camera-usb3-ueye-xls-cs-mount-1.jpg)
uEye XLS
U3-33F4XLS Rev.1.2
- USB 3 5.0 Gbps
- 1/1.8"
- Sony
- 5.10 MPix
- CMOS
- 49.0 fps
- IMX568
- 2472 x 2062
Series
Price on request ![U3-33F2XLS Rev.1.2](https://en.ids-imaging.com/store/media/catalog/product/cache/2/small_image/500x/9df78eab33525d08d6e5fb8d27136e95/c/a/camera-usb3-ueye-xls-boardlevel-1.jpg)
uEye XLS
U3-33F2XLS Rev.1.2
- USB 3 5.0 Gbps
- 1/1.8"
- Sony
- 5.10 MPix
- CMOS
- 49.0 fps
- IMX568
- 2472 x 2062
Series
Price on request ![U3-33F1XLS Rev.1.2](https://en.ids-imaging.com/store/media/catalog/product/cache/2/small_image/500x/9df78eab33525d08d6e5fb8d27136e95/c/a/camera-usb3-ueye-xls-s-mount-1.jpg)
uEye XLS
U3-33F1XLS Rev.1.2
- USB 3 5.0 Gbps
- 1/1.8"
- Sony
- 5.10 MPix
- CMOS
- 49.0 fps
- IMX568
- 2472 x 2062
Series
Price on request ![U3-33F0XCP Rev.1.2](https://en.ids-imaging.com/store/media/catalog/product/cache/2/small_image/500x/9df78eab33525d08d6e5fb8d27136e95/c/a/camera-ueye-xcp-superspeed-usb-1.jpg)
uEye XCP
U3-33F0XCP Rev.1.2
- USB 3 5.0 Gbps
- 1/1.8"
- Sony
- 5.10 MPix
- CMOS
- 49.0 fps
- IMX568
- 2472 x 2062
Series
Price on request
It's so easy!