CAMERA FINDER

More FLEXIBILITY, more INDEPENDENCE and comprehensive SOFTWARE SUPPORT
IDS peak is the SDK of choice for both our new uEye+ camera world with standardised machine vision interfaces and the proven uEye cameras. Learn more about the two camera worlds here and gain further information for IDS peak beginners and switchers here.
Interface
-- All --
  1. USB 3 (15)
  2. Ethernet (11)
Camera family
-- All --
Optical class
1/3.2" 1.2" 1/3.2" to 1.2"
Resolution
8.0 MPix 25.0 MPix 8.0 MPix to 25.0 MPix
Frame rate @ resolution max.
16 fps 45 fps 16 fps to 45 fps
Pixel size
1.00 µm 4.00 µm 1.00 µm to 4.00 µm
Min. exposure time
0.000 ms 1.000 ms 0.000 ms to 1.000 ms
Max. exposure time
955 ms 120000 ms 955 ms to 120000 ms
Add filter
Show
15 Item(s)
Sort By
U3-3090SE Rev.1.2
uEye SE U3-3090SE Rev.1.2
  • USB 3 5.0 Gbps
  • 1"
  • Sony
  • 8.85 MPix
  • CMOS
  • 45.0 fps
  • IMX255
  • 4096 x 2160
Series
Price on request
U3-3091SE Rev.1.2
uEye SE U3-3091SE Rev.1.2
  • USB 3 5.0 Gbps
  • 1"
  • Sony
  • 8.85 MPix
  • CMOS
  • 45.0 fps
  • IMX255
  • 4096 x 2160
Series
Price on request
U3-3092SE Rev.1.2
uEye SE U3-3092SE Rev.1.2
  • USB 3 5.0 Gbps
  • 1"
  • Sony
  • 8.85 MPix
  • CMOS
  • 45.0 fps
  • IMX255
  • 4096 x 2160
Series
Price on request
U3-31R0CP Rev.2.2
uEye CP U3-31R0CP Rev.2.2
  • USB 3 5.0 Gbps
  • 1.2"
  • Sony
  • 24.55 MPix
  • CMOS
  • 16.0 fps
  • IMX540
  • 5328 x 4608
Series
Price on request
U3-31R0SE Rev.1.2
uEye SE U3-31R0SE Rev.1.2
  • USB 3 5.0 Gbps
  • 1.2"
  • Sony
  • 24.55 MPix
  • CMOS
  • 16.0 fps
  • IMX540
  • 5328 x 4608
Series
Price on request
U3-31R1SE Rev.1.2
uEye SE U3-31R1SE Rev.1.2
  • USB 3 5.0 Gbps
  • 1.2"
  • Sony
  • 24.55 MPix
  • CMOS
  • 16.0 fps
  • IMX540
  • 5328 x 4608
Series
Price on request
U3-31R2SE Rev.1.2
uEye SE U3-31R2SE Rev.1.2
  • USB 3 5.0 Gbps
  • 1.2"
  • Sony
  • 24.55 MPix
  • CMOS
  • 16.0 fps
  • IMX540
  • 5328 x 4608
Series
Price on request
U3-36L0XC
uEye XC U3-36L0XC
  • USB 3 5.0 Gbps
  • 1/3.2"
  • onsemi
  • 13.10 MPix
  • CMOS
  • 20.0 fps
  • AR1335
  • 4200 x 3120
Series
Price on request
U3-3990CP Rev 2.2
uEye CP U3-3990CP Rev 2.2
  • USB 3 5.0 Gbps
  • 1.1"
  • Sony
  • 20.36 MPix
  • CMOS
  • 19.0 fps
  • IMX541
  • 4512 x 4512
Series
Price on request
U3-3990SE Rev.1.2
uEye SE U3-3990SE Rev.1.2
  • USB 3 5.0 Gbps
  • 1.1"
  • Sony
  • 20.36 MPix
  • CMOS
  • 19.0 fps
  • IMX541
  • 4512 x 4512
Series
Price on request
U3-3991SE Rev.1.2
uEye SE U3-3991SE Rev.1.2
  • USB 3 5.0 Gbps
  • 1.1"
  • Sony
  • 20.36 MPix
  • CMOS
  • 19.0 fps
  • IMX541
  • 4512 x 4512
Series
Price on request
U3-3992SE Rev.1.2
uEye SE U3-3992SE Rev.1.2
  • USB 3 5.0 Gbps
  • 1.1"
  • Sony
  • 20.36 MPix
  • CMOS
  • 19.0 fps
  • IMX541
  • 4512 x 4512
Series
Price on request
uEye UVC XC Starter set
uEye XC uEye UVC XC Starter set
  • USB 3 5.0 Gbps
  • 1/3.2"
  • onsemi
  • CMOS
  • AR1335
Series
Price on request
uEye XC Starter set
uEye XC uEye XC Starter set
  • USB 3 5.0 Gbps
  • 1/3.2"
  • onsemi
  • 13.10 MPix
  • CMOS
  • 20.0 fps
  • AR1335
  • 4200 x 3120
Series
Price on request
UV-36L0XC
uEye XC UV-36L0XC
  • USB 3 5.0 Gbps
  • 1/3.2"
  • onsemi
  • CMOS
  • AR1335
Series
Price on request
It's so easy!