CAMERA FINDER

More FLEXIBILITY, more INDEPENDENCE and comprehensive SOFTWARE SUPPORT
IDS peak is the SDK of choice for both our new uEye+ camera world with standardised machine vision interfaces and the proven uEye cameras. Learn more about the two camera worlds here and gain further information for IDS peak beginners and switchers here.
Interface
-- All --
  1. USB 3 (27)
  2. Ethernet (16)
Interface-Speed
1 Gbps 5 Gbps 1 Gbps to 5 Gbps
Camera family
-- All --
Optical class
1/3.2" 1" 1/3.2" to 1"
Resolution
2.0 MPix 21.0 MPix 2.0 MPix to 21.0 MPix
Frame rate @ resolution max.
6 fps 123 fps 6 fps to 123 fps
Pixel size
1.00 µm 4.00 µm 1.00 µm to 4.00 µm
Min. exposure time
0.000 ms 1.000 ms 0.000 ms to 1.000 ms
Max. exposure time
955 ms 90000 ms 955 ms to 90000 ms
Add filter
Show
Items 1-12 of 43
Sort By
UV-36L0XC
uEye XC UV-36L0XC
  • USB 3 5.0 Gbps
  • 1/3.2"
  • onsemi
  • CMOS
  • AR1335
Series
Price on request
UI-5282SE Rev. 4.2 uEye SE UI-5282SE Rev. 4.2
  • Ethernet 1.0 Gbps
  • 2/3"
  • Sony
  • 5.04 MPix
  • CMOS
  • 22.0 fps
  • IMX264
  • 2456 x 2054
Series
Price on request
UI-5281SE Rev. 4.2 uEye SE UI-5281SE Rev. 4.2
  • Ethernet 1.0 Gbps
  • 2/3"
  • Sony
  • 5.04 MPix
  • CMOS
  • 22.0 fps
  • IMX264
  • 2456 x 2054
Series
Price on request
UI-5280SE Rev.4.2 uEye SE UI-5280SE Rev.4.2
  • Ethernet 1.0 Gbps
  • 2/3"
  • Sony
  • 5.04 MPix
  • CMOS
  • 22.0 fps
  • IMX264
  • 2456 x 2054
Series
Price on request
UI-5280FA Rev.1.2 uEye FA UI-5280FA Rev.1.2
  • Ethernet 1.0 Gbps
  • 2/3"
  • Sony
  • 5.04 MPix
  • CMOS
  • 22.0 fps
  • IMX264
  • 2456 x 2054
Series
Price on request
UI-5280CP Rev. 2.2 uEye CP UI-5280CP Rev. 2.2
  • Ethernet 1.0 Gbps
  • 2/3"
  • Sony
  • 5.04 MPix
  • CMOS
  • 22.0 fps
  • IMX264
  • 2456 x 2054
Series
Price on request
UI-3280CP Rev. 2 uEye CP UI-3280CP Rev. 2
  • USB 3 5.0 Gbps
  • 2/3"
  • Sony
  • 5.04 MPix
  • CMOS
  • 36.0 fps
  • IMX264
  • 2456 x 2054
Not recommended for new designs
Price on request
UI-3070CP Rev. 2 uEye CP UI-3070CP Rev. 2
  • USB 3 5.0 Gbps
  • 1/1.8"
  • Sony
  • 3.17 MPix
  • CMOS
  • 123.0 fps
  • IMX252
  • 2056 x 1542
Not recommended for new designs
Price on request
uEye XC Starter set
uEye XC uEye XC Starter set
  • USB 3 5.0 Gbps
  • 1/3.2"
  • onsemi
  • 13.10 MPix
  • CMOS
  • 20.0 fps
  • AR1335
  • 4200 x 3120
Series
Price on request
uEye UVC XC Starter set
uEye XC uEye UVC XC Starter set
  • USB 3 5.0 Gbps
  • 1/3.2"
  • onsemi
  • CMOS
  • AR1335
Series
Price on request
U3-3802SE Rev.1.2
uEye SE U3-3802SE Rev.1.2
  • USB 3 5.0 Gbps
  • 1"
  • Sony
  • 20.44 MPix
  • CMOS
  • 19.5 fps
  • IMX183
  • 5536 x 3692
Series
Price on request
U3-3801SE Rev.1.2
uEye SE U3-3801SE Rev.1.2
  • USB 3 5.0 Gbps
  • 1"
  • Sony
  • 20.44 MPix
  • CMOS
  • 19.5 fps
  • IMX183
  • 5536 x 3692
Series
Price on request
It's so easy!