CAMERA FINDER
More FLEXIBILITY, more INDEPENDENCE and comprehensive SOFTWARE SUPPORT
IDS peak is the SDK of choice for both our new uEye+ camera world with standardised machine vision interfaces and the proven uEye cameras. Learn more about the two camera worlds here and gain further information for IDS peak beginners and switchers here.
IDS peak is the SDK of choice for both our new uEye+ camera world with standardised machine vision interfaces and the proven uEye cameras. Learn more about the two camera worlds here and gain further information for IDS peak beginners and switchers here.
![U3-3060CP Rev.2.2](https://en.ids-imaging.com/store/media/catalog/product/cache/2/small_image/500x/9df78eab33525d08d6e5fb8d27136e95/c/a/camera-usb3-ueye-cp-rev2-1.jpg)
uEye CP
U3-3060CP Rev.2.2
- USB 3 5.0 Gbps
- 1/1.2"
- Sony
- 2.30 MPix
- CMOS
- 161.0 fps
- IMX174
- 1920 x 1200
Series
Price on request ![U3-3060SE Rev.1.2](https://en.ids-imaging.com/store/media/catalog/product/cache/2/small_image/500x/9df78eab33525d08d6e5fb8d27136e95/c/a/camera-ueye-se-usb3.1-gen1-1.jpg)
uEye SE
U3-3060SE Rev.1.2
- USB 3 5.0 Gbps
- 1/1.2"
- Sony
- 2.30 MPix
- CMOS
- 161.0 fps
- IMX174
- 1920 x 1200
Series
Price on request ![U3-3061SE Rev.1.2](https://en.ids-imaging.com/store/media/catalog/product/cache/2/small_image/500x/9df78eab33525d08d6e5fb8d27136e95/c/a/camera-ueye-se-usb3.1-gen1-boardlevel-cmount-sboard-1.jpg)
uEye SE
U3-3061SE Rev.1.2
- USB 3 5.0 Gbps
- 1/1.2"
- Sony
- 2.30 MPix
- CMOS
- 161.0 fps
- IMX174
- 1920 x 1200
Series
Price on request ![U3-3062SE Rev.1.2](https://en.ids-imaging.com/store/media/catalog/product/cache/2/small_image/500x/9df78eab33525d08d6e5fb8d27136e95/c/a/camera-ueye-se-usb3.1-gen1-boardlevel-sboard-1.jpg)
uEye SE
U3-3062SE Rev.1.2
- USB 3 5.0 Gbps
- 1/1.2"
- Sony
- 2.30 MPix
- CMOS
- 161.0 fps
- IMX174
- 1920 x 1200
Series
Price on request ![U3-34F0XCP Rev.1.2](https://en.ids-imaging.com/store/media/catalog/product/cache/2/small_image/500x/9df78eab33525d08d6e5fb8d27136e95/c/a/camera-ueye-xcp-superspeed-usb-1.jpg)
uEye XCP
U3-34F0XCP Rev.1.2
- USB 3 5.0 Gbps
- 1/3"
- Sony
- 5.08 MPix
- CMOS
- 40.0 fps
- IMX675
- 2592 x 1960
Series
Price on request ![U3-34F1XLS Rev.1.2](https://en.ids-imaging.com/store/media/catalog/product/cache/2/small_image/500x/9df78eab33525d08d6e5fb8d27136e95/c/a/camera-usb3-ueye-xls-s-mount-1.jpg)
uEye XLS
U3-34F1XLS Rev.1.2
- USB 3 5.0 Gbps
- 1/3"
- Sony
- 5.08 MPix
- CMOS
- 40.0 fps
- IMX675
- 2592 x 1960
Series
Price on request ![U3-34F2XLS Rev.1.2](https://en.ids-imaging.com/store/media/catalog/product/cache/2/small_image/500x/9df78eab33525d08d6e5fb8d27136e95/c/a/camera-usb3-ueye-xls-boardlevel-1.jpg)
uEye XLS
U3-34F2XLS Rev.1.2
- USB 3 5.0 Gbps
- 1/3"
- Sony
- 5.08 MPix
- CMOS
- 40.0 fps
- IMX675
- 2592 x 1960
Series
Price on request ![U3-34F4XLS Rev.1.2](https://en.ids-imaging.com/store/media/catalog/product/cache/2/small_image/500x/9df78eab33525d08d6e5fb8d27136e95/c/a/camera-usb3-ueye-xls-cs-mount-1.jpg)
uEye XLS
U3-34F4XLS Rev.1.2
- USB 3 5.0 Gbps
- 1/3"
- Sony
- 5.08 MPix
- CMOS
- 40.0 fps
- IMX675
- 2592 x 1960
Series
Price on request ![U3-3680XCP-NIR Rev.1.2](https://en.ids-imaging.com/store/media/catalog/product/cache/2/small_image/500x/9df78eab33525d08d6e5fb8d27136e95/c/a/camera-ueye-xcp-superspeed-usb-1.jpg)
uEye XCP
U3-3680XCP-NIR Rev.1.2
- USB 3 5.0 Gbps
- 1/2.5"
- onsemi
- 5.04 MPix
- CMOS
- 48.0 fps
- AR0522
- 2592 x 1944
Series
Price on request ![U3-3680XLE-NIR Rev.1.2](https://en.ids-imaging.com/store/media/catalog/product/cache/2/small_image/500x/9df78eab33525d08d6e5fb8d27136e95/c/a/camera-ueye-xle-superspeed-usb-1.jpg)
uEye XLE
U3-3680XLE-NIR Rev.1.2
- USB 3 5.0 Gbps
- 1/2.5"
- onsemi
- 5.04 MPix
- CMOS
- 48.0 fps
- AR0522
- 2592 x 1944
Series
Price on request ![U3-3681XLE-NIR Rev.1.2](https://en.ids-imaging.com/store/media/catalog/product/cache/2/small_image/500x/9df78eab33525d08d6e5fb8d27136e95/c/a/camera-ueye-xle-rev1-1-superspeed-usb-boardlevel-m12-1.jpg)
uEye XLE
U3-3681XLE-NIR Rev.1.2
- USB 3 5.0 Gbps
- 1/2.5"
- onsemi
- 5.04 MPix
- CMOS
- 48.0 fps
- AR0522
- 2592 x 1944
Series
Price on request ![U3-3681XLE-NIR VU Rev.1.2](https://en.ids-imaging.com/store/media/catalog/product/cache/2/small_image/500x/9df78eab33525d08d6e5fb8d27136e95/c/a/camera-ueye-xle-vu-rev1-2-superspeed-usb-boardlevel-m12-1.jpg)
uEye XLE
U3-3681XLE-NIR VU Rev.1.2
- USB 3 5.0 Gbps
- 1/2.5"
- onsemi
- 5.04 MPix
- CMOS
- 48.0 fps
- AR0522
- 2592 x 1944
Series
Price on request
It's so easy!