CAMERA FINDER
More FLEXIBILITY, more INDEPENDENCE and comprehensive SOFTWARE SUPPORT
IDS peak is the SDK of choice for both our new uEye+ camera world with standardised machine vision interfaces and the proven uEye cameras. Learn more about the two camera worlds here and gain further information for IDS peak beginners and switchers here.
IDS peak is the SDK of choice for both our new uEye+ camera world with standardised machine vision interfaces and the proven uEye cameras. Learn more about the two camera worlds here and gain further information for IDS peak beginners and switchers here.
![GV-51J0CP Rev.2.2](https://en.ids-imaging.com/store/media/catalog/product/cache/2/small_image/500x/9df78eab33525d08d6e5fb8d27136e95/c/a/camera-gige-ueye-cp-rev2-1.jpg)
uEye CP
GV-51J0CP Rev.2.2
- Ethernet 1.0 Gbps
- 2/3"
- Sony
- 8.13 MPix
- CMOS
- 15.0 fps
- IMX546
- 2856 x 2848
Series
Price on request ![GV-51J0FA Rev.1.2](https://en.ids-imaging.com/store/media/catalog/product/cache/2/small_image/500x/9df78eab33525d08d6e5fb8d27136e95/c/a/camera-gige-ueye-fa-1.jpg)
uEye FA
GV-51J0FA Rev.1.2
- Ethernet 1.0 Gbps
- 2/3"
- Sony
- 8.13 MPix
- CMOS
- 15.0 fps
- IMX546
- 2856 x 2848
Series
Price on request ![GV-51J0SE Rev.4.2](https://en.ids-imaging.com/store/media/catalog/product/cache/2/small_image/500x/9df78eab33525d08d6e5fb8d27136e95/c/a/camera-gige-ueye-se-cmos-rev4-1.jpg)
uEye SE
GV-51J0SE Rev.4.2
- Ethernet 1.0 Gbps
- 2/3"
- Sony
- 8.13 MPix
- CMOS
- 15.0 fps
- IMX546
- 2856 x 2848
Series
Price on request ![GV-51J1SE Rev.4.2](https://en.ids-imaging.com/store/media/catalog/product/cache/2/small_image/500x/9df78eab33525d08d6e5fb8d27136e95/c/a/camera-gige-ueye-se-rev4-cmount-boardlevel-sboard-1.jpg)
uEye SE
GV-51J1SE Rev.4.2
- Ethernet 1.0 Gbps
- 2/3"
- Sony
- 8.13 MPix
- CMOS
- 15.0 fps
- IMX546
- 2856 x 2848
Series
Price on request ![GV-51J2SE Rev.4.2](https://en.ids-imaging.com/store/media/catalog/product/cache/2/small_image/500x/9df78eab33525d08d6e5fb8d27136e95/c/a/camera-gige-ueye-se-rev4-boardlevel-sboard-1.jpg)
uEye SE
GV-51J2SE Rev.4.2
- Ethernet 1.0 Gbps
- 2/3"
- Sony
- 8.13 MPix
- CMOS
- 15.0 fps
- IMX546
- 2856 x 2848
Series
Price on request ![GV-5580CP Rev.2.2](https://en.ids-imaging.com/store/media/catalog/product/cache/2/small_image/500x/9df78eab33525d08d6e5fb8d27136e95/c/a/camera-gige-ueye-cp-rev2-1.jpg)
uEye CP
GV-5580CP Rev.2.2
- Ethernet 1.0 Gbps
- 1/2.5"
- onsemi
- 4.92 MPix
- CMOS
- 15.0 fps
- MT9P006
- 2560 x 1920
Series
Price on request ![GV-5580FA Rev.1.2](https://en.ids-imaging.com/store/media/catalog/product/cache/2/small_image/500x/9df78eab33525d08d6e5fb8d27136e95/c/a/camera-gige-ueye-fa-1.jpg)
uEye FA
GV-5580FA Rev.1.2
- Ethernet 1.0 Gbps
- 1/2.5"
- onsemi
- 4.92 MPix
- CMOS
- 15.0 fps
- MT9P006
- 2560 x 1920
Series
Price on request ![GV-5580SE Rev.4.2](https://en.ids-imaging.com/store/media/catalog/product/cache/2/small_image/500x/9df78eab33525d08d6e5fb8d27136e95/c/a/camera-gige-ueye-se-cmos-rev4-1.jpg)
uEye SE
GV-5580SE Rev.4.2
- Ethernet 1.0 Gbps
- 1/2.5"
- onsemi
- 4.92 MPix
- CMOS
- 15.0 fps
- MT9P006
- 2560 x 1920
Series
Price on request ![GV-5581SE Rev.4.2](https://en.ids-imaging.com/store/media/catalog/product/cache/2/small_image/500x/9df78eab33525d08d6e5fb8d27136e95/c/a/camera-gige-ueye-se-rev4-cmount-boardlevel-1.jpg)
uEye SE
GV-5581SE Rev.4.2
- Ethernet 1.0 Gbps
- 1/2.5"
- onsemi
- 4.92 MPix
- CMOS
- 15.0 fps
- MT9P006
- 2560 x 1920
Series
Price on request ![GV-5582SE Rev.4.2](https://en.ids-imaging.com/store/media/catalog/product/cache/2/small_image/500x/9df78eab33525d08d6e5fb8d27136e95/c/a/camera-gige-ueye-se-rev4-boardlevel-sboard-1.jpg)
uEye SE
GV-5582SE Rev.4.2
- Ethernet 1.0 Gbps
- 1/2.5"
- onsemi
- 4.92 MPix
- CMOS
- 15.0 fps
- MT9P006
- 2560 x 1920
Series
Price on request ![U3-31J0CP Rev.2.2](https://en.ids-imaging.com/store/media/catalog/product/cache/2/small_image/500x/9df78eab33525d08d6e5fb8d27136e95/c/a/camera-usb3-ueye-cp-rev2-1.jpg)
uEye CP
U3-31J0CP Rev.2.2
- USB 3 5.0 Gbps
- 2/3"
- Sony
- 8.13 MPix
- CMOS
- 49.0 fps
- IMX546
- 2856 x 2848
Series
Price on request ![U3-31J0SE Rev.1.2](https://en.ids-imaging.com/store/media/catalog/product/cache/2/small_image/500x/9df78eab33525d08d6e5fb8d27136e95/c/a/camera-ueye-se-usb3.1-gen1-1.jpg)
uEye SE
U3-31J0SE Rev.1.2
- USB 3 5.0 Gbps
- 2/3"
- Sony
- 8.13 MPix
- CMOS
- 49.0 fps
- IMX546
- 2856 x 2848
Series
Price on request
It's so easy!