CAMERA FINDER

More FLEXIBILITY, more INDEPENDENCE and comprehensive SOFTWARE SUPPORT
IDS peak is the SDK of choice for both our new uEye+ camera world with standardised machine vision interfaces and the proven uEye cameras. Learn more about the two camera worlds here and gain further information for IDS peak beginners and switchers here.
Interface-Speed
0 Gbps 5 Gbps 0 Gbps to 5 Gbps
Camera family
-- All --
Optical class
1/3.2" 1" 1/3.2" to 1"
Resolution
2.0 MPix 14.0 MPix 2.0 MPix to 14.0 MPix
Frame rate @ resolution max.
3 fps 88 fps 3 fps to 88 fps
Pixel size
1.00 µm 5.00 µm 1.00 µm to 5.00 µm
Min. exposure time
0.000 ms 1.000 ms 0.000 ms to 1.000 ms
Max. exposure time
500 ms 14582 ms 500 ms to 14582 ms
Add filter
Show
Items 1-12 of 16
Sort By
U3-3180CP Rev. 2.2
uEye CP U3-3180CP Rev. 2.2
  • USB 3 5.0 Gbps
  • 1"
  • onsemi
  • 5.31 MPix
  • CMOS
  • 73.0 fps
  • PYTHON 5000
  • 2592 x 2048
Series
Price on request
U3-34E0XCP Rev.1.2
uEye XCP U3-34E0XCP Rev.1.2
  • USB 3 5.0 Gbps
  • 1/1.8"
  • Sony
  • 4.13 MPix
  • CMOS
  • 48.0 fps
  • IMX664
  • 2688 x 1536
Series
Price on request
U3-36L0XC
uEye XC U3-36L0XC
  • USB 3 5.0 Gbps
  • 1/3.2"
  • onsemi
  • 13.10 MPix
  • CMOS
  • 20.0 fps
  • AR1335
  • 4200 x 3120
Series
Price on request
U3-38C0XCP Rev.1.2
uEye XCP U3-38C0XCP Rev.1.2
  • USB 3 5.0 Gbps
  • 1/3"
  • Sony
  • 2.16 MPix
  • CMOS
  • 88.0 fps
  • IMX662
  • 1968 x 1100
Series
Price on request
U3-38C1XLS Rev. 1.2
uEye XLS U3-38C1XLS Rev. 1.2
  • USB 3 5.0 Gbps
  • 1/3"
  • Sony
  • 2.16 MPix
  • CMOS
  • 88.0 fps
  • IMX662
  • 1968 x 1100
Series
Price on request
U3-38C2XLS Rev. 1.2
uEye XLS U3-38C2XLS Rev. 1.2
  • USB 3 5.0 Gbps
  • 1/3"
  • Sony
  • 2.16 MPix
  • CMOS
  • 88.0 fps
  • IMX662
  • 1968 x 1100
Series
Price on request
U3-38C4XLS Rev. 1.2
uEye XLS U3-38C4XLS Rev. 1.2
  • USB 3 5.0 Gbps
  • 1/3"
  • Sony
  • 2.16 MPix
  • CMOS
  • 88.0 fps
  • IMX662
  • 1968 x 1100
Series
Price on request
uEye UVC XC Starter set
uEye XC uEye UVC XC Starter set
  • USB 3 5.0 Gbps
  • 1/3.2"
  • onsemi
  • CMOS
  • AR1335
Series
Price on request
uEye XC Starter set
uEye XC uEye XC Starter set
  • USB 3 5.0 Gbps
  • 1/3.2"
  • onsemi
  • 13.10 MPix
  • CMOS
  • 20.0 fps
  • AR1335
  • 4200 x 3120
Series
Price on request
UI-1490LE uEye LE UI-1490LE
  • USB 2 0.5 Gbps
  • 1/2"
  • onsemi
  • 10.55 MPix
  • CMOS
  • 3.2 fps
  • MT9J003
  • 3840 x 2748
Series
Price on request
UI-1490SE uEye SE UI-1490SE
  • USB 2 0.5 Gbps
  • 1/2"
  • onsemi
  • 10.55 MPix
  • CMOS
  • 3.2 fps
  • MT9J003
  • 3840 x 2748
Series
Price on request
UI-1491LE uEye LE UI-1491LE
  • USB 2 0.5 Gbps
  • 1/2"
  • onsemi
  • 10.55 MPix
  • CMOS
  • 3.2 fps
  • MT9J003
  • 3840 x 2748
Series
Price on request
It's so easy!