CAMERA FINDER

More FLEXIBILITY, more INDEPENDENCE and comprehensive SOFTWARE SUPPORT
IDS peak is the SDK of choice for both our new uEye+ camera world with standardised machine vision interfaces and the proven uEye cameras. Learn more about the two camera worlds here and gain further information for IDS peak beginners and switchers here.
Interface
-- All --
  1. USB 3 (12)
  2. Ethernet (15)
Interface-Speed
1 Gbps 10 Gbps 1 Gbps to 10 Gbps
Camera family
-- All --
Optical class
1/1.8" 1.1" 1/1.8" to 1.1"
Resolution
5.0 MPix 20.0 MPix 5.0 MPix to 20.0 MPix
Frame rate @ resolution max.
10 fps 146 fps 10 fps to 146 fps
Pixel size
1.00 µm 4.00 µm 1.00 µm to 4.00 µm
Min. exposure time
0.000 ms 1.000 ms 0.000 ms to 1.000 ms
Max. exposure time
714 ms 90000 ms 714 ms to 90000 ms
Add filter
Show
27 Item(s)
Sort By
UI-5282SE Rev. 4.2 uEye SE UI-5282SE Rev. 4.2
  • Ethernet 1.0 Gbps
  • 2/3"
  • Sony
  • 5.04 MPix
  • CMOS
  • 22.0 fps
  • IMX264
  • 2456 x 2054
Series
Price on request
UI-5281SE Rev. 4.2 uEye SE UI-5281SE Rev. 4.2
  • Ethernet 1.0 Gbps
  • 2/3"
  • Sony
  • 5.04 MPix
  • CMOS
  • 22.0 fps
  • IMX264
  • 2456 x 2054
Series
Price on request
UI-5280SE Rev.4.2 uEye SE UI-5280SE Rev.4.2
  • Ethernet 1.0 Gbps
  • 2/3"
  • Sony
  • 5.04 MPix
  • CMOS
  • 22.0 fps
  • IMX264
  • 2456 x 2054
Series
Price on request
UI-5280FA Rev.1.2 uEye FA UI-5280FA Rev.1.2
  • Ethernet 1.0 Gbps
  • 2/3"
  • Sony
  • 5.04 MPix
  • CMOS
  • 22.0 fps
  • IMX264
  • 2456 x 2054
Series
Price on request
UI-5280CP Rev. 2.2 uEye CP UI-5280CP Rev. 2.2
  • Ethernet 1.0 Gbps
  • 2/3"
  • Sony
  • 5.04 MPix
  • CMOS
  • 22.0 fps
  • IMX264
  • 2456 x 2054
Series
Price on request
UI-3280CP Rev. 2 uEye CP UI-3280CP Rev. 2
  • USB 3 5.0 Gbps
  • 2/3"
  • Sony
  • 5.04 MPix
  • CMOS
  • 36.0 fps
  • IMX264
  • 2456 x 2054
Not recommended for new designs
Price on request
U3-36P4XLS Rev.1.2
uEye XLS U3-36P4XLS Rev.1.2
  • USB 3 5.0 Gbps
  • 1/1.8"
  • onsemi
  • 19.80 MPix
  • CMOS
  • 15.0 fps
  • AR2020
  • 5136 x 3856
Series
Price on request
U3-36P2XLS Rev.1.2
uEye XLS U3-36P2XLS Rev.1.2
  • USB 3 5.0 Gbps
  • 1/1.8"
  • onsemi
  • 19.80 MPix
  • CMOS
  • 15.0 fps
  • AR2020
  • 5136 x 3856
Series
Price on request
U3-36P1XLS Rev.1.2
uEye XLS U3-36P1XLS Rev.1.2
  • USB 3 5.0 Gbps
  • 1/1.8"
  • onsemi
  • 19.80 MPix
  • CMOS
  • 15.0 fps
  • AR2020
  • 5136 x 3856
Series
Price on request
U3-36P0XCP Rev.1.2
uEye XCP U3-36P0XCP Rev.1.2
  • USB 3 5.0 Gbps
  • 1/1.8"
  • onsemi
  • 19.80 MPix
  • CMOS
  • 15.0 fps
  • AR2020
  • 5136 x 3856
Series
Price on request
U3-3282SE Rev.1.2
uEye SE U3-3282SE Rev.1.2
  • USB 3 5.0 Gbps
  • 2/3"
  • Sony
  • 5.01 MPix
  • CMOS
  • 36.0 fps
  • IMX264
  • 2448 x 2048
Series
Price on request
U3-3281SE Rev.1.2
uEye SE U3-3281SE Rev.1.2
  • USB 3 5.0 Gbps
  • 2/3"
  • Sony
  • 5.01 MPix
  • CMOS
  • 36.0 fps
  • IMX264
  • 2448 x 2048
Series
Price on request
U3-3280SE Rev.1.2
uEye SE U3-3280SE Rev.1.2
  • USB 3 5.0 Gbps
  • 2/3"
  • Sony
  • 5.01 MPix
  • CMOS
  • 36.0 fps
  • IMX264
  • 2448 x 2048
Series
Price on request
U3-3280CP Rev.2.2
uEye CP U3-3280CP Rev.2.2
  • USB 3 5.0 Gbps
  • 2/3"
  • Sony
  • 5.01 MPix
  • CMOS
  • 36.0 fps
  • IMX264
  • 2448 x 2048
Series
Price on request
U3-3002SE Rev.1.2
uEye SE U3-3002SE Rev.1.2
  • USB 3 5.0 Gbps
  • 1.1"
  • Sony
  • 12.29 MPix
  • CMOS
  • 32.0 fps
  • IMX253
  • 4096 x 3000
Series
Price on request
U3-3001SE Rev.1.2
uEye SE U3-3001SE Rev.1.2
  • USB 3 5.0 Gbps
  • 1.1"
  • Sony
  • 12.29 MPix
  • CMOS
  • 32.0 fps
  • IMX253
  • 4096 x 3000
Series
Price on request
U3-3000SE Rev.1.2
uEye SE U3-3000SE Rev.1.2
  • USB 3 5.0 Gbps
  • 1.1"
  • Sony
  • 12.29 MPix
  • CMOS
  • 32.0 fps
  • IMX253
  • 4096 x 3000
Series
Price on request
IDS NXT rome Rev.1.2 GS23050
IDS NXT rome IDS NXT rome Rev.1.2 GS23050
  • Ethernet 1.0 Gbps
  • 2/3"
  • Sony
  • 5.01 MPix
  • CMOS
  • IMX264
  • 2448 x 2048
Series
Price on request
IDS NXT rio Rev.1.2 GS23050
IDS NXT rio IDS NXT rio Rev.1.2 GS23050
  • Ethernet 1.0 Gbps
  • 2/3"
  • Sony
  • 5.01 MPix
  • CMOS
  • IMX264
  • 2448 x 2048
Series
Price on request
GV-79J0WP
uEye Warp10 GV-79J0WP
  • Ethernet 10.0 Gbps
  • 2/3"
  • Sony
  • 8.13 MPix
  • CMOS
  • 146.0 fps
  • IMX536
  • 2856 x 2848
Series
Price on request
GV-7000WP
uEye Warp10 GV-7000WP
  • Ethernet 10.0 Gbps
  • 1.1"
  • Sony
  • 12.29 MPix
  • CMOS
  • 44.0 fps
  • IMX253
  • 4096 x 3000
Series
Price on request
GV-5282SE Rev.4.2
uEye SE GV-5282SE Rev.4.2
  • Ethernet 1.0 Gbps
  • 2/3"
  • Sony
  • 5.01 MPix
  • CMOS
  • 24.0 fps
  • IMX264
  • 2448 x 2048
Series
Price on request
GV-5281SE Rev.4.2
uEye SE GV-5281SE Rev.4.2
  • Ethernet 1.0 Gbps
  • 2/3"
  • Sony
  • 5.01 MPix
  • CMOS
  • 24.0 fps
  • IMX264
  • 2448 x 2048
Series
Price on request
GV-5280SE Rev.4.2
uEye SE GV-5280SE Rev.4.2
  • Ethernet 1.0 Gbps
  • 2/3"
  • Sony
  • 5.01 MPix
  • CMOS
  • 24.0 fps
  • IMX264
  • 2448 x 2048
Series
Price on request
GV-5280FA Rev.1.2
uEye FA GV-5280FA Rev.1.2
  • Ethernet 1.0 Gbps
  • 2/3"
  • Sony
  • 5.01 MPix
  • CMOS
  • 24.0 fps
  • IMX264
  • 2448 x 2048
Series
Price on request
GV-5280CP Rev.2.2
uEye CP GV-5280CP Rev.2.2
  • Ethernet 1.0 Gbps
  • 2/3"
  • Sony
  • 5.01 MPix
  • CMOS
  • 24.0 fps
  • IMX264
  • 2448 x 2048
Series
Price on request
GV-5000FA-P Rev.1.2
uEye FA GV-5000FA-P Rev.1.2 [Polarisation]
  • Ethernet 1.0 Gbps
  • 1.1"
  • Sony
  • 12.29 MPix
  • CMOS
  • 10.0 fps
  • IMX253
  • 4096 x 3000
Series
Price on request
It's so easy!