CAMERA FINDER

More FLEXIBILITY, more INDEPENDENCE and comprehensive SOFTWARE SUPPORT
IDS peak is the SDK of choice for both our new uEye+ camera world with standardised machine vision interfaces and the proven uEye cameras. Learn more about the two camera worlds here and gain further information for IDS peak beginners and switchers here.
Interface-Speed
0 Gbps 10 Gbps 0 Gbps to 10 Gbps
Camera family
-- All --
Optical class
1/3" 1" 1/3" to 1"
Resolution
2.0 MPix 11.0 MPix 2.0 MPix to 11.0 MPix
Frame rate @ resolution max.
3 fps 220 fps 3 fps to 220 fps
Pixel size
1.00 µm 6.00 µm 1.00 µm to 6.00 µm
Min. exposure time
0.000 ms 1.000 ms 0.000 ms to 1.000 ms
Max. exposure time
500 ms 120000 ms 500 ms to 120000 ms
Add filter
Show
11 Item(s)
Sort By
GV-79F0WP
uEye Warp10 GV-79F0WP
  • Ethernet 10.0 Gbps
  • 1/1.8"
  • Sony
  • 5.10 MPix
  • CMOS
  • 220.0 fps
  • IMX537
  • 2472 x 2064
Series
Price on request
U3-38C0XCP Rev.1.2
uEye XCP U3-38C0XCP Rev.1.2
  • USB 3 5.0 Gbps
  • 1/3"
  • Sony
  • 2.16 MPix
  • CMOS
  • 88.0 fps
  • IMX662
  • 1968 x 1100
Series
Price on request
U3-38C1XLS Rev. 1.2
uEye XLS U3-38C1XLS Rev. 1.2
  • USB 3 5.0 Gbps
  • 1/3"
  • Sony
  • 2.16 MPix
  • CMOS
  • 88.0 fps
  • IMX662
  • 1968 x 1100
Series
Price on request
U3-38C2XLS Rev. 1.2
uEye XLS U3-38C2XLS Rev. 1.2
  • USB 3 5.0 Gbps
  • 1/3"
  • Sony
  • 2.16 MPix
  • CMOS
  • 88.0 fps
  • IMX662
  • 1968 x 1100
Series
Price on request
U3-38C4XLS Rev. 1.2
uEye XLS U3-38C4XLS Rev. 1.2
  • USB 3 5.0 Gbps
  • 1/3"
  • Sony
  • 2.16 MPix
  • CMOS
  • 88.0 fps
  • IMX662
  • 1968 x 1100
Series
Price on request
UI-1490LE uEye LE UI-1490LE
  • USB 2 0.5 Gbps
  • 1/2"
  • onsemi
  • 10.55 MPix
  • CMOS
  • 3.2 fps
  • MT9J003
  • 3840 x 2748
Series
Price on request
UI-1490SE uEye SE UI-1490SE
  • USB 2 0.5 Gbps
  • 1/2"
  • onsemi
  • 10.55 MPix
  • CMOS
  • 3.2 fps
  • MT9J003
  • 3840 x 2748
Series
Price on request
UI-1491LE uEye LE UI-1491LE
  • USB 2 0.5 Gbps
  • 1/2"
  • onsemi
  • 10.55 MPix
  • CMOS
  • 3.2 fps
  • MT9J003
  • 3840 x 2748
Series
Price on request
UI-1492LE uEye LE UI-1492LE
  • USB 2 0.5 Gbps
  • 1/2"
  • onsemi
  • 10.55 MPix
  • CMOS
  • 3.2 fps
  • MT9J003
  • 3840 x 2748
Series
Price on request
UI-3370CP Rev. 2 uEye CP UI-3370CP Rev. 2
  • USB 3 5.0 Gbps
  • 1"
  • ams/CMOSIS
  • 4.19 MPix
  • CMOS
  • 80.0 fps
  • CMV4000
  • 2048 x 2048
Series
Price on request
UI-5490RE PoE Rev.2.2 uEye RE UI-5490RE PoE Rev.2.2
  • Ethernet 1.0 Gbps
  • 1/2"
  • onsemi
  • 10.55 MPix
  • CMOS
  • 6.1 fps
  • MT9J003
  • 3840 x 2748
Series
Price on request
It's so easy!