CAMERA FINDER
More FLEXIBILITY, more INDEPENDENCE and comprehensive SOFTWARE SUPPORT
IDS peak is the SDK of choice for both our new uEye+ camera world with standardised machine vision interfaces and the proven uEye cameras. Learn more about the two camera worlds here and gain further information for IDS peak beginners and switchers here.
IDS peak is the SDK of choice for both our new uEye+ camera world with standardised machine vision interfaces and the proven uEye cameras. Learn more about the two camera worlds here and gain further information for IDS peak beginners and switchers here.
![GV-51N0CP Rev.2.2](https://en.ids-imaging.com/store/media/catalog/product/cache/2/small_image/500x/9df78eab33525d08d6e5fb8d27136e95/c/a/camera-gige-ueye-cp-rev2-1.jpg)
uEye CP
GV-51N0CP Rev.2.2
- Ethernet 1.0 Gbps
- 1.1"
- Sony
- 16.20 MPix
- CMOS
- 8.0 fps
- IMX542
- 5328 x 3040
Series
Price on request ![GV-51N0FA Rev.1.2](https://en.ids-imaging.com/store/media/catalog/product/cache/2/small_image/500x/9df78eab33525d08d6e5fb8d27136e95/c/a/camera-gige-ueye-fa-1.jpg)
uEye FA
GV-51N0FA Rev.1.2
- Ethernet 1.0 Gbps
- 1.1"
- Sony
- 16.20 MPix
- CMOS
- 8.0 fps
- IMX542
- 5328 x 3040
Series
Price on request ![GV-51N0SE Rev.4.2](https://en.ids-imaging.com/store/media/catalog/product/cache/2/small_image/500x/9df78eab33525d08d6e5fb8d27136e95/c/a/camera-gige-ueye-se-cmos-rev4-1.jpg)
uEye SE
GV-51N0SE Rev.4.2
- Ethernet 1.0 Gbps
- 1.1"
- Sony
- 16.20 MPix
- CMOS
- 8.0 fps
- IMX542
- 5328 x 3040
Series
Price on request ![GV-51N1SE Rev.4.2](https://en.ids-imaging.com/store/media/catalog/product/cache/2/small_image/500x/9df78eab33525d08d6e5fb8d27136e95/c/a/camera-gige-ueye-se-rev4-cmount-boardlevel-1.jpg)
uEye SE
GV-51N1SE Rev.4.2
- Ethernet 1.0 Gbps
- 1.1"
- Sony
- 16.20 MPix
- CMOS
- 8.0 fps
- IMX542
- 5328 x 3040
Series
Price on request ![GV-51N2SE Rev.4.2](https://en.ids-imaging.com/store/media/catalog/product/cache/2/small_image/500x/9df78eab33525d08d6e5fb8d27136e95/c/a/camera-gige-ueye-se-rev4-boardlevel-1.jpg)
uEye SE
GV-51N2SE Rev.4.2
- Ethernet 1.0 Gbps
- 1.1"
- Sony
- 16.20 MPix
- CMOS
- 8.0 fps
- IMX542
- 5328 x 3040
Series
Price on request ![GV-5240CP Rev.2.2](https://en.ids-imaging.com/store/media/catalog/product/cache/2/small_image/500x/9df78eab33525d08d6e5fb8d27136e95/c/a/camera-gige-ueye-cp-rev2-1.jpg)
uEye CP
GV-5240CP Rev.2.2
- Ethernet 1.0 Gbps
- 1/1.8"
- e2v
- 1.31 MPix
- CMOS
- 59.0 fps
- EV76C560
- 1280 x 1024
Series
Price on request ![GV-5240FA Rev.1.2](https://en.ids-imaging.com/store/media/catalog/product/cache/2/small_image/500x/9df78eab33525d08d6e5fb8d27136e95/c/a/camera-gige-ueye-fa-1.jpg)
uEye FA
GV-5240FA Rev.1.2
- Ethernet 1.0 Gbps
- 1/1.8"
- e2v
- 1.31 MPix
- CMOS
- 59.0 fps
- EV76C560
- 1280 x 1024
Series
Price on request ![GV-5240SE Rev.4.2](https://en.ids-imaging.com/store/media/catalog/product/cache/2/small_image/500x/9df78eab33525d08d6e5fb8d27136e95/c/a/camera-gige-ueye-se-cmos-rev4-1.jpg)
uEye SE
GV-5240SE Rev.4.2
- Ethernet 1.0 Gbps
- 1/1.8"
- e2v
- 1.31 MPix
- CMOS
- 59.0 fps
- EV76C560
- 1280 x 1024
Series
Price on request ![GV-5241SE Rev.4.2](https://en.ids-imaging.com/store/media/catalog/product/cache/2/small_image/500x/9df78eab33525d08d6e5fb8d27136e95/c/a/camera-gige-ueye-se-rev4-cmount-boardlevel-sboard-1.jpg)
uEye SE
GV-5241SE Rev.4.2
- Ethernet 1.0 Gbps
- 1/1.8"
- e2v
- 1.31 MPix
- CMOS
- 59.0 fps
- EV76C560
- 1280 x 1024
Series
Price on request ![GV-5242SE Rev.4.2](https://en.ids-imaging.com/store/media/catalog/product/cache/2/small_image/500x/9df78eab33525d08d6e5fb8d27136e95/c/a/camera-gige-ueye-se-rev4-boardlevel-sboard-1.jpg)
uEye SE
GV-5242SE Rev.4.2
- Ethernet 1.0 Gbps
- 1/1.8"
- e2v
- 1.31 MPix
- CMOS
- 59.0 fps
- EV76C560
- 1280 x 1024
Series
Price on request ![GV-5250CP Rev.2.2](https://en.ids-imaging.com/store/media/catalog/product/cache/2/small_image/500x/9df78eab33525d08d6e5fb8d27136e95/c/a/camera-gige-ueye-cp-rev2-1.jpg)
uEye CP
GV-5250CP Rev.2.2
- Ethernet 1.0 Gbps
- 1/1.8"
- e2v
- 1.92 MPix
- CMOS
- 52.0 fps
- EV76C570
- 1600 x 1200
Series
Price on request ![GV-5250FA Rev.1.2](https://en.ids-imaging.com/store/media/catalog/product/cache/2/small_image/500x/9df78eab33525d08d6e5fb8d27136e95/c/a/camera-gige-ueye-fa-1.jpg)
uEye FA
GV-5250FA Rev.1.2
- Ethernet 1.0 Gbps
- 1/1.8"
- e2v
- 1.92 MPix
- CMOS
- 52.0 fps
- EV76C570
- 1600 x 1200
Series
Price on request
It's so easy!