CAMERA FINDER

More FLEXIBILITY, more INDEPENDENCE and comprehensive SOFTWARE SUPPORT
IDS peak is the SDK of choice for both our new uEye+ camera world with standardised machine vision interfaces and the proven uEye cameras. Learn more about the two camera worlds here and gain further information for IDS peak beginners and switchers here.
Interface-Speed
0 Gbps 10 Gbps 0 Gbps to 10 Gbps
Camera family
-- All --
Optical class
1/4" 1/1.2" 1/4" to 1/1.2"
Resolution
2.0 MPix 6.0 MPix 2.0 MPix to 6.0 MPix
Frame rate @ resolution max.
15 fps 220 fps 15 fps to 220 fps
Pixel size
1.00 µm 6.00 µm 1.00 µm to 6.00 µm
Min. exposure time
0.000 ms 1.000 ms 0.000 ms to 1.000 ms
Max. exposure time
0 ms 120000 ms 0 ms to 120000 ms
Add filter
Show
11 Item(s)
Sort By
GV-79F0WP
uEye Warp10 GV-79F0WP
  • Ethernet 10.0 Gbps
  • 1/1.8"
  • Sony
  • 5.10 MPix
  • CMOS
  • 220.0 fps
  • IMX537
  • 2472 x 2064
Series
Price on request
U3-3060CP Rev.2.2
uEye CP U3-3060CP Rev.2.2
  • USB 3 5.0 Gbps
  • 1/1.2"
  • Sony
  • 2.30 MPix
  • CMOS
  • 161.0 fps
  • IMX174
  • 1920 x 1200
Series
Price on request
U3-3060SE Rev.1.2
uEye SE U3-3060SE Rev.1.2
  • USB 3 5.0 Gbps
  • 1/1.2"
  • Sony
  • 2.30 MPix
  • CMOS
  • 161.0 fps
  • IMX174
  • 1920 x 1200
Series
Price on request
U3-3061SE Rev.1.2
uEye SE U3-3061SE Rev.1.2
  • USB 3 5.0 Gbps
  • 1/1.2"
  • Sony
  • 2.30 MPix
  • CMOS
  • 161.0 fps
  • IMX174
  • 1920 x 1200
Series
Price on request
U3-3062SE Rev.1.2
uEye SE U3-3062SE Rev.1.2
  • USB 3 5.0 Gbps
  • 1/1.2"
  • Sony
  • 2.30 MPix
  • CMOS
  • 161.0 fps
  • IMX174
  • 1920 x 1200
Series
Price on request
U3-38C0XCP Rev.1.2
uEye XCP U3-38C0XCP Rev.1.2
  • USB 3 5.0 Gbps
  • 1/3"
  • Sony
  • 2.16 MPix
  • CMOS
  • 88.0 fps
  • IMX662
  • 1968 x 1100
Series
Price on request
U3-38C1XLS Rev. 1.2
uEye XLS U3-38C1XLS Rev. 1.2
  • USB 3 5.0 Gbps
  • 1/3"
  • Sony
  • 2.16 MPix
  • CMOS
  • 88.0 fps
  • IMX662
  • 1968 x 1100
Series
Price on request
U3-38C2XLS Rev. 1.2
uEye XLS U3-38C2XLS Rev. 1.2
  • USB 3 5.0 Gbps
  • 1/3"
  • Sony
  • 2.16 MPix
  • CMOS
  • 88.0 fps
  • IMX662
  • 1968 x 1100
Series
Price on request
U3-38C4XLS Rev. 1.2
uEye XLS U3-38C4XLS Rev. 1.2
  • USB 3 5.0 Gbps
  • 1/3"
  • Sony
  • 2.16 MPix
  • CMOS
  • 88.0 fps
  • IMX662
  • 1968 x 1100
Series
Price on request
uEye XS uEye XS uEye XS
  • USB 2 0.5 Gbps
  • 1/4"
  • OmniVision
  • 5.04 MPix
  • CMOS
  • 15.0 fps
  • OV5640
  • 2592 x 1944
Series
Price on request
UI-3060CP Rev. 2 uEye CP UI-3060CP Rev. 2
  • USB 3 5.0 Gbps
  • 1/1.2"
  • Sony
  • 2.35 MPix
  • CMOS
  • 166.0 fps
  • IMX174
  • 1936 x 1216
Not recommended for new designs
Price on request
It's so easy!