CAMERA FINDER

More FLEXIBILITY, more INDEPENDENCE and comprehensive SOFTWARE SUPPORT
IDS peak is the SDK of choice for both our new uEye+ camera world with standardised machine vision interfaces and the proven uEye cameras. Learn more about the two camera worlds here and gain further information for IDS peak beginners and switchers here.
Interface
-- All --
  1. USB 3 (20)
  2. Ethernet (26)
Interface-Speed
1 Gbps 5 Gbps 1 Gbps to 5 Gbps
Camera family
-- All --
Optical class
1/3.6" 1" 1/3.6" to 1"
Resolution
0.0 MPix 21.0 MPix 0.0 MPix to 21.0 MPix
Frame rate @ resolution max.
6 fps 135 fps 6 fps to 135 fps
Pixel size
2.00 µm 6.00 µm 2.00 µm to 6.00 µm
Min. exposure time
0.000 ms 1.000 ms 0.000 ms to 1.000 ms
Max. exposure time
2000 ms 90000 ms 2000 ms to 90000 ms
Add filter
Show
Items 1-12 of 46
Sort By
UI-5282SE Rev. 4.2 uEye SE UI-5282SE Rev. 4.2
  • Ethernet 1.0 Gbps
  • 2/3"
  • Sony
  • 5.04 MPix
  • CMOS
  • 22.0 fps
  • IMX264
  • 2456 x 2054
Series
Price on request
UI-5281SE Rev. 4.2 uEye SE UI-5281SE Rev. 4.2
  • Ethernet 1.0 Gbps
  • 2/3"
  • Sony
  • 5.04 MPix
  • CMOS
  • 22.0 fps
  • IMX264
  • 2456 x 2054
Series
Price on request
UI-5280SE Rev.4.2 uEye SE UI-5280SE Rev.4.2
  • Ethernet 1.0 Gbps
  • 2/3"
  • Sony
  • 5.04 MPix
  • CMOS
  • 22.0 fps
  • IMX264
  • 2456 x 2054
Series
Price on request
UI-5280FA Rev.1.2 uEye FA UI-5280FA Rev.1.2
  • Ethernet 1.0 Gbps
  • 2/3"
  • Sony
  • 5.04 MPix
  • CMOS
  • 22.0 fps
  • IMX264
  • 2456 x 2054
Series
Price on request
UI-5280CP Rev. 2.2 uEye CP UI-5280CP Rev. 2.2
  • Ethernet 1.0 Gbps
  • 2/3"
  • Sony
  • 5.04 MPix
  • CMOS
  • 22.0 fps
  • IMX264
  • 2456 x 2054
Series
Price on request
UI-5262SE Rev.4.2 uEye SE UI-5262SE Rev.4.2
  • Ethernet 1.0 Gbps
  • 1/1.2"
  • Sony
  • 2.35 MPix
  • CMOS
  • 47.0 fps
  • IMX249
  • 1936 x 1216
Series
Price on request
UI-5261SE Rev.4.2 uEye SE UI-5261SE Rev.4.2
  • Ethernet 1.0 Gbps
  • 1/1.2"
  • Sony
  • 2.35 MPix
  • CMOS
  • 47.0 fps
  • IMX249
  • 1936 x 1216
Series
Price on request
UI-5260SE Rev.4.2 uEye SE UI-5260SE Rev.4.2
  • Ethernet 1.0 Gbps
  • 1/1.2"
  • Sony
  • 2.35 MPix
  • CMOS
  • 47.0 fps
  • IMX249
  • 1936 x 1216
Series
Price on request
UI-5260FA Rev.1.2 uEye FA UI-5260FA Rev.1.2
  • Ethernet 1.0 Gbps
  • 1/1.2"
  • Sony
  • 2.35 MPix
  • CMOS
  • 47.0 fps
  • IMX249
  • 1936 x 1216
Series
Price on request
UI-5260CP Rev. 2.2 uEye CP UI-5260CP Rev. 2.2
  • Ethernet 1.0 Gbps
  • 1/1.2"
  • Sony
  • 2.35 MPix
  • CMOS
  • 47.0 fps
  • IMX249
  • 1936 x 1216
Series
Price on request
UI-3280CP Rev. 2 uEye CP UI-3280CP Rev. 2
  • USB 3 5.0 Gbps
  • 2/3"
  • Sony
  • 5.04 MPix
  • CMOS
  • 36.0 fps
  • IMX264
  • 2456 x 2054
Not recommended for new designs
Price on request
UI-3260CP Rev. 2 uEye CP UI-3260CP Rev. 2
  • USB 3 5.0 Gbps
  • 1/1.2"
  • Sony
  • 2.35 MPix
  • CMOS
  • 47.0 fps
  • IMX249
  • 1936 x 1216
Not recommended for new designs
Price on request
It's so easy!