CAMERA FINDER

More FLEXIBILITY, more INDEPENDENCE and comprehensive SOFTWARE SUPPORT
IDS peak is the SDK of choice for both our new uEye+ camera world with standardised machine vision interfaces and the proven uEye cameras. Learn more about the two camera worlds here and gain further information for IDS peak beginners and switchers here.
Interface
-- All --
  1. USB 3 (10)
  2. Ethernet (20)
Interface-Speed
1 Gbps 10 Gbps 1 Gbps to 10 Gbps
Camera family
-- All --
Optical class
2/3" 1" 2/3" to 1"
Resolution
2.0 MPix 13.0 MPix 2.0 MPix to 13.0 MPix
Frame rate @ resolution max.
12 fps 146 fps 12 fps to 146 fps
Pixel size
2.00 µm 6.00 µm 2.00 µm to 6.00 µm
Min. exposure time
0.000 ms 1.000 ms 0.000 ms to 1.000 ms
Max. exposure time
500 ms 120000 ms 500 ms to 120000 ms
Add filter
Show
Items 1-12 of 30
Sort By
UI-5292SE Rev.4.2 uEye SE UI-5292SE Rev.4.2
  • Ethernet 1.0 Gbps
  • 1"
  • Sony
  • 8.92 MPix
  • CMOS
  • 12.0 fps
  • IMX267
  • 4104 x 2174
Series
Price on request
UI-5291SE Rev. 4.2 uEye SE UI-5291SE Rev. 4.2
  • Ethernet 1.0 Gbps
  • 1"
  • Sony
  • 8.92 MPix
  • CMOS
  • 12.0 fps
  • IMX267
  • 4104 x 2174
Series
Price on request
UI-5290SE Rev.4.2 uEye SE UI-5290SE Rev.4.2
  • Ethernet 1.0 Gbps
  • 1"
  • Sony
  • 8.92 MPix
  • CMOS
  • 12.0 fps
  • IMX267
  • 4104 x 2174
Series
Price on request
UI-5290FA Rev.1.2 uEye FA UI-5290FA Rev.1.2
  • Ethernet 1.0 Gbps
  • 1"
  • Sony
  • 8.92 MPix
  • CMOS
  • 12.0 fps
  • IMX267
  • 4104 x 2174
Series
Price on request
UI-5262SE Rev.4.2 uEye SE UI-5262SE Rev.4.2
  • Ethernet 1.0 Gbps
  • 1/1.2"
  • Sony
  • 2.35 MPix
  • CMOS
  • 47.0 fps
  • IMX249
  • 1936 x 1216
Series
Price on request
UI-5261SE Rev.4.2 uEye SE UI-5261SE Rev.4.2
  • Ethernet 1.0 Gbps
  • 1/1.2"
  • Sony
  • 2.35 MPix
  • CMOS
  • 47.0 fps
  • IMX249
  • 1936 x 1216
Series
Price on request
UI-5260SE Rev.4.2 uEye SE UI-5260SE Rev.4.2
  • Ethernet 1.0 Gbps
  • 1/1.2"
  • Sony
  • 2.35 MPix
  • CMOS
  • 47.0 fps
  • IMX249
  • 1936 x 1216
Series
Price on request
UI-5260FA Rev.1.2 uEye FA UI-5260FA Rev.1.2
  • Ethernet 1.0 Gbps
  • 1/1.2"
  • Sony
  • 2.35 MPix
  • CMOS
  • 47.0 fps
  • IMX249
  • 1936 x 1216
Series
Price on request
UI-5260CP Rev. 2.2 uEye CP UI-5260CP Rev. 2.2
  • Ethernet 1.0 Gbps
  • 1/1.2"
  • Sony
  • 2.35 MPix
  • CMOS
  • 47.0 fps
  • IMX249
  • 1936 x 1216
Series
Price on request
UI-3260CP Rev. 2 uEye CP UI-3260CP Rev. 2
  • USB 3 5.0 Gbps
  • 1/1.2"
  • Sony
  • 2.35 MPix
  • CMOS
  • 47.0 fps
  • IMX249
  • 1936 x 1216
Not recommended for new designs
Price on request
UI-3180CP Rev. 2.1 uEye CP UI-3180CP Rev. 2.1
  • USB 3 5.0 Gbps
  • 1"
  • onsemi
  • 5.31 MPix
  • CMOS
  • 73.0 fps
  • PYTHON 5000
  • 2592 x 2048
Not recommended for new designs
Price on request
U3-3292SE Rev.1.2
uEye SE U3-3292SE Rev.1.2
  • USB 3 5.0 Gbps
  • 1"
  • Sony
  • 8.85 MPix
  • CMOS
  • 33.0 fps
  • IMX267
  • 4096 x 2160
Series
Price on request
It's so easy!