CAMERA FINDER

More FLEXIBILITY, more INDEPENDENCE and comprehensive SOFTWARE SUPPORT
IDS peak is the SDK of choice for both our new uEye+ camera world with standardised machine vision interfaces and the proven uEye cameras. Learn more about the two camera worlds here and gain further information for IDS peak beginners and switchers here.
Interface
-- All --
  1. USB 3 (11)
  2. Ethernet (9)
Interface-Speed
1 Gbps 10 Gbps 1 Gbps to 10 Gbps
Camera family
-- All --
Optical class
1/3" 1.1" 1/3" to 1.1"
Resolution
5.0 MPix 13.0 MPix 5.0 MPix to 13.0 MPix
Frame rate @ resolution max.
10 fps 220 fps 10 fps to 220 fps
Pixel size
2.00 µm 4.00 µm 2.00 µm to 4.00 µm
Min. exposure time
0.000 ms 1.000 ms 0.000 ms to 1.000 ms
Max. exposure time
2000 ms 120000 ms 2000 ms to 120000 ms
Add filter
Show
Items 1-12 of 20
Sort By
GV-5000FA-P Rev.1.2
uEye FA GV-5000FA-P Rev.1.2 [Polarisation]
  • Ethernet 1.0 Gbps
  • 1.1"
  • Sony
  • 12.29 MPix
  • CMOS
  • 10.0 fps
  • IMX253
  • 4096 x 3000
Series
Price on request
GV-51J0CP Rev.2.2
uEye CP GV-51J0CP Rev.2.2
  • Ethernet 1.0 Gbps
  • 2/3"
  • Sony
  • 8.13 MPix
  • CMOS
  • 15.0 fps
  • IMX546
  • 2856 x 2848
Series
Price on request
GV-51J0FA Rev.1.2
uEye FA GV-51J0FA Rev.1.2
  • Ethernet 1.0 Gbps
  • 2/3"
  • Sony
  • 8.13 MPix
  • CMOS
  • 15.0 fps
  • IMX546
  • 2856 x 2848
Series
Price on request
GV-51J0SE Rev.4.2
uEye SE GV-51J0SE Rev.4.2
  • Ethernet 1.0 Gbps
  • 2/3"
  • Sony
  • 8.13 MPix
  • CMOS
  • 15.0 fps
  • IMX546
  • 2856 x 2848
Series
Price on request
GV-51J1SE Rev.4.2
uEye SE GV-51J1SE Rev.4.2
  • Ethernet 1.0 Gbps
  • 2/3"
  • Sony
  • 8.13 MPix
  • CMOS
  • 15.0 fps
  • IMX546
  • 2856 x 2848
Series
Price on request
GV-51J2SE Rev.4.2
uEye SE GV-51J2SE Rev.4.2
  • Ethernet 1.0 Gbps
  • 2/3"
  • Sony
  • 8.13 MPix
  • CMOS
  • 15.0 fps
  • IMX546
  • 2856 x 2848
Series
Price on request
GV-7000WP
uEye Warp10 GV-7000WP
  • Ethernet 10.0 Gbps
  • 1.1"
  • Sony
  • 12.29 MPix
  • CMOS
  • 44.0 fps
  • IMX253
  • 4096 x 3000
Series
Price on request
GV-79F0WP
uEye Warp10 GV-79F0WP
  • Ethernet 10.0 Gbps
  • 1/1.8"
  • Sony
  • 5.10 MPix
  • CMOS
  • 220.0 fps
  • IMX537
  • 2472 x 2064
Series
Price on request
GV-79L0WP
uEye Warp10 GV-79L0WP
  • Ethernet 10.0 Gbps
  • 1/1.1"
  • Sony
  • 12.42 MPix
  • CMOS
  • 99.0 fps
  • IMX535
  • 4128 x 3008
Series
Price on request
U3-3000SE Rev.1.2
uEye SE U3-3000SE Rev.1.2
  • USB 3 5.0 Gbps
  • 1.1"
  • Sony
  • 12.29 MPix
  • CMOS
  • 32.0 fps
  • IMX253
  • 4096 x 3000
Series
Price on request
U3-3001SE Rev.1.2
uEye SE U3-3001SE Rev.1.2
  • USB 3 5.0 Gbps
  • 1.1"
  • Sony
  • 12.29 MPix
  • CMOS
  • 32.0 fps
  • IMX253
  • 4096 x 3000
Series
Price on request
U3-3002SE Rev.1.2
uEye SE U3-3002SE Rev.1.2
  • USB 3 5.0 Gbps
  • 1.1"
  • Sony
  • 12.29 MPix
  • CMOS
  • 32.0 fps
  • IMX253
  • 4096 x 3000
Series
Price on request
It's so easy!