CAMERA FINDER
More FLEXIBILITY, more INDEPENDENCE and comprehensive SOFTWARE SUPPORT
IDS peak is the SDK of choice for both our new uEye+ camera world with standardised machine vision interfaces and the proven uEye cameras. Learn more about the two camera worlds here and gain further information for IDS peak beginners and switchers here.
IDS peak is the SDK of choice for both our new uEye+ camera world with standardised machine vision interfaces and the proven uEye cameras. Learn more about the two camera worlds here and gain further information for IDS peak beginners and switchers here.
![U3-33F0XCP Rev.1.2](https://en.ids-imaging.com/store/media/catalog/product/cache/2/small_image/500x/9df78eab33525d08d6e5fb8d27136e95/c/a/camera-ueye-xcp-superspeed-usb-1.jpg)
uEye XCP
U3-33F0XCP Rev.1.2
- USB 3 5.0 Gbps
- 1/1.8"
- Sony
- 5.10 MPix
- CMOS
- 49.0 fps
- IMX568
- 2472 x 2062
Series
Price on request ![U3-33F1XLS Rev.1.2](https://en.ids-imaging.com/store/media/catalog/product/cache/2/small_image/500x/9df78eab33525d08d6e5fb8d27136e95/c/a/camera-usb3-ueye-xls-s-mount-1.jpg)
uEye XLS
U3-33F1XLS Rev.1.2
- USB 3 5.0 Gbps
- 1/1.8"
- Sony
- 5.10 MPix
- CMOS
- 49.0 fps
- IMX568
- 2472 x 2062
Series
Price on request ![U3-33F2XLS Rev.1.2](https://en.ids-imaging.com/store/media/catalog/product/cache/2/small_image/500x/9df78eab33525d08d6e5fb8d27136e95/c/a/camera-usb3-ueye-xls-boardlevel-1.jpg)
uEye XLS
U3-33F2XLS Rev.1.2
- USB 3 5.0 Gbps
- 1/1.8"
- Sony
- 5.10 MPix
- CMOS
- 49.0 fps
- IMX568
- 2472 x 2062
Series
Price on request ![U3-33F4XLS Rev.1.2](https://en.ids-imaging.com/store/media/catalog/product/cache/2/small_image/500x/9df78eab33525d08d6e5fb8d27136e95/c/a/camera-usb3-ueye-xls-cs-mount-1.jpg)
uEye XLS
U3-33F4XLS Rev.1.2
- USB 3 5.0 Gbps
- 1/1.8"
- Sony
- 5.10 MPix
- CMOS
- 49.0 fps
- IMX568
- 2472 x 2062
Series
Price on request ![U3-3560XCP Rev.1.2](https://en.ids-imaging.com/store/media/catalog/product/cache/2/small_image/500x/9df78eab33525d08d6e5fb8d27136e95/c/a/camera-ueye-xcp-superspeed-usb-1.jpg)
uEye XCP
U3-3560XCP Rev.1.2
- USB 3 5.0 Gbps
- 1/3"
- onsemi
- 2.30 MPix
- CMOS
- 102.0 fps
- AR0234
- 1920 x 1200
Series
Price on request ![U3-3560XLE Rev.1.2](https://en.ids-imaging.com/store/media/catalog/product/cache/2/small_image/500x/9df78eab33525d08d6e5fb8d27136e95/c/a/camera-ueye-xle-superspeed-usb-1.jpg)
uEye XLE
U3-3560XLE Rev.1.2
- USB 3 5.0 Gbps
- 1/3"
- onsemi
- 2.30 MPix
- CMOS
- 102.0 fps
- AR0234
- 1920 x 1200
Series
Price on request ![U3-3561XLE Rev.1.2](https://en.ids-imaging.com/store/media/catalog/product/cache/2/small_image/500x/9df78eab33525d08d6e5fb8d27136e95/c/a/camera-ueye-xle-rev1-1-superspeed-usb-boardlevel-m12-1.jpg)
uEye XLE
U3-3561XLE Rev.1.2
- USB 3 5.0 Gbps
- 1/3"
- onsemi
- 2.30 MPix
- CMOS
- 102.0 fps
- AR0234
- 1920 x 1200
Series
Price on request ![U3-3561XLS Rev.1.2](https://en.ids-imaging.com/store/media/catalog/product/cache/2/small_image/500x/9df78eab33525d08d6e5fb8d27136e95/c/a/camera-usb3-ueye-xls-s-mount-1.jpg)
uEye XLS
U3-3561XLS Rev.1.2
- USB 3 5.0 Gbps
- 1/3"
- onsemi
- 2.30 MPix
- CMOS
- 102.0 fps
- AR0234
- 1920 x 1200
Series
Price on request ![U3-3562XLE Rev.1.2](https://en.ids-imaging.com/store/media/catalog/product/cache/2/small_image/500x/9df78eab33525d08d6e5fb8d27136e95/c/a/camera-ueye-xle-rev1-1-superspeed-usb-boardlevel-1.jpg)
uEye XLE
U3-3562XLE Rev.1.2
- USB 3 5.0 Gbps
- 1/3"
- onsemi
- 2.30 MPix
- CMOS
- 102.0 fps
- AR0234
- 1920 x 1200
Series
Price on request ![U3-3562XLS Rev.1.2](https://en.ids-imaging.com/store/media/catalog/product/cache/2/small_image/500x/9df78eab33525d08d6e5fb8d27136e95/c/a/camera-usb3-ueye-xls-boardlevel-1.jpg)
uEye XLS
U3-3562XLS Rev.1.2
- USB 3 5.0 Gbps
- 1/3"
- onsemi
- 2.30 MPix
- CMOS
- 102.0 fps
- AR0234
- 1920 x 1200
Series
Price on request ![U3-3564XLE Rev.1.2](https://en.ids-imaging.com/store/media/catalog/product/cache/2/small_image/500x/9df78eab33525d08d6e5fb8d27136e95/c/a/camera-ueye-xle-rev1-1-superspeed-usb-boardlevel-cs-1.jpg)
uEye XLE
U3-3564XLE Rev.1.2
- USB 3 5.0 Gbps
- 1/3"
- onsemi
- 2.30 MPix
- CMOS
- 102.0 fps
- AR0234
- 1920 x 1200
Series
Price on request ![U3-3564XLS Rev.1.2](https://en.ids-imaging.com/store/media/catalog/product/cache/2/small_image/500x/9df78eab33525d08d6e5fb8d27136e95/c/a/camera-usb3-ueye-xls-cs-mount-1.jpg)
uEye XLS
U3-3564XLS Rev.1.2
- USB 3 5.0 Gbps
- 1/3"
- onsemi
- 2.30 MPix
- CMOS
- 102.0 fps
- AR0234
- 1920 x 1200
Series
Price on request ![U3-3566XLE Rev.1.2](https://en.ids-imaging.com/store/media/catalog/product/cache/2/small_image/500x/9df78eab33525d08d6e5fb8d27136e95/c/a/camera-ueye-xle-usb3.1-gen1-s-mount-1.jpg)
uEye XLE
U3-3566XLE Rev.1.2
- USB 3 5.0 Gbps
- 1/3"
- onsemi
- 2.30 MPix
- CMOS
- 102.0 fps
- AR0234
- 1920 x 1200
Series
Price on request ![U3-38C0XCP Rev.1.2](https://en.ids-imaging.com/store/media/catalog/product/cache/2/small_image/500x/9df78eab33525d08d6e5fb8d27136e95/c/a/camera-ueye-xcp-superspeed-usb-1.jpg)
uEye XCP
U3-38C0XCP Rev.1.2
- USB 3 5.0 Gbps
- 1/3"
- Sony
- 2.16 MPix
- CMOS
- 88.0 fps
- IMX662
- 1968 x 1100
Series
Price on request ![U3-38C1XLS Rev. 1.2](https://en.ids-imaging.com/store/media/catalog/product/cache/2/small_image/500x/9df78eab33525d08d6e5fb8d27136e95/c/a/camera-usb3-ueye-xls-s-mount-1.jpg)
uEye XLS
U3-38C1XLS Rev. 1.2
- USB 3 5.0 Gbps
- 1/3"
- Sony
- 2.16 MPix
- CMOS
- 88.0 fps
- IMX662
- 1968 x 1100
Series
Price on request ![U3-38C2XLS Rev. 1.2](https://en.ids-imaging.com/store/media/catalog/product/cache/2/small_image/500x/9df78eab33525d08d6e5fb8d27136e95/c/a/camera-usb3-ueye-xls-boardlevel-1.jpg)
uEye XLS
U3-38C2XLS Rev. 1.2
- USB 3 5.0 Gbps
- 1/3"
- Sony
- 2.16 MPix
- CMOS
- 88.0 fps
- IMX662
- 1968 x 1100
Series
Price on request ![U3-38C4XLS Rev. 1.2](https://en.ids-imaging.com/store/media/catalog/product/cache/2/small_image/500x/9df78eab33525d08d6e5fb8d27136e95/c/a/camera-usb3-ueye-xls-cs-mount-1.jpg)
uEye XLS
U3-38C4XLS Rev. 1.2
- USB 3 5.0 Gbps
- 1/3"
- Sony
- 2.16 MPix
- CMOS
- 88.0 fps
- IMX662
- 1968 x 1100
Series
Price on request
It's so easy!