CAMERA FINDER
More FLEXIBILITY, more INDEPENDENCE and comprehensive SOFTWARE SUPPORT
IDS peak is the SDK of choice for both our new uEye+ camera world with standardised machine vision interfaces and the proven uEye cameras. Learn more about the two camera worlds here and gain further information for IDS peak beginners and switchers here.
IDS peak is the SDK of choice for both our new uEye+ camera world with standardised machine vision interfaces and the proven uEye cameras. Learn more about the two camera worlds here and gain further information for IDS peak beginners and switchers here.
![GV-51F0CP Rev.2.2](https://en.ids-imaging.com/store/media/catalog/product/cache/2/small_image/500x/9df78eab33525d08d6e5fb8d27136e95/c/a/camera-gige-ueye-cp-rev2-1.jpg)
uEye CP
GV-51F0CP Rev.2.2
- Ethernet 1.0 Gbps
- 1/1.8"
- Sony
- 5.10 MPix
- CMOS
- 24.0 fps
- IMX547
- 2472 x 2064
Series
Price on request ![GV-51F0FA Rev.1.2](https://en.ids-imaging.com/store/media/catalog/product/cache/2/small_image/500x/9df78eab33525d08d6e5fb8d27136e95/c/a/camera-gige-ueye-fa-1.jpg)
uEye FA
GV-51F0FA Rev.1.2
- Ethernet 1.0 Gbps
- 1/1.8"
- Sony
- 5.10 MPix
- CMOS
- 24.0 fps
- IMX547
- 2472 x 2064
Series
Price on request ![GV-51F0SE Rev.4.2](https://en.ids-imaging.com/store/media/catalog/product/cache/2/small_image/500x/9df78eab33525d08d6e5fb8d27136e95/c/a/camera-gige-ueye-se-cmos-rev4-1.jpg)
uEye SE
GV-51F0SE Rev.4.2
- Ethernet 1.0 Gbps
- 1/1.8"
- Sony
- 5.10 MPix
- CMOS
- 24.0 fps
- IMX547
- 2472 x 2064
Series
Price on request ![GV-51F1SE Rev.4.2](https://en.ids-imaging.com/store/media/catalog/product/cache/2/small_image/500x/9df78eab33525d08d6e5fb8d27136e95/c/a/camera-gige-ueye-se-rev4-cmount-boardlevel-sboard-1.jpg)
uEye SE
GV-51F1SE Rev.4.2
- Ethernet 1.0 Gbps
- 1/1.8"
- Sony
- 5.10 MPix
- CMOS
- 24.0 fps
- IMX547
- 2472 x 2064
Series
Price on request ![GV-51F2SE Rev.4.2](https://en.ids-imaging.com/store/media/catalog/product/cache/2/small_image/500x/9df78eab33525d08d6e5fb8d27136e95/c/a/camera-gige-ueye-se-rev4-boardlevel-sboard-1.jpg)
uEye SE
GV-51F2SE Rev.4.2
- Ethernet 1.0 Gbps
- 1/1.8"
- Sony
- 5.10 MPix
- CMOS
- 24.0 fps
- IMX547
- 2472 x 2064
Series
Price on request ![GV-5250CP Rev.2.2](https://en.ids-imaging.com/store/media/catalog/product/cache/2/small_image/500x/9df78eab33525d08d6e5fb8d27136e95/c/a/camera-gige-ueye-cp-rev2-1.jpg)
uEye CP
GV-5250CP Rev.2.2
- Ethernet 1.0 Gbps
- 1/1.8"
- e2v
- 1.92 MPix
- CMOS
- 52.0 fps
- EV76C570
- 1600 x 1200
Series
Price on request ![GV-5250FA Rev.1.2](https://en.ids-imaging.com/store/media/catalog/product/cache/2/small_image/500x/9df78eab33525d08d6e5fb8d27136e95/c/a/camera-gige-ueye-fa-1.jpg)
uEye FA
GV-5250FA Rev.1.2
- Ethernet 1.0 Gbps
- 1/1.8"
- e2v
- 1.92 MPix
- CMOS
- 52.0 fps
- EV76C570
- 1600 x 1200
Series
Price on request ![GV-5250SE Rev.4.2](https://en.ids-imaging.com/store/media/catalog/product/cache/2/small_image/500x/9df78eab33525d08d6e5fb8d27136e95/c/a/camera-gige-ueye-se-cmos-rev4-1.jpg)
uEye SE
GV-5250SE Rev.4.2
- Ethernet 1.0 Gbps
- 1/1.8"
- e2v
- 1.92 MPix
- CMOS
- 52.0 fps
- EV76C570
- 1600 x 1200
Series
Price on request ![GV-5251SE Rev.4.2](https://en.ids-imaging.com/store/media/catalog/product/cache/2/small_image/500x/9df78eab33525d08d6e5fb8d27136e95/c/a/camera-gige-ueye-se-rev4-cmount-boardlevel-sboard-1.jpg)
uEye SE
GV-5251SE Rev.4.2
- Ethernet 1.0 Gbps
- 1/1.8"
- e2v
- 1.92 MPix
- CMOS
- 52.0 fps
- EV76C570
- 1600 x 1200
Series
Price on request ![GV-5252SE Rev.4.2](https://en.ids-imaging.com/store/media/catalog/product/cache/2/small_image/500x/9df78eab33525d08d6e5fb8d27136e95/c/a/camera-gige-ueye-se-rev4-boardlevel-sboard-1.jpg)
uEye SE
GV-5252SE Rev.4.2
- Ethernet 1.0 Gbps
- 1/1.8"
- e2v
- 1.92 MPix
- CMOS
- 52.0 fps
- EV76C570
- 1600 x 1200
Series
Price on request ![GV-79L0WP](https://en.ids-imaging.com/store/media/catalog/product/cache/2/small_image/500x/9df78eab33525d08d6e5fb8d27136e95/c/a/camera-gige-ueye-warp10-cmount-1.jpg)
uEye Warp10
GV-79L0WP
- Ethernet 10.0 Gbps
- 1/1.1"
- Sony
- 12.42 MPix
- CMOS
- 99.0 fps
- IMX535
- 4128 x 3008
Series
Price on request ![U3-3130CP Rev. 2.2](https://en.ids-imaging.com/store/media/catalog/product/cache/2/small_image/500x/9df78eab33525d08d6e5fb8d27136e95/c/a/camera-usb3-ueye-cp-rev2-1.jpg)
uEye CP
U3-3130CP Rev. 2.2
- USB 3 5.0 Gbps
- 1/3.6"
- onsemi
- 0.48 MPix
- CMOS
- 396.0 fps
- PYTHON 500
- 800 x 600
Series
Price on request
It's so easy!