CAMERA FINDER

More FLEXIBILITY, more INDEPENDENCE and comprehensive SOFTWARE SUPPORT
IDS peak is the SDK of choice for both our new uEye+ camera world with standardised machine vision interfaces and the proven uEye cameras. Learn more about the two camera worlds here and gain further information for IDS peak beginners and switchers here.
Interface-Speed
0 Gbps 5 Gbps 0 Gbps to 5 Gbps
Camera family
-- All --
Optical class
1/3.6" 1" 1/3.6" to 1"
Resolution
0.0 MPix 14.0 MPix 0.0 MPix to 14.0 MPix
Frame rate @ resolution max.
20 fps 396 fps 20 fps to 396 fps
Pixel size
1.00 µm 6.00 µm 1.00 µm to 6.00 µm
Min. exposure time
0.000 ms 1.000 ms 0.000 ms to 1.000 ms
Max. exposure time
169 ms 5000 ms 169 ms to 5000 ms
Add filter
Show
35 Item(s)
Sort By
UV-36L0XC
uEye XC UV-36L0XC
  • USB 3 5.0 Gbps
  • 1/3.2"
  • onsemi
  • CMOS
  • AR1335
Series
Price on request
UI-5244LE-MB Rev.1.2 uEye LE UI-5244LE-MB Rev.1.2
  • Ethernet 1.0 Gbps
  • 1/1.8"
  • e2v
  • 1.31 MPix
  • CMOS
  • 50.0 fps
  • EV76C560
  • 1280 x 1024
Series
Price on request
UI-5244LE Rev.1.2 uEye LE UI-5244LE Rev.1.2
  • Ethernet 1.0 Gbps
  • 1/1.8"
  • e2v
  • 1.31 MPix
  • CMOS
  • 50.0 fps
  • EV76C560
  • 1280 x 1024
Series
Price on request
UI-5242SE Rev. 4.2 uEye SE UI-5242SE Rev. 4.2
  • Ethernet 1.0 Gbps
  • 1/1.8"
  • e2v
  • 1.31 MPix
  • CMOS
  • 60.0 fps
  • EV76C560
  • 1280 x 1024
Series
Price on request
UI-5242LE-MB Rev.1.2 uEye LE UI-5242LE-MB Rev.1.2
  • Ethernet 1.0 Gbps
  • 1/1.8"
  • e2v
  • 1.31 MPix
  • CMOS
  • 50.0 fps
  • EV76C560
  • 1280 x 1024
Series
Price on request
UI-5242LE Rev.1.2 uEye LE UI-5242LE Rev.1.2
  • Ethernet 1.0 Gbps
  • 1/1.8"
  • e2v
  • 1.31 MPix
  • CMOS
  • 50.0 fps
  • EV76C560
  • 1280 x 1024
Series
Price on request
UI-5241SE Rev. 4.2 uEye SE UI-5241SE Rev. 4.2
  • Ethernet 1.0 Gbps
  • 1/1.8"
  • e2v
  • 1.31 MPix
  • CMOS
  • 60.0 fps
  • EV76C560
  • 1280 x 1024
Series
Price on request
UI-5241LE-MB Rev.1.2 uEye LE UI-5241LE-MB Rev.1.2
  • Ethernet 1.0 Gbps
  • 1/1.8"
  • e2v
  • 1.31 MPix
  • CMOS
  • 50.0 fps
  • EV76C560
  • 1280 x 1024
Series
Price on request
UI-5241LE Rev.1.2 uEye LE UI-5241LE Rev.1.2
  • Ethernet 1.0 Gbps
  • 1/1.8"
  • e2v
  • 1.31 MPix
  • CMOS
  • 50.0 fps
  • EV76C560
  • 1280 x 1024
Series
Price on request
UI-5240SE Rev.4.2 uEye SE UI-5240SE Rev.4.2
  • Ethernet 1.0 Gbps
  • 1/1.8"
  • e2v
  • 1.31 MPix
  • CMOS
  • 60.0 fps
  • EV76C560
  • 1280 x 1024
Series
Price on request
UI-5240RE PoE Rev.2.2 uEye RE UI-5240RE PoE Rev.2.2
  • Ethernet 1.0 Gbps
  • 1/1.8"
  • e2v
  • 1.31 MPix
  • CMOS
  • 50.0 fps
  • EV76C661
  • 1280 x 1024
Series
Price on request
UI-5240FA Rev.1.2 uEye FA UI-5240FA Rev.1.2
  • Ethernet 1.0 Gbps
  • 1/1.8"
  • e2v
  • 1.31 MPix
  • CMOS
  • 60.0 fps
  • EV76C560
  • 1280 x 1024
Series
Price on request
UI-5240CP Rev.2.2 uEye CP UI-5240CP Rev.2.2
  • Ethernet 1.0 Gbps
  • 1/1.8"
  • e2v
  • 1.31 MPix
  • CMOS
  • 60.0 fps
  • EV76C560
  • 1280 x 1024
Series
Price on request
UI-5132SE Rev.4.2 uEye SE UI-5132SE Rev.4.2
  • Ethernet 1.0 Gbps
  • 1/3.6"
  • onsemi
  • 0.48 MPix
  • CMOS
  • 205.0 fps
  • PYTHON 500
  • 800 x 600
Series
Price on request
UI-5131SE Rev.4.2 uEye SE UI-5131SE Rev.4.2
  • Ethernet 1.0 Gbps
  • 1/3.6"
  • onsemi
  • 0.48 MPix
  • CMOS
  • 205.0 fps
  • PYTHON 500
  • 800 x 600
Series
Price on request
UI-5130SE Rev.4.2 uEye SE UI-5130SE Rev.4.2
  • Ethernet 1.0 Gbps
  • 1/3.6"
  • onsemi
  • 0.48 MPix
  • CMOS
  • 205.0 fps
  • PYTHON 500
  • 800 x 600
Series
Price on request
UI-5130CP Rev. 2.2 uEye CP UI-5130CP Rev. 2.2
  • Ethernet 1.0 Gbps
  • 1/3.6"
  • onsemi
  • 0.48 MPix
  • CMOS
  • 205.0 fps
  • PYTHON 500
  • 800 x 600
Series
Price on request
UI-3240CP Rev. 2 uEye CP UI-3240CP Rev. 2
  • USB 3 5.0 Gbps
  • 1/1.8"
  • e2v
  • 1.31 MPix
  • CMOS
  • 60.0 fps
  • EV76C560
  • 1280 x 1024
Series
Price on request
UI-3180CP Rev. 2.1 uEye CP UI-3180CP Rev. 2.1
  • USB 3 5.0 Gbps
  • 1"
  • onsemi
  • 5.31 MPix
  • CMOS
  • 73.0 fps
  • PYTHON 5000
  • 2592 x 2048
Not recommended for new designs
Price on request
UI-3130CP Rev. 2 uEye CP UI-3130CP Rev. 2
  • USB 3 5.0 Gbps
  • 1/3.6"
  • onsemi
  • 0.48 MPix
  • CMOS
  • 396.0 fps
  • PYTHON 500
  • 800 x 600
Not recommended for new designs
Price on request
UI-1242LE uEye LE UI-1242LE
  • USB 2 0.5 Gbps
  • 1/1.8"
  • e2v
  • 1.31 MPix
  • CMOS
  • 25.8 fps
  • EV76C560
  • 1280 x 1024
Series
Price on request
UI-1241LE uEye LE UI-1241LE
  • USB 2 0.5 Gbps
  • 1/1.8"
  • e2v
  • 1.31 MPix
  • CMOS
  • 25.8 fps
  • EV76C560
  • 1280 x 1024
Series
Price on request
UI-1240SE uEye SE UI-1240SE
  • USB 2 0.5 Gbps
  • 1/1.8"
  • e2v
  • 1.31 MPix
  • CMOS
  • 25.8 fps
  • EV76C560
  • 1280 x 1024
Series
Price on request
UI-1240ML uEye ML UI-1240ML
  • USB 2 0.5 Gbps
  • 1/1.8"
  • e2v
  • 1.31 MPix
  • CMOS
  • 25.8 fps
  • EV76C560
  • 1280 x 1024
Series
Price on request
UI-1240LE uEye LE UI-1240LE
  • USB 2 0.5 Gbps
  • 1/1.8"
  • e2v
  • 1.31 MPix
  • CMOS
  • 25.8 fps
  • EV76C560
  • 1280 x 1024
Series
Price on request
uEye XC Starter set
uEye XC uEye XC Starter set
  • USB 3 5.0 Gbps
  • 1/3.2"
  • onsemi
  • 13.10 MPix
  • CMOS
  • 20.0 fps
  • AR1335
  • 4200 x 3120
Series
Price on request
uEye UVC XC Starter set
uEye XC uEye UVC XC Starter set
  • USB 3 5.0 Gbps
  • 1/3.2"
  • onsemi
  • CMOS
  • AR1335
Series
Price on request
U3-36L0XC
uEye XC U3-36L0XC
  • USB 3 5.0 Gbps
  • 1/3.2"
  • onsemi
  • 13.10 MPix
  • CMOS
  • 20.0 fps
  • AR1335
  • 4200 x 3120
Series
Price on request
U3-3180CP Rev. 2.2
uEye CP U3-3180CP Rev. 2.2
  • USB 3 5.0 Gbps
  • 1"
  • onsemi
  • 5.31 MPix
  • CMOS
  • 73.0 fps
  • PYTHON 5000
  • 2592 x 2048
Series
Price on request
U3-3130CP Rev. 2.2
uEye CP U3-3130CP Rev. 2.2
  • USB 3 5.0 Gbps
  • 1/3.6"
  • onsemi
  • 0.48 MPix
  • CMOS
  • 396.0 fps
  • PYTHON 500
  • 800 x 600
Series
Price on request
GV-5242SE Rev.4.2
uEye SE GV-5242SE Rev.4.2
  • Ethernet 1.0 Gbps
  • 1/1.8"
  • e2v
  • 1.31 MPix
  • CMOS
  • 59.0 fps
  • EV76C560
  • 1280 x 1024
Series
Price on request
GV-5241SE Rev.4.2
uEye SE GV-5241SE Rev.4.2
  • Ethernet 1.0 Gbps
  • 1/1.8"
  • e2v
  • 1.31 MPix
  • CMOS
  • 59.0 fps
  • EV76C560
  • 1280 x 1024
Series
Price on request
GV-5240SE Rev.4.2
uEye SE GV-5240SE Rev.4.2
  • Ethernet 1.0 Gbps
  • 1/1.8"
  • e2v
  • 1.31 MPix
  • CMOS
  • 59.0 fps
  • EV76C560
  • 1280 x 1024
Series
Price on request
GV-5240FA Rev.1.2
uEye FA GV-5240FA Rev.1.2
  • Ethernet 1.0 Gbps
  • 1/1.8"
  • e2v
  • 1.31 MPix
  • CMOS
  • 59.0 fps
  • EV76C560
  • 1280 x 1024
Series
Price on request
GV-5240CP Rev.2.2
uEye CP GV-5240CP Rev.2.2
  • Ethernet 1.0 Gbps
  • 1/1.8"
  • e2v
  • 1.31 MPix
  • CMOS
  • 59.0 fps
  • EV76C560
  • 1280 x 1024
Series
Price on request
It's so easy!