CAMERA FINDER

More FLEXIBILITY, more INDEPENDENCE and comprehensive SOFTWARE SUPPORT
IDS peak is the SDK of choice for both our new uEye+ camera world with standardised machine vision interfaces and the proven uEye cameras. Learn more about the two camera worlds here and gain further information for IDS peak beginners and switchers here.
Interface
-- All --
  1. USB 3 (17)
  2. Ethernet (5)
Interface-Speed
1 Gbps 5 Gbps 1 Gbps to 5 Gbps
Camera family
-- All --
Optical class
1/3.2" 1/1.8" 1/3.2" to 1/1.8"
Resolution
2.0 MPix 14.0 MPix 2.0 MPix to 14.0 MPix
Frame rate @ resolution max.
20 fps 166 fps 20 fps to 166 fps
Pixel size
1.00 µm 4.00 µm 1.00 µm to 4.00 µm
Min. exposure time
0.000 ms 1.000 ms 0.000 ms to 1.000 ms
Max. exposure time
955 ms 90000 ms 955 ms to 90000 ms
Add filter
Show
22 Item(s)
Sort By
GV-50C0CP Rev.2.2
uEye CP GV-50C0CP Rev.2.2
  • Ethernet 1.0 Gbps
  • 1/2"
  • Sony
  • 2.35 MPix
  • CMOS
  • 52.0 fps
  • IMX392
  • 1936 x 1216
Series
Price on request
GV-50C0FA Rev.1.2
uEye FA GV-50C0FA Rev.1.2
  • Ethernet 1.0 Gbps
  • 1/2"
  • Sony
  • 2.35 MPix
  • CMOS
  • 52.0 fps
  • IMX392
  • 1936 x 1216
Series
Price on request
GV-50C0SE Rev.4.2
uEye SE GV-50C0SE Rev.4.2
  • Ethernet 1.0 Gbps
  • 1/2"
  • Sony
  • 2.35 MPix
  • CMOS
  • 52.0 fps
  • IMX392
  • 1936 x 1216
Series
Price on request
GV-50C1SE Rev.4.2
uEye SE GV-50C1SE Rev.4.2
  • Ethernet 1.0 Gbps
  • 1/2"
  • Sony
  • 2.35 MPix
  • CMOS
  • 52.0 fps
  • IMX392
  • 1936 x 1216
Series
Price on request
GV-50C2SE Rev.4.2
uEye SE GV-50C2SE Rev.4.2
  • Ethernet 1.0 Gbps
  • 1/2"
  • Sony
  • 2.35 MPix
  • CMOS
  • 52.0 fps
  • IMX392
  • 1936 x 1216
Series
Price on request
U3-3070CP Rev.2.2
uEye CP U3-3070CP Rev.2.2
  • USB 3 5.0 Gbps
  • 1/1.8"
  • Sony
  • 3.15 MPix
  • CMOS
  • 114.0 fps
  • IMX252
  • 2048 x 1536
Series
Price on request
U3-3070SE Rev.1.2
uEye SE U3-3070SE Rev.1.2
  • USB 3 5.0 Gbps
  • 1/1.8"
  • Sony
  • 3.15 MPix
  • CMOS
  • 114.0 fps
  • IMX252
  • 2048 x 1536
Series
Price on request
U3-3071SE Rev.1.2
uEye SE U3-3071SE Rev.1.2
  • USB 3 5.0 Gbps
  • 1/1.8"
  • Sony
  • 3.15 MPix
  • CMOS
  • 114.0 fps
  • IMX252
  • 2048 x 1536
Series
Price on request
U3-3072SE Rev.1.2
uEye SE U3-3072SE Rev.1.2
  • USB 3 5.0 Gbps
  • 1/1.8"
  • Sony
  • 3.15 MPix
  • CMOS
  • 114.0 fps
  • IMX252
  • 2048 x 1536
Series
Price on request
U3-30C0CP Rev.2.2
uEye CP U3-30C0CP Rev.2.2
  • USB 3 5.0 Gbps
  • 1/2"
  • Sony
  • 2.35 MPix
  • CMOS
  • 166.0 fps
  • IMX392
  • 1936 x 1216
Series
Price on request
U3-30C0SE Rev.1.2
uEye SE U3-30C0SE Rev.1.2
  • USB 3 5.0 Gbps
  • 1/2"
  • Sony
  • 2.35 MPix
  • CMOS
  • 166.0 fps
  • IMX392
  • 1936 x 1216
Series
Price on request
U3-30C1SE Rev.1.2
uEye SE U3-30C1SE Rev.1.2
  • USB 3 5.0 Gbps
  • 1/2"
  • Sony
  • 2.35 MPix
  • CMOS
  • 166.0 fps
  • IMX392
  • 1936 x 1216
Series
Price on request
U3-30C2SE Rev.1.2
uEye SE U3-30C2SE Rev.1.2
  • USB 3 5.0 Gbps
  • 1/2"
  • Sony
  • 2.35 MPix
  • CMOS
  • 166.0 fps
  • IMX392
  • 1936 x 1216
Series
Price on request
U3-33F0XCP Rev.1.2
uEye XCP U3-33F0XCP Rev.1.2
  • USB 3 5.0 Gbps
  • 1/1.8"
  • Sony
  • 5.10 MPix
  • CMOS
  • 49.0 fps
  • IMX568
  • 2472 x 2062
Series
Price on request
U3-33F1XLS Rev.1.2
uEye XLS U3-33F1XLS Rev.1.2
  • USB 3 5.0 Gbps
  • 1/1.8"
  • Sony
  • 5.10 MPix
  • CMOS
  • 49.0 fps
  • IMX568
  • 2472 x 2062
Series
Price on request
U3-33F2XLS Rev.1.2
uEye XLS U3-33F2XLS Rev.1.2
  • USB 3 5.0 Gbps
  • 1/1.8"
  • Sony
  • 5.10 MPix
  • CMOS
  • 49.0 fps
  • IMX568
  • 2472 x 2062
Series
Price on request
U3-33F4XLS Rev.1.2
uEye XLS U3-33F4XLS Rev.1.2
  • USB 3 5.0 Gbps
  • 1/1.8"
  • Sony
  • 5.10 MPix
  • CMOS
  • 49.0 fps
  • IMX568
  • 2472 x 2062
Series
Price on request
U3-36L0XC
uEye XC U3-36L0XC
  • USB 3 5.0 Gbps
  • 1/3.2"
  • onsemi
  • 13.10 MPix
  • CMOS
  • 20.0 fps
  • AR1335
  • 4200 x 3120
Series
Price on request
uEye UVC XC Starter set
uEye XC uEye UVC XC Starter set
  • USB 3 5.0 Gbps
  • 1/3.2"
  • onsemi
  • CMOS
  • AR1335
Series
Price on request
uEye XC Starter set
uEye XC uEye XC Starter set
  • USB 3 5.0 Gbps
  • 1/3.2"
  • onsemi
  • 13.10 MPix
  • CMOS
  • 20.0 fps
  • AR1335
  • 4200 x 3120
Series
Price on request
UI-3070CP Rev. 2 uEye CP UI-3070CP Rev. 2
  • USB 3 5.0 Gbps
  • 1/1.8"
  • Sony
  • 3.17 MPix
  • CMOS
  • 123.0 fps
  • IMX252
  • 2056 x 1542
Not recommended for new designs
Price on request
UV-36L0XC
uEye XC UV-36L0XC
  • USB 3 5.0 Gbps
  • 1/3.2"
  • onsemi
  • CMOS
  • AR1335
Series
Price on request
It's so easy!