CAMERA FINDER
More FLEXIBILITY, more INDEPENDENCE and comprehensive SOFTWARE SUPPORT
IDS peak is the SDK of choice for both our new uEye+ camera world with standardised machine vision interfaces and the proven uEye cameras. Learn more about the two camera worlds here and gain further information for IDS peak beginners and switchers here.
IDS peak is the SDK of choice for both our new uEye+ camera world with standardised machine vision interfaces and the proven uEye cameras. Learn more about the two camera worlds here and gain further information for IDS peak beginners and switchers here.
![GV-79F0WP](https://en.ids-imaging.com/store/media/catalog/product/cache/2/small_image/500x/9df78eab33525d08d6e5fb8d27136e95/c/a/camera-gige-ueye-warp10-cmount-1.jpg)
uEye Warp10
GV-79F0WP
- Ethernet 10.0 Gbps
- 1/1.8"
- Sony
- 5.10 MPix
- CMOS
- 220.0 fps
- IMX537
- 2472 x 2064
Series
Price on request ![IDS NXT malibu RS18083](https://en.ids-imaging.com/store/media/catalog/product/cache/2/small_image/500x/9df78eab33525d08d6e5fb8d27136e95/i/d/ids-nxt-malibu-vision-app-based-inference-camera-1.jpg)
IDS NXT malibu
IDS NXT malibu RS18083
- Ethernet 1.0 Gbps
- 1/1.8"
- Sony
- 8.39 MPix
- CMOS
- IMX678
- 3856 x 2176
Series
Price on request ![U3-3060CP Rev.2.2](https://en.ids-imaging.com/store/media/catalog/product/cache/2/small_image/500x/9df78eab33525d08d6e5fb8d27136e95/c/a/camera-usb3-ueye-cp-rev2-1.jpg)
uEye CP
U3-3060CP Rev.2.2
- USB 3 5.0 Gbps
- 1/1.2"
- Sony
- 2.30 MPix
- CMOS
- 161.0 fps
- IMX174
- 1920 x 1200
Series
Price on request ![U3-3060SE Rev.1.2](https://en.ids-imaging.com/store/media/catalog/product/cache/2/small_image/500x/9df78eab33525d08d6e5fb8d27136e95/c/a/camera-ueye-se-usb3.1-gen1-1.jpg)
uEye SE
U3-3060SE Rev.1.2
- USB 3 5.0 Gbps
- 1/1.2"
- Sony
- 2.30 MPix
- CMOS
- 161.0 fps
- IMX174
- 1920 x 1200
Series
Price on request ![U3-3061SE Rev.1.2](https://en.ids-imaging.com/store/media/catalog/product/cache/2/small_image/500x/9df78eab33525d08d6e5fb8d27136e95/c/a/camera-ueye-se-usb3.1-gen1-boardlevel-cmount-sboard-1.jpg)
uEye SE
U3-3061SE Rev.1.2
- USB 3 5.0 Gbps
- 1/1.2"
- Sony
- 2.30 MPix
- CMOS
- 161.0 fps
- IMX174
- 1920 x 1200
Series
Price on request ![U3-3062SE Rev.1.2](https://en.ids-imaging.com/store/media/catalog/product/cache/2/small_image/500x/9df78eab33525d08d6e5fb8d27136e95/c/a/camera-ueye-se-usb3.1-gen1-boardlevel-sboard-1.jpg)
uEye SE
U3-3062SE Rev.1.2
- USB 3 5.0 Gbps
- 1/1.2"
- Sony
- 2.30 MPix
- CMOS
- 161.0 fps
- IMX174
- 1920 x 1200
Series
Price on request ![U3-36P0XCP Rev.1.2](https://en.ids-imaging.com/store/media/catalog/product/cache/2/small_image/500x/9df78eab33525d08d6e5fb8d27136e95/c/a/camera-ueye-xcp-superspeed-usb-1.jpg)
uEye XCP
U3-36P0XCP Rev.1.2
- USB 3 5.0 Gbps
- 1/1.8"
- onsemi
- 19.80 MPix
- CMOS
- 15.0 fps
- AR2020
- 5136 x 3856
Series
Price on request ![U3-36P1XLS Rev.1.2](https://en.ids-imaging.com/store/media/catalog/product/cache/2/small_image/500x/9df78eab33525d08d6e5fb8d27136e95/c/a/camera-usb3-ueye-xls-s-mount-1.jpg)
uEye XLS
U3-36P1XLS Rev.1.2
- USB 3 5.0 Gbps
- 1/1.8"
- onsemi
- 19.80 MPix
- CMOS
- 15.0 fps
- AR2020
- 5136 x 3856
Series
Price on request ![U3-36P2XLS Rev.1.2](https://en.ids-imaging.com/store/media/catalog/product/cache/2/small_image/500x/9df78eab33525d08d6e5fb8d27136e95/c/a/camera-usb3-ueye-xls-boardlevel-1.jpg)
uEye XLS
U3-36P2XLS Rev.1.2
- USB 3 5.0 Gbps
- 1/1.8"
- onsemi
- 19.80 MPix
- CMOS
- 15.0 fps
- AR2020
- 5136 x 3856
Series
Price on request ![U3-36P4XLS Rev.1.2](https://en.ids-imaging.com/store/media/catalog/product/cache/2/small_image/500x/9df78eab33525d08d6e5fb8d27136e95/c/a/camera-usb3-ueye-xls-cs-mount-1.jpg)
uEye XLS
U3-36P4XLS Rev.1.2
- USB 3 5.0 Gbps
- 1/1.8"
- onsemi
- 19.80 MPix
- CMOS
- 15.0 fps
- AR2020
- 5136 x 3856
Series
Price on request ![uEye XS Rev.1.1](https://en.ids-imaging.com/store/media/catalog/product/cache/2/small_image/500x/9df78eab33525d08d6e5fb8d27136e95/c/a/camera-usb2-ueye-xs-rev1_1-1.jpg)
- USB 2 0.5 Gbps
- 1/4"
- OmniVision
- 5.04 MPix
- CMOS
- 15.0 fps
- OV5640
- 2592 x 1944
Series
Price on request ![uEye XS Rev.1.1 Starter Set](https://en.ids-imaging.com/store/media/catalog/product/cache/2/small_image/500x/9df78eab33525d08d6e5fb8d27136e95/s/t/starterkit-usb2-ueye-xs-1.jpg)
- USB 2 0.5 Gbps
- 1/4"
- OmniVision
- 5.04 MPix
- CMOS
- 15.0 fps
- OV5640
- 2592 x 1944
Series
Price on request
It's so easy!