CAMERA FINDER

More FLEXIBILITY, more INDEPENDENCE and comprehensive SOFTWARE SUPPORT
IDS peak is the SDK of choice for both our new uEye+ camera world with standardised machine vision interfaces and the proven uEye cameras. Learn more about the two camera worlds here and gain further information for IDS peak beginners and switchers here.
Interface-Speed
0 Gbps 5 Gbps 0 Gbps to 5 Gbps
Camera family
-- All --
Optical class
1/2" 1" 1/2" to 1"
Resolution
2.0 MPix 13.0 MPix 2.0 MPix to 13.0 MPix
Frame rate @ resolution max.
3 fps 166 fps 3 fps to 166 fps
Pixel size
1.00 µm 6.00 µm 1.00 µm to 6.00 µm
Min. exposure time
0.000 ms 1.000 ms 0.000 ms to 1.000 ms
Max. exposure time
500 ms 120000 ms 500 ms to 120000 ms
Add filter
Show
Items 1-12 of 24
Sort By
GV-51F0CP Rev.2.2
uEye CP GV-51F0CP Rev.2.2
  • Ethernet 1.0 Gbps
  • 1/1.8"
  • Sony
  • 5.10 MPix
  • CMOS
  • 24.0 fps
  • IMX547
  • 2472 x 2064
Series
Price on request
GV-51F0FA Rev.1.2
uEye FA GV-51F0FA Rev.1.2
  • Ethernet 1.0 Gbps
  • 1/1.8"
  • Sony
  • 5.10 MPix
  • CMOS
  • 24.0 fps
  • IMX547
  • 2472 x 2064
Series
Price on request
GV-51F0SE Rev.4.2
uEye SE GV-51F0SE Rev.4.2
  • Ethernet 1.0 Gbps
  • 1/1.8"
  • Sony
  • 5.10 MPix
  • CMOS
  • 24.0 fps
  • IMX547
  • 2472 x 2064
Series
Price on request
GV-51F1SE Rev.4.2
uEye SE GV-51F1SE Rev.4.2
  • Ethernet 1.0 Gbps
  • 1/1.8"
  • Sony
  • 5.10 MPix
  • CMOS
  • 24.0 fps
  • IMX547
  • 2472 x 2064
Series
Price on request
GV-51F2SE Rev.4.2
uEye SE GV-51F2SE Rev.4.2
  • Ethernet 1.0 Gbps
  • 1/1.8"
  • Sony
  • 5.10 MPix
  • CMOS
  • 24.0 fps
  • IMX547
  • 2472 x 2064
Series
Price on request
U3-3060CP Rev.2.2
uEye CP U3-3060CP Rev.2.2
  • USB 3 5.0 Gbps
  • 1/1.2"
  • Sony
  • 2.30 MPix
  • CMOS
  • 161.0 fps
  • IMX174
  • 1920 x 1200
Series
Price on request
U3-3060SE Rev.1.2
uEye SE U3-3060SE Rev.1.2
  • USB 3 5.0 Gbps
  • 1/1.2"
  • Sony
  • 2.30 MPix
  • CMOS
  • 161.0 fps
  • IMX174
  • 1920 x 1200
Series
Price on request
U3-3061SE Rev.1.2
uEye SE U3-3061SE Rev.1.2
  • USB 3 5.0 Gbps
  • 1/1.2"
  • Sony
  • 2.30 MPix
  • CMOS
  • 161.0 fps
  • IMX174
  • 1920 x 1200
Series
Price on request
U3-3062SE Rev.1.2
uEye SE U3-3062SE Rev.1.2
  • USB 3 5.0 Gbps
  • 1/1.2"
  • Sony
  • 2.30 MPix
  • CMOS
  • 161.0 fps
  • IMX174
  • 1920 x 1200
Series
Price on request
U3-31F0CP Rev.2.2
uEye CP U3-31F0CP Rev.2.2
  • USB 3 5.0 Gbps
  • 1/1.8"
  • Sony
  • 5.10 MPix
  • CMOS
  • 75.0 fps
  • IMX547
  • 2472 x 2064
Series
Price on request
U3-31F0SE Rev.1.2
uEye SE U3-31F0SE Rev.1.2
  • USB 3 5.0 Gbps
  • 1/1.8"
  • Sony
  • 5.10 MPix
  • CMOS
  • 75.0 fps
  • IMX547
  • 2472 x 2064
Series
Price on request
U3-31F1SE Rev.1.2
uEye SE U3-31F1SE Rev.1.2
  • USB 3 5.0 Gbps
  • 1/1.8"
  • Sony
  • 5.10 MPix
  • CMOS
  • 75.0 fps
  • IMX547
  • 2472 x 2064
Series
Price on request
It's so easy!