CAMERA FINDER

More FLEXIBILITY, more INDEPENDENCE and comprehensive SOFTWARE SUPPORT
IDS peak is the SDK of choice for both our new uEye+ camera world with standardised machine vision interfaces and the proven uEye cameras. Learn more about the two camera worlds here and gain further information for IDS peak beginners and switchers here.
Interface-Speed
0 Gbps 5 Gbps 0 Gbps to 5 Gbps
Camera family
-- All --
Optical class
1/4" 1" 1/4" to 1"
Resolution
1.0 MPix 6.0 MPix 1.0 MPix to 6.0 MPix
Frame rate @ resolution max.
15 fps 166 fps 15 fps to 166 fps
Pixel size
1.00 µm 6.00 µm 1.00 µm to 6.00 µm
Min. exposure time
0.000 ms 1.000 ms 0.000 ms to 1.000 ms
Max. exposure time
0 ms 60000 ms 0 ms to 60000 ms
Add filter
Show
Items 1-12 of 31
Sort By
GV-5250CP Rev.2.2
uEye CP GV-5250CP Rev.2.2
  • Ethernet 1.0 Gbps
  • 1/1.8"
  • e2v
  • 1.92 MPix
  • CMOS
  • 52.0 fps
  • EV76C570
  • 1600 x 1200
Series
Price on request
GV-5250FA Rev.1.2
uEye FA GV-5250FA Rev.1.2
  • Ethernet 1.0 Gbps
  • 1/1.8"
  • e2v
  • 1.92 MPix
  • CMOS
  • 52.0 fps
  • EV76C570
  • 1600 x 1200
Series
Price on request
GV-5250SE Rev.4.2
uEye SE GV-5250SE Rev.4.2
  • Ethernet 1.0 Gbps
  • 1/1.8"
  • e2v
  • 1.92 MPix
  • CMOS
  • 52.0 fps
  • EV76C570
  • 1600 x 1200
Series
Price on request
GV-5251SE Rev.4.2
uEye SE GV-5251SE Rev.4.2
  • Ethernet 1.0 Gbps
  • 1/1.8"
  • e2v
  • 1.92 MPix
  • CMOS
  • 52.0 fps
  • EV76C570
  • 1600 x 1200
Series
Price on request
GV-5252SE Rev.4.2
uEye SE GV-5252SE Rev.4.2
  • Ethernet 1.0 Gbps
  • 1/1.8"
  • e2v
  • 1.92 MPix
  • CMOS
  • 52.0 fps
  • EV76C570
  • 1600 x 1200
Series
Price on request
U3-3060CP Rev.2.2
uEye CP U3-3060CP Rev.2.2
  • USB 3 5.0 Gbps
  • 1/1.2"
  • Sony
  • 2.30 MPix
  • CMOS
  • 161.0 fps
  • IMX174
  • 1920 x 1200
Series
Price on request
U3-3060SE Rev.1.2
uEye SE U3-3060SE Rev.1.2
  • USB 3 5.0 Gbps
  • 1/1.2"
  • Sony
  • 2.30 MPix
  • CMOS
  • 161.0 fps
  • IMX174
  • 1920 x 1200
Series
Price on request
U3-3061SE Rev.1.2
uEye SE U3-3061SE Rev.1.2
  • USB 3 5.0 Gbps
  • 1/1.2"
  • Sony
  • 2.30 MPix
  • CMOS
  • 161.0 fps
  • IMX174
  • 1920 x 1200
Series
Price on request
U3-3062SE Rev.1.2
uEye SE U3-3062SE Rev.1.2
  • USB 3 5.0 Gbps
  • 1/1.2"
  • Sony
  • 2.30 MPix
  • CMOS
  • 161.0 fps
  • IMX174
  • 1920 x 1200
Series
Price on request
U3-3180CP Rev. 2.2
uEye CP U3-3180CP Rev. 2.2
  • USB 3 5.0 Gbps
  • 1"
  • onsemi
  • 5.31 MPix
  • CMOS
  • 73.0 fps
  • PYTHON 5000
  • 2592 x 2048
Series
Price on request
U3-34E0XCP Rev.1.2
uEye XCP U3-34E0XCP Rev.1.2
  • USB 3 5.0 Gbps
  • 1/1.8"
  • Sony
  • 4.13 MPix
  • CMOS
  • 48.0 fps
  • IMX664
  • 2688 x 1536
Series
Price on request
uEye XS Rev.1.1 uEye XS uEye XS Rev.1.1
  • USB 2 0.5 Gbps
  • 1/4"
  • OmniVision
  • 5.04 MPix
  • CMOS
  • 15.0 fps
  • OV5640
  • 2592 x 1944
Series
Price on request
It's so easy!