CAMERA FINDER

More FLEXIBILITY, more INDEPENDENCE and comprehensive SOFTWARE SUPPORT
IDS peak is the SDK of choice for both our new uEye+ camera world with standardised machine vision interfaces and the proven uEye cameras. Learn more about the two camera worlds here and gain further information for IDS peak beginners and switchers here.
Interface
-- All --
  1. USB 3 (7)
  2. Ethernet (11)
Interface-Speed
1 Gbps 10 Gbps 1 Gbps to 10 Gbps
Camera family
-- All --
Optical class
1/2" 1.1" 1/2" to 1.1"
Resolution
1.0 MPix 21.0 MPix 1.0 MPix to 21.0 MPix
Frame rate @ resolution max.
5 fps 220 fps 5 fps to 220 fps
Pixel size
2.00 µm 5.00 µm 2.00 µm to 5.00 µm
Min. exposure time
0.000 ms 1.000 ms 0.000 ms to 1.000 ms
Max. exposure time
434 ms 120000 ms 434 ms to 120000 ms
Add filter
Show
18 Item(s)
Sort By
GV-5990CP Rev.2.2
uEye CP GV-5990CP Rev.2.2
  • Ethernet 1.0 Gbps
  • 1.1"
  • Sony
  • 20.36 MPix
  • CMOS
  • 5.5 fps
  • IMX541
  • 4512 x 4512
Series
Price on request
GV-5990FA Rev.1.2
uEye FA GV-5990FA Rev.1.2
  • Ethernet 1.0 Gbps
  • 1.1"
  • Sony
  • 20.36 MPix
  • CMOS
  • 5.5 fps
  • IMX541
  • 4512 x 4512
Series
Price on request
GV-5990SE Rev.4.2
uEye SE GV-5990SE Rev.4.2
  • Ethernet 1.0 Gbps
  • 1.1"
  • Sony
  • 20.36 MPix
  • CMOS
  • 5.5 fps
  • IMX541
  • 4512 x 4512
Series
Price on request
GV-5991SE Rev.4.2
uEye SE GV-5991SE Rev.4.2
  • Ethernet 1.0 Gbps
  • 1.1"
  • Sony
  • 20.36 MPix
  • CMOS
  • 5.5 fps
  • IMX541
  • 4512 x 4512
Series
Price on request
GV-5992SE Rev.4.2
uEye SE GV-5992SE Rev.4.2
  • Ethernet 1.0 Gbps
  • 1.1"
  • Sony
  • 20.36 MPix
  • CMOS
  • 5.5 fps
  • IMX541
  • 4512 x 4512
Series
Price on request
GV-79F0WP
uEye Warp10 GV-79F0WP
  • Ethernet 10.0 Gbps
  • 1/1.8"
  • Sony
  • 5.10 MPix
  • CMOS
  • 220.0 fps
  • IMX537
  • 2472 x 2064
Series
Price on request
U3-3140CP Rev. 2.2
uEye CP U3-3140CP Rev. 2.2
  • USB 3 5.0 Gbps
  • 1/2"
  • onsemi
  • 1.31 MPix
  • CMOS
  • 169.0 fps
  • PYTHON 1300
  • 1280 x 1024
Series
Price on request
U3-34L0XCP Rev.1.2
uEye XCP U3-34L0XCP Rev.1.2
  • USB 3 5.0 Gbps
  • 1/1.8"
  • Sony
  • 12.62 MPix
  • CMOS
  • 17.0 fps
  • IMX676
  • 3552 x 3552
Series
Price on request
U3-3990CP Rev 2.2
uEye CP U3-3990CP Rev 2.2
  • USB 3 5.0 Gbps
  • 1.1"
  • Sony
  • 20.36 MPix
  • CMOS
  • 19.0 fps
  • IMX541
  • 4512 x 4512
Series
Price on request
U3-3990SE Rev.1.2
uEye SE U3-3990SE Rev.1.2
  • USB 3 5.0 Gbps
  • 1.1"
  • Sony
  • 20.36 MPix
  • CMOS
  • 19.0 fps
  • IMX541
  • 4512 x 4512
Series
Price on request
U3-3991SE Rev.1.2
uEye SE U3-3991SE Rev.1.2
  • USB 3 5.0 Gbps
  • 1.1"
  • Sony
  • 20.36 MPix
  • CMOS
  • 19.0 fps
  • IMX541
  • 4512 x 4512
Series
Price on request
U3-3992SE Rev.1.2
uEye SE U3-3992SE Rev.1.2
  • USB 3 5.0 Gbps
  • 1.1"
  • Sony
  • 20.36 MPix
  • CMOS
  • 19.0 fps
  • IMX541
  • 4512 x 4512
Series
Price on request
UI-3140CP Rev. 2 uEye CP UI-3140CP Rev. 2
  • USB 3 5.0 Gbps
  • 1/2"
  • onsemi
  • 1.31 MPix
  • CMOS
  • 169.0 fps
  • PYTHON 1300
  • 1280 x 1024
Not recommended for new designs
Price on request
UI-5140CP Rev. 2.2 uEye CP UI-5140CP Rev. 2.2
  • Ethernet 1.0 Gbps
  • 1/2"
  • onsemi
  • 1.31 MPix
  • CMOS
  • 88.0 fps
  • PYTHON 1300
  • 1280 x 1024
Series
Price on request
UI-5140FA Rev.1.2 uEye FA UI-5140FA Rev.1.2
  • Ethernet 1.0 Gbps
  • 1/2"
  • onsemi
  • 1.31 MPix
  • CMOS
  • 88.0 fps
  • PYTHON 1300
  • 1280 x 1024
Series
Price on request
UI-5140SE Rev.4.2 uEye SE UI-5140SE Rev.4.2
  • Ethernet 1.0 Gbps
  • 1/2"
  • onsemi
  • 1.31 MPix
  • CMOS
  • 88.0 fps
  • PYTHON 1300
  • 1280 x 1024
Series
Price on request
UI-5141SE Rev.4.2 uEye SE UI-5141SE Rev.4.2
  • Ethernet 1.0 Gbps
  • 1/2"
  • onsemi
  • 1.31 MPix
  • CMOS
  • 88.0 fps
  • PYTHON 1300
  • 1280 x 1024
Series
Price on request
UI-5142SE Rev. 4.2 uEye SE UI-5142SE Rev. 4.2
  • Ethernet 1.0 Gbps
  • 1/2"
  • onsemi
  • 1.31 MPix
  • CMOS
  • 88.0 fps
  • PYTHON 1300
  • 1280 x 1024
Series
Price on request
It's so easy!