CAMERA FINDER
More FLEXIBILITY, more INDEPENDENCE and comprehensive SOFTWARE SUPPORT
IDS peak is the SDK of choice for both our new uEye+ camera world with standardised machine vision interfaces and the proven uEye cameras. Learn more about the two camera worlds here and gain further information for IDS peak beginners and switchers here.
IDS peak is the SDK of choice for both our new uEye+ camera world with standardised machine vision interfaces and the proven uEye cameras. Learn more about the two camera worlds here and gain further information for IDS peak beginners and switchers here.
![GV-51J0CP Rev.2.2](https://en.ids-imaging.com/store/media/catalog/product/cache/2/small_image/500x/9df78eab33525d08d6e5fb8d27136e95/c/a/camera-gige-ueye-cp-rev2-1.jpg)
uEye CP
GV-51J0CP Rev.2.2
- Ethernet 1.0 Gbps
- 2/3"
- Sony
- 8.13 MPix
- CMOS
- 15.0 fps
- IMX546
- 2856 x 2848
Series
Price on request ![GV-51J0FA Rev.1.2](https://en.ids-imaging.com/store/media/catalog/product/cache/2/small_image/500x/9df78eab33525d08d6e5fb8d27136e95/c/a/camera-gige-ueye-fa-1.jpg)
uEye FA
GV-51J0FA Rev.1.2
- Ethernet 1.0 Gbps
- 2/3"
- Sony
- 8.13 MPix
- CMOS
- 15.0 fps
- IMX546
- 2856 x 2848
Series
Price on request ![GV-51J0SE Rev.4.2](https://en.ids-imaging.com/store/media/catalog/product/cache/2/small_image/500x/9df78eab33525d08d6e5fb8d27136e95/c/a/camera-gige-ueye-se-cmos-rev4-1.jpg)
uEye SE
GV-51J0SE Rev.4.2
- Ethernet 1.0 Gbps
- 2/3"
- Sony
- 8.13 MPix
- CMOS
- 15.0 fps
- IMX546
- 2856 x 2848
Series
Price on request ![GV-51J1SE Rev.4.2](https://en.ids-imaging.com/store/media/catalog/product/cache/2/small_image/500x/9df78eab33525d08d6e5fb8d27136e95/c/a/camera-gige-ueye-se-rev4-cmount-boardlevel-sboard-1.jpg)
uEye SE
GV-51J1SE Rev.4.2
- Ethernet 1.0 Gbps
- 2/3"
- Sony
- 8.13 MPix
- CMOS
- 15.0 fps
- IMX546
- 2856 x 2848
Series
Price on request ![GV-51J2SE Rev.4.2](https://en.ids-imaging.com/store/media/catalog/product/cache/2/small_image/500x/9df78eab33525d08d6e5fb8d27136e95/c/a/camera-gige-ueye-se-rev4-boardlevel-sboard-1.jpg)
uEye SE
GV-51J2SE Rev.4.2
- Ethernet 1.0 Gbps
- 2/3"
- Sony
- 8.13 MPix
- CMOS
- 15.0 fps
- IMX546
- 2856 x 2848
Series
Price on request ![IDS NXT malibu RO25050](https://en.ids-imaging.com/store/media/catalog/product/cache/2/small_image/500x/9df78eab33525d08d6e5fb8d27136e95/i/d/ids-nxt-malibu-vision-app-based-inference-camera-1.jpg)
IDS NXT malibu
IDS NXT malibu RO25050
- Ethernet 1.0 Gbps
- 1/2.5"
- onsemi
- 5.04 MPix
- CMOS
- AR0521
- 2592 x 1944
Series
Price on request ![U3-3060CP Rev.2.2](https://en.ids-imaging.com/store/media/catalog/product/cache/2/small_image/500x/9df78eab33525d08d6e5fb8d27136e95/c/a/camera-usb3-ueye-cp-rev2-1.jpg)
uEye CP
U3-3060CP Rev.2.2
- USB 3 5.0 Gbps
- 1/1.2"
- Sony
- 2.30 MPix
- CMOS
- 161.0 fps
- IMX174
- 1920 x 1200
Series
Price on request ![U3-3060SE Rev.1.2](https://en.ids-imaging.com/store/media/catalog/product/cache/2/small_image/500x/9df78eab33525d08d6e5fb8d27136e95/c/a/camera-ueye-se-usb3.1-gen1-1.jpg)
uEye SE
U3-3060SE Rev.1.2
- USB 3 5.0 Gbps
- 1/1.2"
- Sony
- 2.30 MPix
- CMOS
- 161.0 fps
- IMX174
- 1920 x 1200
Series
Price on request ![U3-3061SE Rev.1.2](https://en.ids-imaging.com/store/media/catalog/product/cache/2/small_image/500x/9df78eab33525d08d6e5fb8d27136e95/c/a/camera-ueye-se-usb3.1-gen1-boardlevel-cmount-sboard-1.jpg)
uEye SE
U3-3061SE Rev.1.2
- USB 3 5.0 Gbps
- 1/1.2"
- Sony
- 2.30 MPix
- CMOS
- 161.0 fps
- IMX174
- 1920 x 1200
Series
Price on request ![U3-3062SE Rev.1.2](https://en.ids-imaging.com/store/media/catalog/product/cache/2/small_image/500x/9df78eab33525d08d6e5fb8d27136e95/c/a/camera-ueye-se-usb3.1-gen1-boardlevel-sboard-1.jpg)
uEye SE
U3-3062SE Rev.1.2
- USB 3 5.0 Gbps
- 1/1.2"
- Sony
- 2.30 MPix
- CMOS
- 161.0 fps
- IMX174
- 1920 x 1200
Series
Price on request ![U3-31J0CP Rev.2.2](https://en.ids-imaging.com/store/media/catalog/product/cache/2/small_image/500x/9df78eab33525d08d6e5fb8d27136e95/c/a/camera-usb3-ueye-cp-rev2-1.jpg)
uEye CP
U3-31J0CP Rev.2.2
- USB 3 5.0 Gbps
- 2/3"
- Sony
- 8.13 MPix
- CMOS
- 49.0 fps
- IMX546
- 2856 x 2848
Series
Price on request ![U3-31J0SE Rev.1.2](https://en.ids-imaging.com/store/media/catalog/product/cache/2/small_image/500x/9df78eab33525d08d6e5fb8d27136e95/c/a/camera-ueye-se-usb3.1-gen1-1.jpg)
uEye SE
U3-31J0SE Rev.1.2
- USB 3 5.0 Gbps
- 2/3"
- Sony
- 8.13 MPix
- CMOS
- 49.0 fps
- IMX546
- 2856 x 2848
Series
Price on request
It's so easy!