CAMERA FINDER
More FLEXIBILITY, more INDEPENDENCE and comprehensive SOFTWARE SUPPORT
IDS peak is the SDK of choice for both our new uEye+ camera world with standardised machine vision interfaces and the proven uEye cameras. Learn more about the two camera worlds here and gain further information for IDS peak beginners and switchers here.
IDS peak is the SDK of choice for both our new uEye+ camera world with standardised machine vision interfaces and the proven uEye cameras. Learn more about the two camera worlds here and gain further information for IDS peak beginners and switchers here.
uEye CP
UI-3080CP Rev. 2
- USB 3 5.0 Gbps
- 2/3"
- Sony
- 5.04 MPix
- CMOS
- 77.0 fps
- IMX250
- 2456 x 2054
Not recommended for new designs
Price on request
uEye XS
uEye XS Rev.1.1 Starter Set
- USB 2 0.5 Gbps
- 1/4"
- OmniVision
- 5.04 MPix
- CMOS
- 15.0 fps
- OV5640
- 2592 x 1944
Series
Price on request
uEye XS
uEye XS Rev.1.1
- USB 2 0.5 Gbps
- 1/4"
- OmniVision
- 5.04 MPix
- CMOS
- 15.0 fps
- OV5640
- 2592 x 1944
Series
Price on request
uEye SE
U3-3892SE Rev.1.2
- USB 3 5.0 Gbps
- 1/1.8"
- Sony
- 12.00 MPix
- CMOS
- 33.0 fps
- IMX226
- 4000 x 3000
Series
Price on request
uEye SE
U3-3891SE Rev.1.2
- USB 3 5.0 Gbps
- 1/1.8"
- Sony
- 12.00 MPix
- CMOS
- 33.0 fps
- IMX226
- 4000 x 3000
Series
Price on request
uEye SE
U3-3890SE Rev.1.2
- USB 3 5.0 Gbps
- 1/1.8"
- Sony
- 12.00 MPix
- CMOS
- 33.0 fps
- IMX226
- 4000 x 3000
Series
Price on request
uEye CP
U3-3890CP Rev.2.2
- USB 3 5.0 Gbps
- 1/1.8"
- Sony
- 12.00 MPix
- CMOS
- 33.0 fps
- IMX226
- 4000 x 3000
Series
Price on request
uEye XLS
U3-36P4XLS Rev.1.2
- USB 3 5.0 Gbps
- 1/1.8"
- onsemi
- 19.80 MPix
- CMOS
- 15.0 fps
- AR2020
- 5136 x 3856
Series
Price on request
uEye XLS
U3-36P2XLS Rev.1.2
- USB 3 5.0 Gbps
- 1/1.8"
- onsemi
- 19.80 MPix
- CMOS
- 15.0 fps
- AR2020
- 5136 x 3856
Series
Price on request
uEye XLS
U3-36P1XLS Rev.1.2
- USB 3 5.0 Gbps
- 1/1.8"
- onsemi
- 19.80 MPix
- CMOS
- 15.0 fps
- AR2020
- 5136 x 3856
Series
Price on request
uEye XCP
U3-36P0XCP Rev.1.2
- USB 3 5.0 Gbps
- 1/1.8"
- onsemi
- 19.80 MPix
- CMOS
- 15.0 fps
- AR2020
- 5136 x 3856
Series
Price on request
uEye XCP
U3-34E0XCP Rev.1.2
- USB 3 5.0 Gbps
- 1/1.8"
- Sony
- 4.13 MPix
- CMOS
- 48.0 fps
- IMX664
- 2688 x 1536
Series
Price on request
uEye SE
U3-3082SE Rev.1.2
- USB 3 5.0 Gbps
- 2/3"
- Sony
- 5.01 MPix
- CMOS
- 77.0 fps
- IMX250
- 2448 x 2048
Series
Price on request
uEye SE
U3-3081SE Rev.1.2
- USB 3 5.0 Gbps
- 2/3"
- Sony
- 5.01 MPix
- CMOS
- 77.0 fps
- IMX250
- 2448 x 2048
Series
Price on request
uEye SE
U3-3080SE Rev.1.2
- USB 3 5.0 Gbps
- 2/3"
- Sony
- 5.01 MPix
- CMOS
- 77.0 fps
- IMX250
- 2448 x 2048
Series
Price on request
uEye CP
U3-3080CP-P Rev.2.2
[Polarisation]
- USB 3 5.0 Gbps
- 2/3"
- Sony
- 5.01 MPix
- CMOS
- 72.0 fps
- IMX250
- 2448 x 2048
Series
Price on request
uEye CP
U3-3080CP Rev.2.2
- USB 3 5.0 Gbps
- 2/3"
- Sony
- 5.01 MPix
- CMOS
- 77.0 fps
- IMX250
- 2448 x 2048
Series
Price on request
uEye Warp10
GV-7080WP
- Ethernet 10.0 Gbps
- 2/3"
- Sony
- 5.01 MPix
- CMOS
- 104.0 fps
- IMX250
- 2448 x 2048
Series
Price on request
uEye SE
GV-5892SE Rev.4.2
- Ethernet 1.0 Gbps
- 1/1.8"
- Sony
- 12.00 MPix
- CMOS
- 10.0 fps
- IMX226
- 4000 x 3000
Series
Price on request
uEye SE
GV-5891SE Rev.4.2
- Ethernet 1.0 Gbps
- 1/1.8"
- Sony
- 12.00 MPix
- CMOS
- 10.0 fps
- IMX226
- 4000 x 3000
Series
Price on request
uEye SE
GV-5890SE Rev.4.2
- Ethernet 1.0 Gbps
- 1/1.8"
- Sony
- 12.00 MPix
- CMOS
- 10.0 fps
- IMX226
- 4000 x 3000
Series
Price on request
uEye FA
GV-5890FA Rev.1.2
- Ethernet 1.0 Gbps
- 1/1.8"
- Sony
- 12.00 MPix
- CMOS
- 10.0 fps
- IMX226
- 4000 x 3000
Series
Price on request
uEye CP
GV-5890CP Rev.2.2
- Ethernet 1.0 Gbps
- 1/1.8"
- Sony
- 12.00 MPix
- CMOS
- 10.0 fps
- IMX226
- 4000 x 3000
Series
Price on request
uEye FA
GV-5080FA-P Rev.1.2
[Polarisation]
- Ethernet 1.0 Gbps
- 2/3"
- Sony
- 5.01 MPix
- CMOS
- 24.0 fps
- IMX250
- 2448 x 2048
Series
Price on request
uEye CP
GV-5080CP-P Rev.2.2
[Polarisation]
- Ethernet 1.0 Gbps
- 2/3"
- Sony
- 5.01 MPix
- CMOS
- 24.0 fps
- IMX250
- 2448 x 2048
Series
Price on request
It's so easy!