CAMERA FINDER

More FLEXIBILITY, more INDEPENDENCE and comprehensive SOFTWARE SUPPORT
IDS peak is the SDK of choice for both our new uEye+ camera world with standardised machine vision interfaces and the proven uEye cameras. Learn more about the two camera worlds here and gain further information for IDS peak beginners and switchers here.
Interface-Speed
0 Gbps 10 Gbps 0 Gbps to 10 Gbps
Camera family
-- All --
Optical class
1/4" 1.1" 1/4" to 1.1"
Resolution
5.0 MPix 21.0 MPix 5.0 MPix to 21.0 MPix
Frame rate @ resolution max.
5 fps 44 fps 5 fps to 44 fps
Pixel size
1.00 µm 4.00 µm 1.00 µm to 4.00 µm
Min. exposure time
0.000 ms 1.000 ms 0.000 ms to 1.000 ms
Max. exposure time
0 ms 104000 ms 0 ms to 104000 ms
Add filter
Show
25 Item(s)
Sort By
GV-5000FA-P Rev.1.2
uEye FA GV-5000FA-P Rev.1.2 [Polarisation]
  • Ethernet 1.0 Gbps
  • 1.1"
  • Sony
  • 12.29 MPix
  • CMOS
  • 10.0 fps
  • IMX253
  • 4096 x 3000
Series
Price on request
GV-5990CP Rev.2.2
uEye CP GV-5990CP Rev.2.2
  • Ethernet 1.0 Gbps
  • 1.1"
  • Sony
  • 20.36 MPix
  • CMOS
  • 5.5 fps
  • IMX541
  • 4512 x 4512
Series
Price on request
GV-5990FA Rev.1.2
uEye FA GV-5990FA Rev.1.2
  • Ethernet 1.0 Gbps
  • 1.1"
  • Sony
  • 20.36 MPix
  • CMOS
  • 5.5 fps
  • IMX541
  • 4512 x 4512
Series
Price on request
GV-5990SE Rev.4.2
uEye SE GV-5990SE Rev.4.2
  • Ethernet 1.0 Gbps
  • 1.1"
  • Sony
  • 20.36 MPix
  • CMOS
  • 5.5 fps
  • IMX541
  • 4512 x 4512
Series
Price on request
GV-5991SE Rev.4.2
uEye SE GV-5991SE Rev.4.2
  • Ethernet 1.0 Gbps
  • 1.1"
  • Sony
  • 20.36 MPix
  • CMOS
  • 5.5 fps
  • IMX541
  • 4512 x 4512
Series
Price on request
GV-5992SE Rev.4.2
uEye SE GV-5992SE Rev.4.2
  • Ethernet 1.0 Gbps
  • 1.1"
  • Sony
  • 20.36 MPix
  • CMOS
  • 5.5 fps
  • IMX541
  • 4512 x 4512
Series
Price on request
GV-7000WP
uEye Warp10 GV-7000WP
  • Ethernet 10.0 Gbps
  • 1.1"
  • Sony
  • 12.29 MPix
  • CMOS
  • 44.0 fps
  • IMX253
  • 4096 x 3000
Series
Price on request
U3-3000SE Rev.1.2
uEye SE U3-3000SE Rev.1.2
  • USB 3 5.0 Gbps
  • 1.1"
  • Sony
  • 12.29 MPix
  • CMOS
  • 32.0 fps
  • IMX253
  • 4096 x 3000
Series
Price on request
U3-3001SE Rev.1.2
uEye SE U3-3001SE Rev.1.2
  • USB 3 5.0 Gbps
  • 1.1"
  • Sony
  • 12.29 MPix
  • CMOS
  • 32.0 fps
  • IMX253
  • 4096 x 3000
Series
Price on request
U3-3002SE Rev.1.2
uEye SE U3-3002SE Rev.1.2
  • USB 3 5.0 Gbps
  • 1.1"
  • Sony
  • 12.29 MPix
  • CMOS
  • 32.0 fps
  • IMX253
  • 4096 x 3000
Series
Price on request
U3-38J0XCP Rev.1.2
uEye XCP U3-38J0XCP Rev.1.2
  • USB 3 5.0 Gbps
  • 1/3"
  • Sony
  • 8.41 MPix
  • CMOS
  • 25.1 fps
  • IMX415
  • 3864 x 2176
Series
Price on request
U3-38J0XLE Rev.1.2
uEye XLE U3-38J0XLE Rev.1.2
  • USB 3 5.0 Gbps
  • 1/3"
  • Sony
  • 8.41 MPix
  • CMOS
  • 25.1 fps
  • IMX415
  • 3864 x 2176
Series
Price on request
U3-38J1XLE Rev.1.2
uEye XLE U3-38J1XLE Rev.1.2
  • USB 3 5.0 Gbps
  • 1/3"
  • Sony
  • 8.41 MPix
  • CMOS
  • 25.1 fps
  • IMX415
  • 3864 x 2176
Series
Price on request
U3-38J1XLS Rev.1.2
uEye XLS U3-38J1XLS Rev.1.2
  • USB 3 5.0 Gbps
  • 1/3"
  • Sony
  • 8.41 MPix
  • CMOS
  • 25.0 fps
  • IMX415
  • 3864 x 2176
Series
Price on request
U3-38J2XLE Rev.1.2
uEye XLE U3-38J2XLE Rev.1.2
  • USB 3 5.0 Gbps
  • 1/3"
  • Sony
  • 8.41 MPix
  • CMOS
  • 25.1 fps
  • IMX415
  • 3864 x 2176
Series
Price on request
U3-38J2XLS Rev.1.2
uEye XLS U3-38J2XLS Rev.1.2
  • USB 3 5.0 Gbps
  • 1/3"
  • Sony
  • 8.41 MPix
  • CMOS
  • 25.0 fps
  • IMX415
  • 3864 x 2176
Series
Price on request
U3-38J4XLE Rev.1.2
uEye XLE U3-38J4XLE Rev.1.2
  • USB 3 5.0 Gbps
  • 1/3"
  • Sony
  • 8.41 MPix
  • CMOS
  • 25.1 fps
  • IMX415
  • 3864 x 2176
Series
Price on request
U3-38J4XLS Rev.1.2
uEye XLS U3-38J4XLS Rev.1.2
  • USB 3 5.0 Gbps
  • 1/3"
  • Sony
  • 8.41 MPix
  • CMOS
  • 25.0 fps
  • IMX415
  • 3864 x 2176
Series
Price on request
U3-38J6XLE Rev.1.2
uEye XLE U3-38J6XLE Rev.1.2
  • USB 3 5.0 Gbps
  • 1/3"
  • Sony
  • 8.41 MPix
  • CMOS
  • 25.1 fps
  • IMX415
  • 3864 x 2176
Series
Price on request
U3-3990CP Rev 2.2
uEye CP U3-3990CP Rev 2.2
  • USB 3 5.0 Gbps
  • 1.1"
  • Sony
  • 20.36 MPix
  • CMOS
  • 19.0 fps
  • IMX541
  • 4512 x 4512
Series
Price on request
U3-3990SE Rev.1.2
uEye SE U3-3990SE Rev.1.2
  • USB 3 5.0 Gbps
  • 1.1"
  • Sony
  • 20.36 MPix
  • CMOS
  • 19.0 fps
  • IMX541
  • 4512 x 4512
Series
Price on request
U3-3991SE Rev.1.2
uEye SE U3-3991SE Rev.1.2
  • USB 3 5.0 Gbps
  • 1.1"
  • Sony
  • 20.36 MPix
  • CMOS
  • 19.0 fps
  • IMX541
  • 4512 x 4512
Series
Price on request
U3-3992SE Rev.1.2
uEye SE U3-3992SE Rev.1.2
  • USB 3 5.0 Gbps
  • 1.1"
  • Sony
  • 20.36 MPix
  • CMOS
  • 19.0 fps
  • IMX541
  • 4512 x 4512
Series
Price on request
uEye XS Rev.1.1 uEye XS uEye XS Rev.1.1
  • USB 2 0.5 Gbps
  • 1/4"
  • OmniVision
  • 5.04 MPix
  • CMOS
  • 15.0 fps
  • OV5640
  • 2592 x 1944
Series
Price on request
uEye XS Rev.1.1 Starter Set uEye XS uEye XS Rev.1.1 Starter Set
  • USB 2 0.5 Gbps
  • 1/4"
  • OmniVision
  • 5.04 MPix
  • CMOS
  • 15.0 fps
  • OV5640
  • 2592 x 1944
Series
Price on request
It's so easy!