CAMERA FINDER
More FLEXIBILITY, more INDEPENDENCE and comprehensive SOFTWARE SUPPORT
IDS peak is the SDK of choice for both our new uEye+ camera world with standardised machine vision interfaces and the proven uEye cameras. Learn more about the two camera worlds here and gain further information for IDS peak beginners and switchers here.
IDS peak is the SDK of choice for both our new uEye+ camera world with standardised machine vision interfaces and the proven uEye cameras. Learn more about the two camera worlds here and gain further information for IDS peak beginners and switchers here.
uEye LE
UI-3136LE
- USB 3 5.0 Gbps
- 1/3.6"
- onsemi
- 0.49 MPix
- CMOS
- 135.0 fps
- PYTHON 480
- 808 x 608
Series
Price on request
uEye CP
UI-3080CP Rev. 2
- USB 3 5.0 Gbps
- 2/3"
- Sony
- 5.04 MPix
- CMOS
- 77.0 fps
- IMX250
- 2456 x 2054
Not recommended for new designs
Price on request
uEye XS
uEye XS Rev.1.1 Starter Set
- USB 2 0.5 Gbps
- 1/4"
- OmniVision
- 5.04 MPix
- CMOS
- 15.0 fps
- OV5640
- 2592 x 1944
Series
Price on request
uEye XS
uEye XS Rev.1.1
- USB 2 0.5 Gbps
- 1/4"
- OmniVision
- 5.04 MPix
- CMOS
- 15.0 fps
- OV5640
- 2592 x 1944
Series
Price on request
uEye XLE
U3-38J6XLE Rev.1.2
- USB 3 5.0 Gbps
- 1/3"
- Sony
- 8.41 MPix
- CMOS
- 25.1 fps
- IMX415
- 3864 x 2176
Series
Price on request
uEye XLS
U3-38J4XLS Rev.1.2
- USB 3 5.0 Gbps
- 1/3"
- Sony
- 8.41 MPix
- CMOS
- 25.0 fps
- IMX415
- 3864 x 2176
Series
Price on request
uEye XLE
U3-38J4XLE Rev.1.2
- USB 3 5.0 Gbps
- 1/3"
- Sony
- 8.41 MPix
- CMOS
- 25.1 fps
- IMX415
- 3864 x 2176
Series
Price on request
uEye XLS
U3-38J2XLS Rev.1.2
- USB 3 5.0 Gbps
- 1/3"
- Sony
- 8.41 MPix
- CMOS
- 25.0 fps
- IMX415
- 3864 x 2176
Series
Price on request
uEye XLE
U3-38J2XLE Rev.1.2
- USB 3 5.0 Gbps
- 1/3"
- Sony
- 8.41 MPix
- CMOS
- 25.1 fps
- IMX415
- 3864 x 2176
Series
Price on request
uEye XLS
U3-38J1XLS Rev.1.2
- USB 3 5.0 Gbps
- 1/3"
- Sony
- 8.41 MPix
- CMOS
- 25.0 fps
- IMX415
- 3864 x 2176
Series
Price on request
uEye XLE
U3-38J1XLE Rev.1.2
- USB 3 5.0 Gbps
- 1/3"
- Sony
- 8.41 MPix
- CMOS
- 25.1 fps
- IMX415
- 3864 x 2176
Series
Price on request
uEye XLE
U3-38J0XLE Rev.1.2
- USB 3 5.0 Gbps
- 1/3"
- Sony
- 8.41 MPix
- CMOS
- 25.1 fps
- IMX415
- 3864 x 2176
Series
Price on request
uEye XCP
U3-38J0XCP Rev.1.2
- USB 3 5.0 Gbps
- 1/3"
- Sony
- 8.41 MPix
- CMOS
- 25.1 fps
- IMX415
- 3864 x 2176
Series
Price on request
uEye XLE
U3-3566XLE Rev.1.2
- USB 3 5.0 Gbps
- 1/3"
- onsemi
- 2.30 MPix
- CMOS
- 102.0 fps
- AR0234
- 1920 x 1200
Series
Price on request
uEye XLS
U3-3564XLS Rev.1.2
- USB 3 5.0 Gbps
- 1/3"
- onsemi
- 2.30 MPix
- CMOS
- 102.0 fps
- AR0234
- 1920 x 1200
Series
Price on request
uEye XLE
U3-3564XLE Rev.1.2
- USB 3 5.0 Gbps
- 1/3"
- onsemi
- 2.30 MPix
- CMOS
- 102.0 fps
- AR0234
- 1920 x 1200
Series
Price on request
uEye XLS
U3-3562XLS Rev.1.2
- USB 3 5.0 Gbps
- 1/3"
- onsemi
- 2.30 MPix
- CMOS
- 102.0 fps
- AR0234
- 1920 x 1200
Series
Price on request
uEye XLE
U3-3562XLE Rev.1.2
- USB 3 5.0 Gbps
- 1/3"
- onsemi
- 2.30 MPix
- CMOS
- 102.0 fps
- AR0234
- 1920 x 1200
Series
Price on request
uEye XLS
U3-3561XLS Rev.1.2
- USB 3 5.0 Gbps
- 1/3"
- onsemi
- 2.30 MPix
- CMOS
- 102.0 fps
- AR0234
- 1920 x 1200
Series
Price on request
uEye XLE
U3-3561XLE Rev.1.2
- USB 3 5.0 Gbps
- 1/3"
- onsemi
- 2.30 MPix
- CMOS
- 102.0 fps
- AR0234
- 1920 x 1200
Series
Price on request
uEye XLE
U3-3560XLE Rev.1.2
- USB 3 5.0 Gbps
- 1/3"
- onsemi
- 2.30 MPix
- CMOS
- 102.0 fps
- AR0234
- 1920 x 1200
Series
Price on request
uEye XCP
U3-3560XCP Rev.1.2
- USB 3 5.0 Gbps
- 1/3"
- onsemi
- 2.30 MPix
- CMOS
- 102.0 fps
- AR0234
- 1920 x 1200
Series
Price on request
uEye SE
U3-3082SE Rev.1.2
- USB 3 5.0 Gbps
- 2/3"
- Sony
- 5.01 MPix
- CMOS
- 77.0 fps
- IMX250
- 2448 x 2048
Series
Price on request
uEye SE
U3-3081SE Rev.1.2
- USB 3 5.0 Gbps
- 2/3"
- Sony
- 5.01 MPix
- CMOS
- 77.0 fps
- IMX250
- 2448 x 2048
Series
Price on request
uEye SE
U3-3080SE Rev.1.2
- USB 3 5.0 Gbps
- 2/3"
- Sony
- 5.01 MPix
- CMOS
- 77.0 fps
- IMX250
- 2448 x 2048
Series
Price on request
uEye CP
U3-3080CP-P Rev.2.2
[Polarisation]
- USB 3 5.0 Gbps
- 2/3"
- Sony
- 5.01 MPix
- CMOS
- 72.0 fps
- IMX250
- 2448 x 2048
Series
Price on request
uEye CP
U3-3080CP Rev.2.2
- USB 3 5.0 Gbps
- 2/3"
- Sony
- 5.01 MPix
- CMOS
- 77.0 fps
- IMX250
- 2448 x 2048
Series
Price on request
uEye Warp10
GV-7080WP
- Ethernet 10.0 Gbps
- 2/3"
- Sony
- 5.01 MPix
- CMOS
- 104.0 fps
- IMX250
- 2448 x 2048
Series
Price on request
uEye FA
GV-5080FA-P Rev.1.2
[Polarisation]
- Ethernet 1.0 Gbps
- 2/3"
- Sony
- 5.01 MPix
- CMOS
- 24.0 fps
- IMX250
- 2448 x 2048
Series
Price on request
uEye CP
GV-5080CP-P Rev.2.2
[Polarisation]
- Ethernet 1.0 Gbps
- 2/3"
- Sony
- 5.01 MPix
- CMOS
- 24.0 fps
- IMX250
- 2448 x 2048
Series
Price on request
It's so easy!