CAMERA FINDER

More FLEXIBILITY, more INDEPENDENCE and comprehensive SOFTWARE SUPPORT
IDS peak is the SDK of choice for both our new uEye+ camera world with standardised machine vision interfaces and the proven uEye cameras. Learn more about the two camera worlds here and gain further information for IDS peak beginners and switchers here.
Interface
-- All --
  1. USB 3 (22)
  2. Ethernet (5)
Interface-Speed
1 Gbps 10 Gbps 1 Gbps to 10 Gbps
Camera family
-- All --
Optical class
1/3.6" 1" 1/3.6" to 1"
Resolution
0.0 MPix 9.0 MPix 0.0 MPix to 9.0 MPix
Frame rate @ resolution max.
40 fps 396 fps 40 fps to 396 fps
Pixel size
2.00 µm 5.00 µm 2.00 µm to 5.00 µm
Min. exposure time
0.000 ms 1.000 ms 0.000 ms to 1.000 ms
Max. exposure time
303 ms 90000 ms 303 ms to 90000 ms
Add filter
Show
27 Item(s)
Sort By
UI-5132SE Rev.4.2 uEye SE UI-5132SE Rev.4.2
  • Ethernet 1.0 Gbps
  • 1/3.6"
  • onsemi
  • 0.48 MPix
  • CMOS
  • 205.0 fps
  • PYTHON 500
  • 800 x 600
Series
Price on request
UI-5131SE Rev.4.2 uEye SE UI-5131SE Rev.4.2
  • Ethernet 1.0 Gbps
  • 1/3.6"
  • onsemi
  • 0.48 MPix
  • CMOS
  • 205.0 fps
  • PYTHON 500
  • 800 x 600
Series
Price on request
UI-5130SE Rev.4.2 uEye SE UI-5130SE Rev.4.2
  • Ethernet 1.0 Gbps
  • 1/3.6"
  • onsemi
  • 0.48 MPix
  • CMOS
  • 205.0 fps
  • PYTHON 500
  • 800 x 600
Series
Price on request
UI-5130CP Rev. 2.2 uEye CP UI-5130CP Rev. 2.2
  • Ethernet 1.0 Gbps
  • 1/3.6"
  • onsemi
  • 0.48 MPix
  • CMOS
  • 205.0 fps
  • PYTHON 500
  • 800 x 600
Series
Price on request
UI-3130CP Rev. 2 uEye CP UI-3130CP Rev. 2
  • USB 3 5.0 Gbps
  • 1/3.6"
  • onsemi
  • 0.48 MPix
  • CMOS
  • 396.0 fps
  • PYTHON 500
  • 800 x 600
Not recommended for new designs
Price on request
U3-38C4XLS Rev. 1.2
uEye XLS U3-38C4XLS Rev. 1.2
  • USB 3 5.0 Gbps
  • 1/3"
  • Sony
  • 2.16 MPix
  • CMOS
  • 88.0 fps
  • IMX662
  • 1968 x 1100
Series
Price on request
U3-38C2XLS Rev. 1.2
uEye XLS U3-38C2XLS Rev. 1.2
  • USB 3 5.0 Gbps
  • 1/3"
  • Sony
  • 2.16 MPix
  • CMOS
  • 88.0 fps
  • IMX662
  • 1968 x 1100
Series
Price on request
U3-38C1XLS Rev. 1.2
uEye XLS U3-38C1XLS Rev. 1.2
  • USB 3 5.0 Gbps
  • 1/3"
  • Sony
  • 2.16 MPix
  • CMOS
  • 88.0 fps
  • IMX662
  • 1968 x 1100
Series
Price on request
U3-38C0XCP Rev.1.2
uEye XCP U3-38C0XCP Rev.1.2
  • USB 3 5.0 Gbps
  • 1/3"
  • Sony
  • 2.16 MPix
  • CMOS
  • 88.0 fps
  • IMX662
  • 1968 x 1100
Series
Price on request
U3-3566XLE Rev.1.2
uEye XLE U3-3566XLE Rev.1.2
  • USB 3 5.0 Gbps
  • 1/3"
  • onsemi
  • 2.30 MPix
  • CMOS
  • 102.0 fps
  • AR0234
  • 1920 x 1200
Series
Price on request
U3-3564XLS Rev.1.2
uEye XLS U3-3564XLS Rev.1.2
  • USB 3 5.0 Gbps
  • 1/3"
  • onsemi
  • 2.30 MPix
  • CMOS
  • 102.0 fps
  • AR0234
  • 1920 x 1200
Series
Price on request
U3-3564XLE Rev.1.2
uEye XLE U3-3564XLE Rev.1.2
  • USB 3 5.0 Gbps
  • 1/3"
  • onsemi
  • 2.30 MPix
  • CMOS
  • 102.0 fps
  • AR0234
  • 1920 x 1200
Series
Price on request
U3-3562XLS Rev.1.2
uEye XLS U3-3562XLS Rev.1.2
  • USB 3 5.0 Gbps
  • 1/3"
  • onsemi
  • 2.30 MPix
  • CMOS
  • 102.0 fps
  • AR0234
  • 1920 x 1200
Series
Price on request
U3-3562XLE Rev.1.2
uEye XLE U3-3562XLE Rev.1.2
  • USB 3 5.0 Gbps
  • 1/3"
  • onsemi
  • 2.30 MPix
  • CMOS
  • 102.0 fps
  • AR0234
  • 1920 x 1200
Series
Price on request
U3-3561XLS Rev.1.2
uEye XLS U3-3561XLS Rev.1.2
  • USB 3 5.0 Gbps
  • 1/3"
  • onsemi
  • 2.30 MPix
  • CMOS
  • 102.0 fps
  • AR0234
  • 1920 x 1200
Series
Price on request
U3-3561XLE Rev.1.2
uEye XLE U3-3561XLE Rev.1.2
  • USB 3 5.0 Gbps
  • 1/3"
  • onsemi
  • 2.30 MPix
  • CMOS
  • 102.0 fps
  • AR0234
  • 1920 x 1200
Series
Price on request
U3-3560XLE Rev.1.2
uEye XLE U3-3560XLE Rev.1.2
  • USB 3 5.0 Gbps
  • 1/3"
  • onsemi
  • 2.30 MPix
  • CMOS
  • 102.0 fps
  • AR0234
  • 1920 x 1200
Series
Price on request
U3-3560XCP Rev.1.2
uEye XCP U3-3560XCP Rev.1.2
  • USB 3 5.0 Gbps
  • 1/3"
  • onsemi
  • 2.30 MPix
  • CMOS
  • 102.0 fps
  • AR0234
  • 1920 x 1200
Series
Price on request
U3-34F4XLS Rev.1.2
uEye XLS U3-34F4XLS Rev.1.2
  • USB 3 5.0 Gbps
  • 1/3"
  • Sony
  • 5.08 MPix
  • CMOS
  • 40.0 fps
  • IMX675
  • 2592 x 1960
Series
Price on request
U3-34F2XLS Rev.1.2
uEye XLS U3-34F2XLS Rev.1.2
  • USB 3 5.0 Gbps
  • 1/3"
  • Sony
  • 5.08 MPix
  • CMOS
  • 40.0 fps
  • IMX675
  • 2592 x 1960
Series
Price on request
U3-34F1XLS Rev.1.2
uEye XLS U3-34F1XLS Rev.1.2
  • USB 3 5.0 Gbps
  • 1/3"
  • Sony
  • 5.08 MPix
  • CMOS
  • 40.0 fps
  • IMX675
  • 2592 x 1960
Series
Price on request
U3-34F0XCP Rev.1.2
uEye XCP U3-34F0XCP Rev.1.2
  • USB 3 5.0 Gbps
  • 1/3"
  • Sony
  • 5.08 MPix
  • CMOS
  • 40.0 fps
  • IMX675
  • 2592 x 1960
Series
Price on request
U3-3130CP Rev. 2.2
uEye CP U3-3130CP Rev. 2.2
  • USB 3 5.0 Gbps
  • 1/3.6"
  • onsemi
  • 0.48 MPix
  • CMOS
  • 396.0 fps
  • PYTHON 500
  • 800 x 600
Series
Price on request
U3-3092SE Rev.1.2
uEye SE U3-3092SE Rev.1.2
  • USB 3 5.0 Gbps
  • 1"
  • Sony
  • 8.85 MPix
  • CMOS
  • 45.0 fps
  • IMX255
  • 4096 x 2160
Series
Price on request
U3-3091SE Rev.1.2
uEye SE U3-3091SE Rev.1.2
  • USB 3 5.0 Gbps
  • 1"
  • Sony
  • 8.85 MPix
  • CMOS
  • 45.0 fps
  • IMX255
  • 4096 x 2160
Series
Price on request
U3-3090SE Rev.1.2
uEye SE U3-3090SE Rev.1.2
  • USB 3 5.0 Gbps
  • 1"
  • Sony
  • 8.85 MPix
  • CMOS
  • 45.0 fps
  • IMX255
  • 4096 x 2160
Series
Price on request
GV-7090WP
uEye Warp10 GV-7090WP
  • Ethernet 10.0 Gbps
  • 1"
  • Sony
  • 8.85 MPix
  • CMOS
  • 61.0 fps
  • IMX255
  • 4096 x 2160
Series
Price on request
It's so easy!