CAMERA FINDER
More FLEXIBILITY, more INDEPENDENCE and comprehensive SOFTWARE SUPPORT
IDS peak is the SDK of choice for both our new uEye+ camera world with standardised machine vision interfaces and the proven uEye cameras. Learn more about the two camera worlds here and gain further information for IDS peak beginners and switchers here.
IDS peak is the SDK of choice for both our new uEye+ camera world with standardised machine vision interfaces and the proven uEye cameras. Learn more about the two camera worlds here and gain further information for IDS peak beginners and switchers here.
uEye SE
UI-5282SE Rev. 4.2
- Ethernet 1.0 Gbps
- 2/3"
- Sony
- 5.04 MPix
- CMOS
- 22.0 fps
- IMX264
- 2456 x 2054
Series
Price on request
uEye SE
UI-5281SE Rev. 4.2
- Ethernet 1.0 Gbps
- 2/3"
- Sony
- 5.04 MPix
- CMOS
- 22.0 fps
- IMX264
- 2456 x 2054
Series
Price on request
uEye SE
UI-5280SE Rev.4.2
- Ethernet 1.0 Gbps
- 2/3"
- Sony
- 5.04 MPix
- CMOS
- 22.0 fps
- IMX264
- 2456 x 2054
Series
Price on request
uEye FA
UI-5280FA Rev.1.2
- Ethernet 1.0 Gbps
- 2/3"
- Sony
- 5.04 MPix
- CMOS
- 22.0 fps
- IMX264
- 2456 x 2054
Series
Price on request
uEye CP
UI-5280CP Rev. 2.2
- Ethernet 1.0 Gbps
- 2/3"
- Sony
- 5.04 MPix
- CMOS
- 22.0 fps
- IMX264
- 2456 x 2054
Series
Price on request
uEye CP
UI-3280CP Rev. 2
- USB 3 5.0 Gbps
- 2/3"
- Sony
- 5.04 MPix
- CMOS
- 36.0 fps
- IMX264
- 2456 x 2054
Not recommended for new designs
Price on request
uEye LE
UI-3136LE
- USB 3 5.0 Gbps
- 1/3.6"
- onsemi
- 0.49 MPix
- CMOS
- 135.0 fps
- PYTHON 480
- 808 x 608
Series
Price on request
uEye CP
UI-3080CP Rev. 2
- USB 3 5.0 Gbps
- 2/3"
- Sony
- 5.04 MPix
- CMOS
- 77.0 fps
- IMX250
- 2456 x 2054
Not recommended for new designs
Price on request
uEye XS
uEye XS Rev.1.1 Starter Set
- USB 2 0.5 Gbps
- 1/4"
- OmniVision
- 5.04 MPix
- CMOS
- 15.0 fps
- OV5640
- 2592 x 1944
Series
Price on request
uEye XS
uEye XS Rev.1.1
- USB 2 0.5 Gbps
- 1/4"
- OmniVision
- 5.04 MPix
- CMOS
- 15.0 fps
- OV5640
- 2592 x 1944
Series
Price on request
uEye XCP
U3-34L0XCP Rev.1.2
- USB 3 5.0 Gbps
- 1/1.8"
- Sony
- 12.62 MPix
- CMOS
- 17.0 fps
- IMX676
- 3552 x 3552
Series
Price on request
uEye SE
U3-3282SE Rev.1.2
- USB 3 5.0 Gbps
- 2/3"
- Sony
- 5.01 MPix
- CMOS
- 36.0 fps
- IMX264
- 2448 x 2048
Series
Price on request
uEye SE
U3-3281SE Rev.1.2
- USB 3 5.0 Gbps
- 2/3"
- Sony
- 5.01 MPix
- CMOS
- 36.0 fps
- IMX264
- 2448 x 2048
Series
Price on request
uEye SE
U3-3280SE Rev.1.2
- USB 3 5.0 Gbps
- 2/3"
- Sony
- 5.01 MPix
- CMOS
- 36.0 fps
- IMX264
- 2448 x 2048
Series
Price on request
uEye CP
U3-3280CP Rev.2.2
- USB 3 5.0 Gbps
- 2/3"
- Sony
- 5.01 MPix
- CMOS
- 36.0 fps
- IMX264
- 2448 x 2048
Series
Price on request
uEye SE
U3-3082SE Rev.1.2
- USB 3 5.0 Gbps
- 2/3"
- Sony
- 5.01 MPix
- CMOS
- 77.0 fps
- IMX250
- 2448 x 2048
Series
Price on request
uEye SE
U3-3081SE Rev.1.2
- USB 3 5.0 Gbps
- 2/3"
- Sony
- 5.01 MPix
- CMOS
- 77.0 fps
- IMX250
- 2448 x 2048
Series
Price on request
uEye SE
U3-3080SE Rev.1.2
- USB 3 5.0 Gbps
- 2/3"
- Sony
- 5.01 MPix
- CMOS
- 77.0 fps
- IMX250
- 2448 x 2048
Series
Price on request
uEye CP
U3-3080CP-P Rev.2.2
[Polarisation]
- USB 3 5.0 Gbps
- 2/3"
- Sony
- 5.01 MPix
- CMOS
- 72.0 fps
- IMX250
- 2448 x 2048
Series
Price on request
uEye CP
U3-3080CP Rev.2.2
- USB 3 5.0 Gbps
- 2/3"
- Sony
- 5.01 MPix
- CMOS
- 77.0 fps
- IMX250
- 2448 x 2048
Series
Price on request
IDS NXT rome
IDS NXT rome Rev.1.2 GS23050
- Ethernet 1.0 Gbps
- 2/3"
- Sony
- 5.01 MPix
- CMOS
- IMX264
- 2448 x 2048
Series
Price on request
IDS NXT rio
IDS NXT rio Rev.1.2 GS23050
- Ethernet 1.0 Gbps
- 2/3"
- Sony
- 5.01 MPix
- CMOS
- IMX264
- 2448 x 2048
Series
Price on request
uEye Warp10
GV-7080WP
- Ethernet 10.0 Gbps
- 2/3"
- Sony
- 5.01 MPix
- CMOS
- 104.0 fps
- IMX250
- 2448 x 2048
Series
Price on request
uEye SE
GV-5282SE Rev.4.2
- Ethernet 1.0 Gbps
- 2/3"
- Sony
- 5.01 MPix
- CMOS
- 24.0 fps
- IMX264
- 2448 x 2048
Series
Price on request
uEye SE
GV-5281SE Rev.4.2
- Ethernet 1.0 Gbps
- 2/3"
- Sony
- 5.01 MPix
- CMOS
- 24.0 fps
- IMX264
- 2448 x 2048
Series
Price on request
uEye SE
GV-5280SE Rev.4.2
- Ethernet 1.0 Gbps
- 2/3"
- Sony
- 5.01 MPix
- CMOS
- 24.0 fps
- IMX264
- 2448 x 2048
Series
Price on request
uEye FA
GV-5280FA Rev.1.2
- Ethernet 1.0 Gbps
- 2/3"
- Sony
- 5.01 MPix
- CMOS
- 24.0 fps
- IMX264
- 2448 x 2048
Series
Price on request
uEye CP
GV-5280CP Rev.2.2
- Ethernet 1.0 Gbps
- 2/3"
- Sony
- 5.01 MPix
- CMOS
- 24.0 fps
- IMX264
- 2448 x 2048
Series
Price on request
uEye FA
GV-5080FA-P Rev.1.2
[Polarisation]
- Ethernet 1.0 Gbps
- 2/3"
- Sony
- 5.01 MPix
- CMOS
- 24.0 fps
- IMX250
- 2448 x 2048
Series
Price on request
uEye CP
GV-5080CP-P Rev.2.2
[Polarisation]
- Ethernet 1.0 Gbps
- 2/3"
- Sony
- 5.01 MPix
- CMOS
- 24.0 fps
- IMX250
- 2448 x 2048
Series
Price on request
It's so easy!