CAMERA FINDER
More FLEXIBILITY, more INDEPENDENCE and comprehensive SOFTWARE SUPPORT
IDS peak is the SDK of choice for both our new uEye+ camera world with standardised machine vision interfaces and the proven uEye cameras. Learn more about the two camera worlds here and gain further information for IDS peak beginners and switchers here.
IDS peak is the SDK of choice for both our new uEye+ camera world with standardised machine vision interfaces and the proven uEye cameras. Learn more about the two camera worlds here and gain further information for IDS peak beginners and switchers here.
uEye LE
UI-3136LE
- USB 3 5.0 Gbps
- 1/3.6"
- onsemi
- 0.49 MPix
- CMOS
- 135.0 fps
- PYTHON 480
- 808 x 608
Series
Price on request
uEye CP
UI-3080CP Rev. 2
- USB 3 5.0 Gbps
- 2/3"
- Sony
- 5.04 MPix
- CMOS
- 77.0 fps
- IMX250
- 2456 x 2054
Not recommended for new designs
Price on request
uEye XS
uEye XS Rev.1.1 Starter Set
- USB 2 0.5 Gbps
- 1/4"
- OmniVision
- 5.04 MPix
- CMOS
- 15.0 fps
- OV5640
- 2592 x 1944
Series
Price on request
uEye XS
uEye XS Rev.1.1
- USB 2 0.5 Gbps
- 1/4"
- OmniVision
- 5.04 MPix
- CMOS
- 15.0 fps
- OV5640
- 2592 x 1944
Series
Price on request
uEye XLS
U3-38L4XLS Rev.1.2
- USB 3 5.0 Gbps
- 1/2"
- Sony
- 12.33 MPix
- CMOS
- 18.0 fps
- IMX412
- 4056 x 3040
Series
Price on request
uEye XLS
U3-38L2XLS Rev.1.2
- USB 3 5.0 Gbps
- 1/2"
- Sony
- 12.33 MPix
- CMOS
- 18.0 fps
- IMX412
- 4056 x 3040
Series
Price on request
uEye XLS
U3-38L1XLS Rev.1.2
- USB 3 5.0 Gbps
- 1/2"
- Sony
- 12.33 MPix
- CMOS
- 18.0 fps
- IMX412
- 4056 x 3040
Series
Price on request
uEye XCP
U3-38L0XCP Rev.1.2
- USB 3 5.0 Gbps
- 1/2"
- Sony
- 12.33 MPix
- CMOS
- 18.0 fps
- IMX412
- 4056 x 3040
Series
Price on request
uEye SE
U3-30C2SE Rev.1.2
- USB 3 5.0 Gbps
- 1/2"
- Sony
- 2.35 MPix
- CMOS
- 166.0 fps
- IMX392
- 1936 x 1216
Series
Price on request
uEye SE
U3-30C1SE Rev.1.2
- USB 3 5.0 Gbps
- 1/2"
- Sony
- 2.35 MPix
- CMOS
- 166.0 fps
- IMX392
- 1936 x 1216
Series
Price on request
uEye SE
U3-30C0SE Rev.1.2
- USB 3 5.0 Gbps
- 1/2"
- Sony
- 2.35 MPix
- CMOS
- 166.0 fps
- IMX392
- 1936 x 1216
Series
Price on request
uEye CP
U3-30C0CP Rev.2.2
- USB 3 5.0 Gbps
- 1/2"
- Sony
- 2.35 MPix
- CMOS
- 166.0 fps
- IMX392
- 1936 x 1216
Series
Price on request
uEye SE
U3-3082SE Rev.1.2
- USB 3 5.0 Gbps
- 2/3"
- Sony
- 5.01 MPix
- CMOS
- 77.0 fps
- IMX250
- 2448 x 2048
Series
Price on request
uEye SE
U3-3081SE Rev.1.2
- USB 3 5.0 Gbps
- 2/3"
- Sony
- 5.01 MPix
- CMOS
- 77.0 fps
- IMX250
- 2448 x 2048
Series
Price on request
uEye SE
U3-3080SE Rev.1.2
- USB 3 5.0 Gbps
- 2/3"
- Sony
- 5.01 MPix
- CMOS
- 77.0 fps
- IMX250
- 2448 x 2048
Series
Price on request
uEye CP
U3-3080CP-P Rev.2.2
[Polarisation]
- USB 3 5.0 Gbps
- 2/3"
- Sony
- 5.01 MPix
- CMOS
- 72.0 fps
- IMX250
- 2448 x 2048
Series
Price on request
uEye CP
U3-3080CP Rev.2.2
- USB 3 5.0 Gbps
- 2/3"
- Sony
- 5.01 MPix
- CMOS
- 77.0 fps
- IMX250
- 2448 x 2048
Series
Price on request
uEye Warp10
GV-7080WP
- Ethernet 10.0 Gbps
- 2/3"
- Sony
- 5.01 MPix
- CMOS
- 104.0 fps
- IMX250
- 2448 x 2048
Series
Price on request
uEye SE
GV-50C2SE Rev.4.2
- Ethernet 1.0 Gbps
- 1/2"
- Sony
- 2.35 MPix
- CMOS
- 52.0 fps
- IMX392
- 1936 x 1216
Series
Price on request
uEye SE
GV-50C1SE Rev.4.2
- Ethernet 1.0 Gbps
- 1/2"
- Sony
- 2.35 MPix
- CMOS
- 52.0 fps
- IMX392
- 1936 x 1216
Series
Price on request
uEye SE
GV-50C0SE Rev.4.2
- Ethernet 1.0 Gbps
- 1/2"
- Sony
- 2.35 MPix
- CMOS
- 52.0 fps
- IMX392
- 1936 x 1216
Series
Price on request
uEye FA
GV-50C0FA Rev.1.2
- Ethernet 1.0 Gbps
- 1/2"
- Sony
- 2.35 MPix
- CMOS
- 52.0 fps
- IMX392
- 1936 x 1216
Series
Price on request
uEye CP
GV-50C0CP Rev.2.2
- Ethernet 1.0 Gbps
- 1/2"
- Sony
- 2.35 MPix
- CMOS
- 52.0 fps
- IMX392
- 1936 x 1216
Series
Price on request
uEye FA
GV-5080FA-P Rev.1.2
[Polarisation]
- Ethernet 1.0 Gbps
- 2/3"
- Sony
- 5.01 MPix
- CMOS
- 24.0 fps
- IMX250
- 2448 x 2048
Series
Price on request
uEye CP
GV-5080CP-P Rev.2.2
[Polarisation]
- Ethernet 1.0 Gbps
- 2/3"
- Sony
- 5.01 MPix
- CMOS
- 24.0 fps
- IMX250
- 2448 x 2048
Series
Price on request
It's so easy!