CAMERA FINDER

More FLEXIBILITY, more INDEPENDENCE and comprehensive SOFTWARE SUPPORT
IDS peak is the SDK of choice for both our new uEye+ camera world with standardised machine vision interfaces and the proven uEye cameras. Learn more about the two camera worlds here and gain further information for IDS peak beginners and switchers here.
Interface
-- All --
  1. USB 3 (20)
  2. Ethernet (5)
Interface-Speed
1 Gbps 5 Gbps 1 Gbps to 5 Gbps
Camera family
-- All --
Optical class
1/3.6" 1.1" 1/3.6" to 1.1"
Resolution
0.0 MPix 21.0 MPix 0.0 MPix to 21.0 MPix
Frame rate @ resolution max.
5 fps 135 fps 5 fps to 135 fps
Pixel size
1.00 µm 5.00 µm 1.00 µm to 5.00 µm
Min. exposure time
0.000 ms 1.000 ms 0.000 ms to 1.000 ms
Max. exposure time
500 ms 104000 ms 500 ms to 104000 ms
Add filter
Show
25 Item(s)
Sort By
UI-3180CP Rev. 2.1 uEye CP UI-3180CP Rev. 2.1
  • USB 3 5.0 Gbps
  • 1"
  • onsemi
  • 5.31 MPix
  • CMOS
  • 73.0 fps
  • PYTHON 5000
  • 2592 x 2048
Not recommended for new designs
Price on request
UI-3136LE uEye LE UI-3136LE
  • USB 3 5.0 Gbps
  • 1/3.6"
  • onsemi
  • 0.49 MPix
  • CMOS
  • 135.0 fps
  • PYTHON 480
  • 808 x 608
Series
Price on request
U3-3992SE Rev.1.2
uEye SE U3-3992SE Rev.1.2
  • USB 3 5.0 Gbps
  • 1.1"
  • Sony
  • 20.36 MPix
  • CMOS
  • 19.0 fps
  • IMX541
  • 4512 x 4512
Series
Price on request
U3-3991SE Rev.1.2
uEye SE U3-3991SE Rev.1.2
  • USB 3 5.0 Gbps
  • 1.1"
  • Sony
  • 20.36 MPix
  • CMOS
  • 19.0 fps
  • IMX541
  • 4512 x 4512
Series
Price on request
U3-3990SE Rev.1.2
uEye SE U3-3990SE Rev.1.2
  • USB 3 5.0 Gbps
  • 1.1"
  • Sony
  • 20.36 MPix
  • CMOS
  • 19.0 fps
  • IMX541
  • 4512 x 4512
Series
Price on request
U3-3990CP Rev 2.2
uEye CP U3-3990CP Rev 2.2
  • USB 3 5.0 Gbps
  • 1.1"
  • Sony
  • 20.36 MPix
  • CMOS
  • 19.0 fps
  • IMX541
  • 4512 x 4512
Series
Price on request
U3-38J6XLE Rev.1.2
uEye XLE U3-38J6XLE Rev.1.2
  • USB 3 5.0 Gbps
  • 1/3"
  • Sony
  • 8.41 MPix
  • CMOS
  • 25.1 fps
  • IMX415
  • 3864 x 2176
Series
Price on request
U3-38J4XLS Rev.1.2
uEye XLS U3-38J4XLS Rev.1.2
  • USB 3 5.0 Gbps
  • 1/3"
  • Sony
  • 8.41 MPix
  • CMOS
  • 25.0 fps
  • IMX415
  • 3864 x 2176
Series
Price on request
U3-38J4XLE Rev.1.2
uEye XLE U3-38J4XLE Rev.1.2
  • USB 3 5.0 Gbps
  • 1/3"
  • Sony
  • 8.41 MPix
  • CMOS
  • 25.1 fps
  • IMX415
  • 3864 x 2176
Series
Price on request
U3-38J2XLS Rev.1.2
uEye XLS U3-38J2XLS Rev.1.2
  • USB 3 5.0 Gbps
  • 1/3"
  • Sony
  • 8.41 MPix
  • CMOS
  • 25.0 fps
  • IMX415
  • 3864 x 2176
Series
Price on request
U3-38J2XLE Rev.1.2
uEye XLE U3-38J2XLE Rev.1.2
  • USB 3 5.0 Gbps
  • 1/3"
  • Sony
  • 8.41 MPix
  • CMOS
  • 25.1 fps
  • IMX415
  • 3864 x 2176
Series
Price on request
U3-38J1XLS Rev.1.2
uEye XLS U3-38J1XLS Rev.1.2
  • USB 3 5.0 Gbps
  • 1/3"
  • Sony
  • 8.41 MPix
  • CMOS
  • 25.0 fps
  • IMX415
  • 3864 x 2176
Series
Price on request
U3-38J1XLE Rev.1.2
uEye XLE U3-38J1XLE Rev.1.2
  • USB 3 5.0 Gbps
  • 1/3"
  • Sony
  • 8.41 MPix
  • CMOS
  • 25.1 fps
  • IMX415
  • 3864 x 2176
Series
Price on request
U3-38J0XLE Rev.1.2
uEye XLE U3-38J0XLE Rev.1.2
  • USB 3 5.0 Gbps
  • 1/3"
  • Sony
  • 8.41 MPix
  • CMOS
  • 25.1 fps
  • IMX415
  • 3864 x 2176
Series
Price on request
U3-38J0XCP Rev.1.2
uEye XCP U3-38J0XCP Rev.1.2
  • USB 3 5.0 Gbps
  • 1/3"
  • Sony
  • 8.41 MPix
  • CMOS
  • 25.1 fps
  • IMX415
  • 3864 x 2176
Series
Price on request
U3-38C4XLS Rev. 1.2
uEye XLS U3-38C4XLS Rev. 1.2
  • USB 3 5.0 Gbps
  • 1/3"
  • Sony
  • 2.16 MPix
  • CMOS
  • 88.0 fps
  • IMX662
  • 1968 x 1100
Series
Price on request
U3-38C2XLS Rev. 1.2
uEye XLS U3-38C2XLS Rev. 1.2
  • USB 3 5.0 Gbps
  • 1/3"
  • Sony
  • 2.16 MPix
  • CMOS
  • 88.0 fps
  • IMX662
  • 1968 x 1100
Series
Price on request
U3-38C1XLS Rev. 1.2
uEye XLS U3-38C1XLS Rev. 1.2
  • USB 3 5.0 Gbps
  • 1/3"
  • Sony
  • 2.16 MPix
  • CMOS
  • 88.0 fps
  • IMX662
  • 1968 x 1100
Series
Price on request
U3-38C0XCP Rev.1.2
uEye XCP U3-38C0XCP Rev.1.2
  • USB 3 5.0 Gbps
  • 1/3"
  • Sony
  • 2.16 MPix
  • CMOS
  • 88.0 fps
  • IMX662
  • 1968 x 1100
Series
Price on request
U3-3180CP Rev. 2.2
uEye CP U3-3180CP Rev. 2.2
  • USB 3 5.0 Gbps
  • 1"
  • onsemi
  • 5.31 MPix
  • CMOS
  • 73.0 fps
  • PYTHON 5000
  • 2592 x 2048
Series
Price on request
GV-5992SE Rev.4.2
uEye SE GV-5992SE Rev.4.2
  • Ethernet 1.0 Gbps
  • 1.1"
  • Sony
  • 20.36 MPix
  • CMOS
  • 5.5 fps
  • IMX541
  • 4512 x 4512
Series
Price on request
GV-5991SE Rev.4.2
uEye SE GV-5991SE Rev.4.2
  • Ethernet 1.0 Gbps
  • 1.1"
  • Sony
  • 20.36 MPix
  • CMOS
  • 5.5 fps
  • IMX541
  • 4512 x 4512
Series
Price on request
GV-5990SE Rev.4.2
uEye SE GV-5990SE Rev.4.2
  • Ethernet 1.0 Gbps
  • 1.1"
  • Sony
  • 20.36 MPix
  • CMOS
  • 5.5 fps
  • IMX541
  • 4512 x 4512
Series
Price on request
GV-5990FA Rev.1.2
uEye FA GV-5990FA Rev.1.2
  • Ethernet 1.0 Gbps
  • 1.1"
  • Sony
  • 20.36 MPix
  • CMOS
  • 5.5 fps
  • IMX541
  • 4512 x 4512
Series
Price on request
GV-5990CP Rev.2.2
uEye CP GV-5990CP Rev.2.2
  • Ethernet 1.0 Gbps
  • 1.1"
  • Sony
  • 20.36 MPix
  • CMOS
  • 5.5 fps
  • IMX541
  • 4512 x 4512
Series
Price on request
It's so easy!