CAMERA FINDER

More FLEXIBILITY, more INDEPENDENCE and comprehensive SOFTWARE SUPPORT
IDS peak is the SDK of choice for both our new uEye+ camera world with standardised machine vision interfaces and the proven uEye cameras. Learn more about the two camera worlds here and gain further information for IDS peak beginners and switchers here.
Interface-Speed
0 Gbps 5 Gbps 0 Gbps to 5 Gbps
Camera family
-- All --
Optical class
1/4" 1.1" 1/4" to 1.1"
Resolution
4.0 MPix 21.0 MPix 4.0 MPix to 21.0 MPix
Frame rate @ resolution max.
5 fps 80 fps 5 fps to 80 fps
Pixel size
1.00 µm 6.00 µm 1.00 µm to 6.00 µm
Min. exposure time
0.000 ms 1.000 ms 0.000 ms to 1.000 ms
Max. exposure time
0 ms 120000 ms 0 ms to 120000 ms
Add filter
Show
25 Item(s)
Sort By
UI-3370CP Rev. 2 uEye CP UI-3370CP Rev. 2
  • USB 3 5.0 Gbps
  • 1"
  • ams/CMOSIS
  • 4.19 MPix
  • CMOS
  • 80.0 fps
  • CMV4000
  • 2048 x 2048
Series
Price on request
uEye XS Rev.1.1 Starter Set uEye XS uEye XS Rev.1.1 Starter Set
  • USB 2 0.5 Gbps
  • 1/4"
  • OmniVision
  • 5.04 MPix
  • CMOS
  • 15.0 fps
  • OV5640
  • 2592 x 1944
Series
Price on request
uEye XS Rev.1.1 uEye XS uEye XS Rev.1.1
  • USB 2 0.5 Gbps
  • 1/4"
  • OmniVision
  • 5.04 MPix
  • CMOS
  • 15.0 fps
  • OV5640
  • 2592 x 1944
Series
Price on request
U3-3992SE Rev.1.2
uEye SE U3-3992SE Rev.1.2
  • USB 3 5.0 Gbps
  • 1.1"
  • Sony
  • 20.36 MPix
  • CMOS
  • 19.0 fps
  • IMX541
  • 4512 x 4512
Series
Price on request
U3-3991SE Rev.1.2
uEye SE U3-3991SE Rev.1.2
  • USB 3 5.0 Gbps
  • 1.1"
  • Sony
  • 20.36 MPix
  • CMOS
  • 19.0 fps
  • IMX541
  • 4512 x 4512
Series
Price on request
U3-3990SE Rev.1.2
uEye SE U3-3990SE Rev.1.2
  • USB 3 5.0 Gbps
  • 1.1"
  • Sony
  • 20.36 MPix
  • CMOS
  • 19.0 fps
  • IMX541
  • 4512 x 4512
Series
Price on request
U3-3990CP Rev 2.2
uEye CP U3-3990CP Rev 2.2
  • USB 3 5.0 Gbps
  • 1.1"
  • Sony
  • 20.36 MPix
  • CMOS
  • 19.0 fps
  • IMX541
  • 4512 x 4512
Series
Price on request
U3-36P4XLS Rev.1.2
uEye XLS U3-36P4XLS Rev.1.2
  • USB 3 5.0 Gbps
  • 1/1.8"
  • onsemi
  • 19.80 MPix
  • CMOS
  • 15.0 fps
  • AR2020
  • 5136 x 3856
Series
Price on request
U3-36P2XLS Rev.1.2
uEye XLS U3-36P2XLS Rev.1.2
  • USB 3 5.0 Gbps
  • 1/1.8"
  • onsemi
  • 19.80 MPix
  • CMOS
  • 15.0 fps
  • AR2020
  • 5136 x 3856
Series
Price on request
U3-36P1XLS Rev.1.2
uEye XLS U3-36P1XLS Rev.1.2
  • USB 3 5.0 Gbps
  • 1/1.8"
  • onsemi
  • 19.80 MPix
  • CMOS
  • 15.0 fps
  • AR2020
  • 5136 x 3856
Series
Price on request
U3-36P0XCP Rev.1.2
uEye XCP U3-36P0XCP Rev.1.2
  • USB 3 5.0 Gbps
  • 1/1.8"
  • onsemi
  • 19.80 MPix
  • CMOS
  • 15.0 fps
  • AR2020
  • 5136 x 3856
Series
Price on request
U3-31N2SE Rev.1.2
uEye SE U3-31N2SE Rev.1.2
  • USB 3 5.0 Gbps
  • 1.1"
  • Sony
  • 16.20 MPix
  • CMOS
  • 25.0 fps
  • IMX542
  • 5328 x 3040
Series
Price on request
U3-31N1SE Rev.1.2
uEye SE U3-31N1SE Rev.1.2
  • USB 3 5.0 Gbps
  • 1.1"
  • Sony
  • 16.20 MPix
  • CMOS
  • 25.0 fps
  • IMX542
  • 5328 x 3040
Series
Price on request
U3-31N0SE Rev.1.2
uEye SE U3-31N0SE Rev.1.2
  • USB 3 5.0 Gbps
  • 1.1"
  • Sony
  • 16.20 MPix
  • CMOS
  • 25.0 fps
  • IMX542
  • 5328 x 3040
Series
Price on request
U3-31N0CP Rev.2.2
uEye CP U3-31N0CP Rev.2.2
  • USB 3 5.0 Gbps
  • 1.1"
  • Sony
  • 16.20 MPix
  • CMOS
  • 25.0 fps
  • IMX542
  • 5328 x 3040
Series
Price on request
GV-5992SE Rev.4.2
uEye SE GV-5992SE Rev.4.2
  • Ethernet 1.0 Gbps
  • 1.1"
  • Sony
  • 20.36 MPix
  • CMOS
  • 5.5 fps
  • IMX541
  • 4512 x 4512
Series
Price on request
GV-5991SE Rev.4.2
uEye SE GV-5991SE Rev.4.2
  • Ethernet 1.0 Gbps
  • 1.1"
  • Sony
  • 20.36 MPix
  • CMOS
  • 5.5 fps
  • IMX541
  • 4512 x 4512
Series
Price on request
GV-5990SE Rev.4.2
uEye SE GV-5990SE Rev.4.2
  • Ethernet 1.0 Gbps
  • 1.1"
  • Sony
  • 20.36 MPix
  • CMOS
  • 5.5 fps
  • IMX541
  • 4512 x 4512
Series
Price on request
GV-5990FA Rev.1.2
uEye FA GV-5990FA Rev.1.2
  • Ethernet 1.0 Gbps
  • 1.1"
  • Sony
  • 20.36 MPix
  • CMOS
  • 5.5 fps
  • IMX541
  • 4512 x 4512
Series
Price on request
GV-5990CP Rev.2.2
uEye CP GV-5990CP Rev.2.2
  • Ethernet 1.0 Gbps
  • 1.1"
  • Sony
  • 20.36 MPix
  • CMOS
  • 5.5 fps
  • IMX541
  • 4512 x 4512
Series
Price on request
GV-51N2SE Rev.4.2
uEye SE GV-51N2SE Rev.4.2
  • Ethernet 1.0 Gbps
  • 1.1"
  • Sony
  • 16.20 MPix
  • CMOS
  • 8.0 fps
  • IMX542
  • 5328 x 3040
Series
Price on request
GV-51N1SE Rev.4.2
uEye SE GV-51N1SE Rev.4.2
  • Ethernet 1.0 Gbps
  • 1.1"
  • Sony
  • 16.20 MPix
  • CMOS
  • 8.0 fps
  • IMX542
  • 5328 x 3040
Series
Price on request
GV-51N0SE Rev.4.2
uEye SE GV-51N0SE Rev.4.2
  • Ethernet 1.0 Gbps
  • 1.1"
  • Sony
  • 16.20 MPix
  • CMOS
  • 8.0 fps
  • IMX542
  • 5328 x 3040
Series
Price on request
GV-51N0FA Rev.1.2
uEye FA GV-51N0FA Rev.1.2
  • Ethernet 1.0 Gbps
  • 1.1"
  • Sony
  • 16.20 MPix
  • CMOS
  • 8.0 fps
  • IMX542
  • 5328 x 3040
Series
Price on request
GV-51N0CP Rev.2.2
uEye CP GV-51N0CP Rev.2.2
  • Ethernet 1.0 Gbps
  • 1.1"
  • Sony
  • 16.20 MPix
  • CMOS
  • 8.0 fps
  • IMX542
  • 5328 x 3040
Series
Price on request
It's so easy!