CAMERA FINDER

More FLEXIBILITY, more INDEPENDENCE and comprehensive SOFTWARE SUPPORT
IDS peak is the SDK of choice for both our new uEye+ camera world with standardised machine vision interfaces and the proven uEye cameras. Learn more about the two camera worlds here and gain further information for IDS peak beginners and switchers here.
Interface
-- All --
  1. USB 3 (17)
  2. Ethernet (9)
Interface-Speed
1 Gbps 5 Gbps 1 Gbps to 5 Gbps
Camera family
-- All --
Optical class
1/3" 1" 1/3" to 1"
Resolution
2.0 MPix 21.0 MPix 2.0 MPix to 21.0 MPix
Frame rate @ resolution max.
6 fps 123 fps 6 fps to 123 fps
Pixel size
2.00 µm 4.00 µm 2.00 µm to 4.00 µm
Min. exposure time
0.000 ms 1.000 ms 0.000 ms to 1.000 ms
Max. exposure time
2000 ms 120000 ms 2000 ms to 120000 ms
Add filter
Show
26 Item(s)
Sort By
UI-3070CP Rev. 2 uEye CP UI-3070CP Rev. 2
  • USB 3 5.0 Gbps
  • 1/1.8"
  • Sony
  • 3.17 MPix
  • CMOS
  • 123.0 fps
  • IMX252
  • 2056 x 1542
Not recommended for new designs
Price on request
U3-38C4XLS Rev. 1.2
uEye XLS U3-38C4XLS Rev. 1.2
  • USB 3 5.0 Gbps
  • 1/3"
  • Sony
  • 2.16 MPix
  • CMOS
  • 88.0 fps
  • IMX662
  • 1968 x 1100
Series
Price on request
U3-38C2XLS Rev. 1.2
uEye XLS U3-38C2XLS Rev. 1.2
  • USB 3 5.0 Gbps
  • 1/3"
  • Sony
  • 2.16 MPix
  • CMOS
  • 88.0 fps
  • IMX662
  • 1968 x 1100
Series
Price on request
U3-38C1XLS Rev. 1.2
uEye XLS U3-38C1XLS Rev. 1.2
  • USB 3 5.0 Gbps
  • 1/3"
  • Sony
  • 2.16 MPix
  • CMOS
  • 88.0 fps
  • IMX662
  • 1968 x 1100
Series
Price on request
U3-38C0XCP Rev.1.2
uEye XCP U3-38C0XCP Rev.1.2
  • USB 3 5.0 Gbps
  • 1/3"
  • Sony
  • 2.16 MPix
  • CMOS
  • 88.0 fps
  • IMX662
  • 1968 x 1100
Series
Price on request
U3-3802SE Rev.1.2
uEye SE U3-3802SE Rev.1.2
  • USB 3 5.0 Gbps
  • 1"
  • Sony
  • 20.44 MPix
  • CMOS
  • 19.5 fps
  • IMX183
  • 5536 x 3692
Series
Price on request
U3-3801SE Rev.1.2
uEye SE U3-3801SE Rev.1.2
  • USB 3 5.0 Gbps
  • 1"
  • Sony
  • 20.44 MPix
  • CMOS
  • 19.5 fps
  • IMX183
  • 5536 x 3692
Series
Price on request
U3-3800SE Rev.1.2
uEye SE U3-3800SE Rev.1.2
  • USB 3 5.0 Gbps
  • 1"
  • Sony
  • 20.44 MPix
  • CMOS
  • 19.5 fps
  • IMX183
  • 5536 x 3692
Series
Price on request
U3-3800CP Rev.2.2
uEye CP U3-3800CP Rev.2.2
  • USB 3 5.0 Gbps
  • 1"
  • Sony
  • 20.44 MPix
  • CMOS
  • 19.5 fps
  • IMX183
  • 5536 x 3692
Series
Price on request
U3-31F2SE Rev.1.2
uEye SE U3-31F2SE Rev.1.2
  • USB 3 5.0 Gbps
  • 1/1.8"
  • Sony
  • 5.10 MPix
  • CMOS
  • 75.0 fps
  • IMX547
  • 2472 x 2064
Series
Price on request
U3-31F1SE Rev.1.2
uEye SE U3-31F1SE Rev.1.2
  • USB 3 5.0 Gbps
  • 1/1.8"
  • Sony
  • 5.10 MPix
  • CMOS
  • 75.0 fps
  • IMX547
  • 2472 x 2064
Series
Price on request
U3-31F0SE Rev.1.2
uEye SE U3-31F0SE Rev.1.2
  • USB 3 5.0 Gbps
  • 1/1.8"
  • Sony
  • 5.10 MPix
  • CMOS
  • 75.0 fps
  • IMX547
  • 2472 x 2064
Series
Price on request
U3-31F0CP Rev.2.2
uEye CP U3-31F0CP Rev.2.2
  • USB 3 5.0 Gbps
  • 1/1.8"
  • Sony
  • 5.10 MPix
  • CMOS
  • 75.0 fps
  • IMX547
  • 2472 x 2064
Series
Price on request
U3-3072SE Rev.1.2
uEye SE U3-3072SE Rev.1.2
  • USB 3 5.0 Gbps
  • 1/1.8"
  • Sony
  • 3.15 MPix
  • CMOS
  • 114.0 fps
  • IMX252
  • 2048 x 1536
Series
Price on request
U3-3071SE Rev.1.2
uEye SE U3-3071SE Rev.1.2
  • USB 3 5.0 Gbps
  • 1/1.8"
  • Sony
  • 3.15 MPix
  • CMOS
  • 114.0 fps
  • IMX252
  • 2048 x 1536
Series
Price on request
U3-3070SE Rev.1.2
uEye SE U3-3070SE Rev.1.2
  • USB 3 5.0 Gbps
  • 1/1.8"
  • Sony
  • 3.15 MPix
  • CMOS
  • 114.0 fps
  • IMX252
  • 2048 x 1536
Series
Price on request
U3-3070CP Rev.2.2
uEye CP U3-3070CP Rev.2.2
  • USB 3 5.0 Gbps
  • 1/1.8"
  • Sony
  • 3.15 MPix
  • CMOS
  • 114.0 fps
  • IMX252
  • 2048 x 1536
Series
Price on request
GV-5802SE Rev.4.2
uEye SE GV-5802SE Rev.4.2
  • Ethernet 1.0 Gbps
  • 1"
  • Sony
  • 20.44 MPix
  • CMOS
  • 6.0 fps
  • IMX183
  • 5536 x 3692
Series
Price on request
GV-5801SE Rev.4.2
uEye SE GV-5801SE Rev.4.2
  • Ethernet 1.0 Gbps
  • 1"
  • Sony
  • 20.44 MPix
  • CMOS
  • 6.0 fps
  • IMX183
  • 5536 x 3692
Series
Price on request
GV-5800SE Rev.4.2
uEye SE GV-5800SE Rev.4.2
  • Ethernet 1.0 Gbps
  • 1"
  • Sony
  • 20.44 MPix
  • CMOS
  • 6.0 fps
  • IMX183
  • 5536 x 3692
Series
Price on request
GV-5800FA Rev.1.2
uEye FA GV-5800FA Rev.1.2
  • Ethernet 1.0 Gbps
  • 1"
  • Sony
  • 20.44 MPix
  • CMOS
  • 6.0 fps
  • IMX183
  • 5536 x 3692
Series
Price on request
GV-51F2SE Rev.4.2
uEye SE GV-51F2SE Rev.4.2
  • Ethernet 1.0 Gbps
  • 1/1.8"
  • Sony
  • 5.10 MPix
  • CMOS
  • 24.0 fps
  • IMX547
  • 2472 x 2064
Series
Price on request
GV-51F1SE Rev.4.2
uEye SE GV-51F1SE Rev.4.2
  • Ethernet 1.0 Gbps
  • 1/1.8"
  • Sony
  • 5.10 MPix
  • CMOS
  • 24.0 fps
  • IMX547
  • 2472 x 2064
Series
Price on request
GV-51F0SE Rev.4.2
uEye SE GV-51F0SE Rev.4.2
  • Ethernet 1.0 Gbps
  • 1/1.8"
  • Sony
  • 5.10 MPix
  • CMOS
  • 24.0 fps
  • IMX547
  • 2472 x 2064
Series
Price on request
GV-51F0FA Rev.1.2
uEye FA GV-51F0FA Rev.1.2
  • Ethernet 1.0 Gbps
  • 1/1.8"
  • Sony
  • 5.10 MPix
  • CMOS
  • 24.0 fps
  • IMX547
  • 2472 x 2064
Series
Price on request
GV-51F0CP Rev.2.2
uEye CP GV-51F0CP Rev.2.2
  • Ethernet 1.0 Gbps
  • 1/1.8"
  • Sony
  • 5.10 MPix
  • CMOS
  • 24.0 fps
  • IMX547
  • 2472 x 2064
Series
Price on request
It's so easy!