CAMERA FINDER

More FLEXIBILITY, more INDEPENDENCE and comprehensive SOFTWARE SUPPORT
IDS peak is the SDK of choice for both our new uEye+ camera world with standardised machine vision interfaces and the proven uEye cameras. Learn more about the two camera worlds here and gain further information for IDS peak beginners and switchers here.
Interface
-- All --
  1. USB 3 (15)
  2. Ethernet (13)
Interface-Speed
1 Gbps 10 Gbps 1 Gbps to 10 Gbps
Camera family
-- All --
Optical class
1/3.6" 1.1" 1/3.6" to 1.1"
Resolution
0.0 MPix 17.0 MPix 0.0 MPix to 17.0 MPix
Frame rate @ resolution max.
8 fps 135 fps 8 fps to 135 fps
Pixel size
2.00 µm 5.00 µm 2.00 µm to 5.00 µm
Min. exposure time
0.000 ms 1.000 ms 0.000 ms to 1.000 ms
Max. exposure time
2000 ms 120000 ms 2000 ms to 120000 ms
Add filter
Show
28 Item(s)
Sort By
UI-3136LE uEye LE UI-3136LE
  • USB 3 5.0 Gbps
  • 1/3.6"
  • onsemi
  • 0.49 MPix
  • CMOS
  • 135.0 fps
  • PYTHON 480
  • 808 x 608
Series
Price on request
UI-3080CP Rev. 2 uEye CP UI-3080CP Rev. 2
  • USB 3 5.0 Gbps
  • 2/3"
  • Sony
  • 5.04 MPix
  • CMOS
  • 77.0 fps
  • IMX250
  • 2456 x 2054
Not recommended for new designs
Price on request
U3-31N2SE Rev.1.2
uEye SE U3-31N2SE Rev.1.2
  • USB 3 5.0 Gbps
  • 1.1"
  • Sony
  • 16.20 MPix
  • CMOS
  • 25.0 fps
  • IMX542
  • 5328 x 3040
Series
Price on request
U3-31N1SE Rev.1.2
uEye SE U3-31N1SE Rev.1.2
  • USB 3 5.0 Gbps
  • 1.1"
  • Sony
  • 16.20 MPix
  • CMOS
  • 25.0 fps
  • IMX542
  • 5328 x 3040
Series
Price on request
U3-31N0SE Rev.1.2
uEye SE U3-31N0SE Rev.1.2
  • USB 3 5.0 Gbps
  • 1.1"
  • Sony
  • 16.20 MPix
  • CMOS
  • 25.0 fps
  • IMX542
  • 5328 x 3040
Series
Price on request
U3-31N0CP Rev.2.2
uEye CP U3-31N0CP Rev.2.2
  • USB 3 5.0 Gbps
  • 1.1"
  • Sony
  • 16.20 MPix
  • CMOS
  • 25.0 fps
  • IMX542
  • 5328 x 3040
Series
Price on request
U3-31L2SE Rev.1.2
uEye SE U3-31L2SE Rev.1.2
  • USB 3 5.0 Gbps
  • 1/1.1"
  • Sony
  • 12.42 MPix
  • CMOS
  • 32.0 fps
  • IMX545
  • 4128 x 3008
Series
Price on request
U3-31L1SE Rev.1.2
uEye SE U3-31L1SE Rev.1.2
  • USB 3 5.0 Gbps
  • 1/1.1"
  • Sony
  • 12.42 MPix
  • CMOS
  • 32.0 fps
  • IMX545
  • 4128 x 3008
Series
Price on request
U3-31L0SE Rev.1.2
uEye SE U3-31L0SE Rev.1.2
  • USB 3 5.0 Gbps
  • 1/1.1"
  • Sony
  • 12.42 MPix
  • CMOS
  • 32.0 fps
  • IMX545
  • 4128 x 3008
Series
Price on request
U3-31L0CP Rev.2.2
uEye CP U3-31L0CP Rev.2.2
  • USB 3 5.0 Gbps
  • 1/1.1"
  • Sony
  • 12.42 MPix
  • CMOS
  • 32.0 fps
  • IMX545
  • 4128 x 3008
Series
Price on request
U3-3082SE Rev.1.2
uEye SE U3-3082SE Rev.1.2
  • USB 3 5.0 Gbps
  • 2/3"
  • Sony
  • 5.01 MPix
  • CMOS
  • 77.0 fps
  • IMX250
  • 2448 x 2048
Series
Price on request
U3-3081SE Rev.1.2
uEye SE U3-3081SE Rev.1.2
  • USB 3 5.0 Gbps
  • 2/3"
  • Sony
  • 5.01 MPix
  • CMOS
  • 77.0 fps
  • IMX250
  • 2448 x 2048
Series
Price on request
U3-3080SE Rev.1.2
uEye SE U3-3080SE Rev.1.2
  • USB 3 5.0 Gbps
  • 2/3"
  • Sony
  • 5.01 MPix
  • CMOS
  • 77.0 fps
  • IMX250
  • 2448 x 2048
Series
Price on request
U3-3080CP-P Rev.2.2
uEye CP U3-3080CP-P Rev.2.2 [Polarisation]
  • USB 3 5.0 Gbps
  • 2/3"
  • Sony
  • 5.01 MPix
  • CMOS
  • 72.0 fps
  • IMX250
  • 2448 x 2048
Series
Price on request
U3-3080CP Rev.2.2
uEye CP U3-3080CP Rev.2.2
  • USB 3 5.0 Gbps
  • 2/3"
  • Sony
  • 5.01 MPix
  • CMOS
  • 77.0 fps
  • IMX250
  • 2448 x 2048
Series
Price on request
GV-7080WP
uEye Warp10 GV-7080WP
  • Ethernet 10.0 Gbps
  • 2/3"
  • Sony
  • 5.01 MPix
  • CMOS
  • 104.0 fps
  • IMX250
  • 2448 x 2048
Series
Price on request
GV-51N2SE Rev.4.2
uEye SE GV-51N2SE Rev.4.2
  • Ethernet 1.0 Gbps
  • 1.1"
  • Sony
  • 16.20 MPix
  • CMOS
  • 8.0 fps
  • IMX542
  • 5328 x 3040
Series
Price on request
GV-51N1SE Rev.4.2
uEye SE GV-51N1SE Rev.4.2
  • Ethernet 1.0 Gbps
  • 1.1"
  • Sony
  • 16.20 MPix
  • CMOS
  • 8.0 fps
  • IMX542
  • 5328 x 3040
Series
Price on request
GV-51N0SE Rev.4.2
uEye SE GV-51N0SE Rev.4.2
  • Ethernet 1.0 Gbps
  • 1.1"
  • Sony
  • 16.20 MPix
  • CMOS
  • 8.0 fps
  • IMX542
  • 5328 x 3040
Series
Price on request
GV-51N0FA Rev.1.2
uEye FA GV-51N0FA Rev.1.2
  • Ethernet 1.0 Gbps
  • 1.1"
  • Sony
  • 16.20 MPix
  • CMOS
  • 8.0 fps
  • IMX542
  • 5328 x 3040
Series
Price on request
GV-51N0CP Rev.2.2
uEye CP GV-51N0CP Rev.2.2
  • Ethernet 1.0 Gbps
  • 1.1"
  • Sony
  • 16.20 MPix
  • CMOS
  • 8.0 fps
  • IMX542
  • 5328 x 3040
Series
Price on request
GV-51L2SE Rev.4.2
uEye SE GV-51L2SE Rev.4.2
  • Ethernet 1.0 Gbps
  • 1/1.1"
  • Sony
  • 12.42 MPix
  • CMOS
  • 10.0 fps
  • IMX545
  • 4128 x 3008
Series
Price on request
GV-51L1SE Rev.4.2
uEye SE GV-51L1SE Rev.4.2
  • Ethernet 1.0 Gbps
  • 1/1.1"
  • Sony
  • 12.42 MPix
  • CMOS
  • 10.0 fps
  • IMX545
  • 4128 x 3008
Series
Price on request
GV-51L0SE Rev.4.2
uEye SE GV-51L0SE Rev.4.2
  • Ethernet 1.0 Gbps
  • 1/1.1"
  • Sony
  • 12.42 MPix
  • CMOS
  • 10.0 fps
  • IMX545
  • 4128 x 3008
Series
Price on request
GV-51L0FA Rev.1.2
uEye FA GV-51L0FA Rev.1.2
  • Ethernet 1.0 Gbps
  • 1/1.1"
  • Sony
  • 12.42 MPix
  • CMOS
  • 10.0 fps
  • IMX545
  • 4128 x 3008
Series
Price on request
GV-51L0CP Rev.2.2
uEye CP GV-51L0CP Rev.2.2
  • Ethernet 1.0 Gbps
  • 1/1.1"
  • Sony
  • 12.42 MPix
  • CMOS
  • 10.0 fps
  • IMX545
  • 4128 x 3008
Series
Price on request
GV-5080FA-P Rev.1.2
uEye FA GV-5080FA-P Rev.1.2 [Polarisation]
  • Ethernet 1.0 Gbps
  • 2/3"
  • Sony
  • 5.01 MPix
  • CMOS
  • 24.0 fps
  • IMX250
  • 2448 x 2048
Series
Price on request
GV-5080CP-P Rev.2.2
uEye CP GV-5080CP-P Rev.2.2 [Polarisation]
  • Ethernet 1.0 Gbps
  • 2/3"
  • Sony
  • 5.01 MPix
  • CMOS
  • 24.0 fps
  • IMX250
  • 2448 x 2048
Series
Price on request
It's so easy!