CAMERA FINDER

More FLEXIBILITY, more INDEPENDENCE and comprehensive SOFTWARE SUPPORT
IDS peak is the SDK of choice for both our new uEye+ camera world with standardised machine vision interfaces and the proven uEye cameras. Learn more about the two camera worlds here and gain further information for IDS peak beginners and switchers here.
Interface
-- All --
  1. USB 3 (18)
  2. Ethernet (6)
Interface-Speed
1 Gbps 10 Gbps 1 Gbps to 10 Gbps
Camera family
-- All --
Optical class
1/3" 1.2" 1/3" to 1.2"
Resolution
4.0 MPix 25.0 MPix 4.0 MPix to 25.0 MPix
Frame rate @ resolution max.
5 fps 220 fps 5 fps to 220 fps
Pixel size
1.00 µm 6.00 µm 1.00 µm to 6.00 µm
Min. exposure time
0.000 ms 1.000 ms 0.000 ms to 1.000 ms
Max. exposure time
500 ms 120000 ms 500 ms to 120000 ms
Add filter
Show
24 Item(s)
Sort By
GV-51R0CP Rev.2.2
uEye CP GV-51R0CP Rev.2.2
  • Ethernet 1.0 Gbps
  • 1.2"
  • Sony
  • 24.55 MPix
  • CMOS
  • 5.0 fps
  • IMX540
  • 5328 x 4608
Series
Price on request
GV-51R0FA Rev.1.2
uEye FA GV-51R0FA Rev.1.2
  • Ethernet 1.0 Gbps
  • 1.2"
  • Sony
  • 24.55 MPix
  • CMOS
  • 5.0 fps
  • IMX540
  • 5328 x 4608
Series
Price on request
GV-51R0SE Rev.4.2
uEye SE GV-51R0SE Rev.4.2
  • Ethernet 1.0 Gbps
  • 1.2"
  • Sony
  • 24.55 MPix
  • CMOS
  • 5.0 fps
  • IMX540
  • 5328 x 4608
Series
Price on request
GV-51R1SE Rev.4.2
uEye SE GV-51R1SE Rev.4.2
  • Ethernet 1.0 Gbps
  • 1.2"
  • Sony
  • 24.55 MPix
  • CMOS
  • 5.0 fps
  • IMX540
  • 5328 x 4608
Series
Price on request
GV-51R2SE Rev.4.2
uEye SE GV-51R2SE Rev.4.2
  • Ethernet 1.0 Gbps
  • 1.2"
  • Sony
  • 24.55 MPix
  • CMOS
  • 5.0 fps
  • IMX540
  • 5328 x 4608
Series
Price on request
GV-79F0WP
uEye Warp10 GV-79F0WP
  • Ethernet 10.0 Gbps
  • 1/1.8"
  • Sony
  • 5.10 MPix
  • CMOS
  • 220.0 fps
  • IMX537
  • 2472 x 2064
Series
Price on request
U3-31R0CP Rev.2.2
uEye CP U3-31R0CP Rev.2.2
  • USB 3 5.0 Gbps
  • 1.2"
  • Sony
  • 24.55 MPix
  • CMOS
  • 16.0 fps
  • IMX540
  • 5328 x 4608
Series
Price on request
U3-31R0SE Rev.1.2
uEye SE U3-31R0SE Rev.1.2
  • USB 3 5.0 Gbps
  • 1.2"
  • Sony
  • 24.55 MPix
  • CMOS
  • 16.0 fps
  • IMX540
  • 5328 x 4608
Series
Price on request
U3-31R1SE Rev.1.2
uEye SE U3-31R1SE Rev.1.2
  • USB 3 5.0 Gbps
  • 1.2"
  • Sony
  • 24.55 MPix
  • CMOS
  • 16.0 fps
  • IMX540
  • 5328 x 4608
Series
Price on request
U3-31R2SE Rev.1.2
uEye SE U3-31R2SE Rev.1.2
  • USB 3 5.0 Gbps
  • 1.2"
  • Sony
  • 24.55 MPix
  • CMOS
  • 16.0 fps
  • IMX540
  • 5328 x 4608
Series
Price on request
U3-34F0XCP Rev.1.2
uEye XCP U3-34F0XCP Rev.1.2
  • USB 3 5.0 Gbps
  • 1/3"
  • Sony
  • 5.08 MPix
  • CMOS
  • 40.0 fps
  • IMX675
  • 2592 x 1960
Series
Price on request
U3-34F1XLS Rev.1.2
uEye XLS U3-34F1XLS Rev.1.2
  • USB 3 5.0 Gbps
  • 1/3"
  • Sony
  • 5.08 MPix
  • CMOS
  • 40.0 fps
  • IMX675
  • 2592 x 1960
Series
Price on request
U3-34F2XLS Rev.1.2
uEye XLS U3-34F2XLS Rev.1.2
  • USB 3 5.0 Gbps
  • 1/3"
  • Sony
  • 5.08 MPix
  • CMOS
  • 40.0 fps
  • IMX675
  • 2592 x 1960
Series
Price on request
U3-34F4XLS Rev.1.2
uEye XLS U3-34F4XLS Rev.1.2
  • USB 3 5.0 Gbps
  • 1/3"
  • Sony
  • 5.08 MPix
  • CMOS
  • 40.0 fps
  • IMX675
  • 2592 x 1960
Series
Price on request
U3-38J0XCP Rev.1.2
uEye XCP U3-38J0XCP Rev.1.2
  • USB 3 5.0 Gbps
  • 1/3"
  • Sony
  • 8.41 MPix
  • CMOS
  • 25.1 fps
  • IMX415
  • 3864 x 2176
Series
Price on request
U3-38J0XLE Rev.1.2
uEye XLE U3-38J0XLE Rev.1.2
  • USB 3 5.0 Gbps
  • 1/3"
  • Sony
  • 8.41 MPix
  • CMOS
  • 25.1 fps
  • IMX415
  • 3864 x 2176
Series
Price on request
U3-38J1XLE Rev.1.2
uEye XLE U3-38J1XLE Rev.1.2
  • USB 3 5.0 Gbps
  • 1/3"
  • Sony
  • 8.41 MPix
  • CMOS
  • 25.1 fps
  • IMX415
  • 3864 x 2176
Series
Price on request
U3-38J1XLS Rev.1.2
uEye XLS U3-38J1XLS Rev.1.2
  • USB 3 5.0 Gbps
  • 1/3"
  • Sony
  • 8.41 MPix
  • CMOS
  • 25.0 fps
  • IMX415
  • 3864 x 2176
Series
Price on request
U3-38J2XLE Rev.1.2
uEye XLE U3-38J2XLE Rev.1.2
  • USB 3 5.0 Gbps
  • 1/3"
  • Sony
  • 8.41 MPix
  • CMOS
  • 25.1 fps
  • IMX415
  • 3864 x 2176
Series
Price on request
U3-38J2XLS Rev.1.2
uEye XLS U3-38J2XLS Rev.1.2
  • USB 3 5.0 Gbps
  • 1/3"
  • Sony
  • 8.41 MPix
  • CMOS
  • 25.0 fps
  • IMX415
  • 3864 x 2176
Series
Price on request
U3-38J4XLE Rev.1.2
uEye XLE U3-38J4XLE Rev.1.2
  • USB 3 5.0 Gbps
  • 1/3"
  • Sony
  • 8.41 MPix
  • CMOS
  • 25.1 fps
  • IMX415
  • 3864 x 2176
Series
Price on request
U3-38J4XLS Rev.1.2
uEye XLS U3-38J4XLS Rev.1.2
  • USB 3 5.0 Gbps
  • 1/3"
  • Sony
  • 8.41 MPix
  • CMOS
  • 25.0 fps
  • IMX415
  • 3864 x 2176
Series
Price on request
U3-38J6XLE Rev.1.2
uEye XLE U3-38J6XLE Rev.1.2
  • USB 3 5.0 Gbps
  • 1/3"
  • Sony
  • 8.41 MPix
  • CMOS
  • 25.1 fps
  • IMX415
  • 3864 x 2176
Series
Price on request
UI-3370CP Rev. 2 uEye CP UI-3370CP Rev. 2
  • USB 3 5.0 Gbps
  • 1"
  • ams/CMOSIS
  • 4.19 MPix
  • CMOS
  • 80.0 fps
  • CMV4000
  • 2048 x 2048
Series
Price on request
It's so easy!