CAMERA FINDER
More FLEXIBILITY, more INDEPENDENCE and comprehensive SOFTWARE SUPPORT
IDS peak is the SDK of choice for both our new uEye+ camera world with standardised machine vision interfaces and the proven uEye cameras. Learn more about the two camera worlds here and gain further information for IDS peak beginners and switchers here.
IDS peak is the SDK of choice for both our new uEye+ camera world with standardised machine vision interfaces and the proven uEye cameras. Learn more about the two camera worlds here and gain further information for IDS peak beginners and switchers here.
![UI-5862SE Rev.4.2](https://en.ids-imaging.com/store/media/catalog/product/cache/2/small_image/500x/9df78eab33525d08d6e5fb8d27136e95/c/a/camera-gige-ueye-se-rev4-boardlevel-sboard-1.jpg)
- Ethernet 1.0 Gbps
- 1/3"
- Sony
- 2.12 MPix
- CMOS
- 53.0 fps
- IMX290
- 1936 x 1096
Series
Price on request ![UI-5861SE Rev.4.2](https://en.ids-imaging.com/store/media/catalog/product/cache/2/small_image/500x/9df78eab33525d08d6e5fb8d27136e95/c/a/camera-gige-ueye-se-rev4-cmount-boardlevel-sboard-1.jpg)
- Ethernet 1.0 Gbps
- 1/3"
- Sony
- 2.12 MPix
- CMOS
- 53.0 fps
- IMX290
- 1936 x 1096
Series
Price on request ![UI-5860FA Rev.1.2](https://en.ids-imaging.com/store/media/catalog/product/cache/2/small_image/500x/9df78eab33525d08d6e5fb8d27136e95/c/a/camera-gige-ueye-fa-1.jpg)
- Ethernet 1.0 Gbps
- 1/3"
- Sony
- 2.12 MPix
- CMOS
- 53.0 fps
- IMX290
- 1936 x 1096
Series
Price on request ![UI-5860CP Rev. 2.2](https://en.ids-imaging.com/store/media/catalog/product/cache/2/small_image/500x/9df78eab33525d08d6e5fb8d27136e95/c/a/camera-gige-ueye-cp-rev2-1.jpg)
- Ethernet 1.0 Gbps
- 1/3"
- Sony
- 2.12 MPix
- CMOS
- 53.0 fps
- IMX290
- 1936 x 1096
Series
Price on request ![UI-3860CP Rev. 2](https://en.ids-imaging.com/store/media/catalog/product/cache/2/small_image/500x/9df78eab33525d08d6e5fb8d27136e95/c/a/camera-usb3-ueye-cp-rev2-1.jpg)
- USB 3 5.0 Gbps
- 1/3"
- Sony
- 2.12 MPix
- CMOS
- 135.0 fps
- IMX290
- 1936 x 1096
Not recommended for new designs
Price on request ![U3-3866LE Rev.1.2](https://en.ids-imaging.com/store/media/catalog/product/cache/2/small_image/500x/9df78eab33525d08d6e5fb8d27136e95/c/a/camera-ueye-le-usb3.1-gen1-s-mount-1.jpg)
uEye LE
U3-3866LE Rev.1.2
- USB 3 5.0 Gbps
- 1/3"
- Sony
- 2.12 MPix
- CMOS
- 135.0 fps
- IMX290
- 1936 x 1096
Series
Price on request ![U3-3864LE VU Rev.1.2](https://en.ids-imaging.com/store/media/catalog/product/cache/2/small_image/500x/9df78eab33525d08d6e5fb8d27136e95/c/a/camera-ueye-le-usb3.1-gen1-boardlevel-cs-vu-1.jpg)
uEye LE
U3-3864LE VU Rev.1.2
- USB 3 5.0 Gbps
- 1/3"
- Sony
- 2.12 MPix
- CMOS
- 135.0 fps
- IMX290
- 1936 x 1096
Series
Price on request ![U3-3864LE VU AF Rev.1.2](https://en.ids-imaging.com/store/media/catalog/product/cache/2/small_image/500x/9df78eab33525d08d6e5fb8d27136e95/c/a/camera-ueye-le-usb3.1-gen1-boardlevel-cs-af-vu-1.jpg)
uEye LE
U3-3864LE VU AF Rev.1.2
- USB 3 5.0 Gbps
- 1/3"
- Sony
- 2.12 MPix
- CMOS
- 135.0 fps
- IMX290
- 1936 x 1096
Series
Price on request ![U3-3864LE Rev.1.2](https://en.ids-imaging.com/store/media/catalog/product/cache/2/small_image/500x/9df78eab33525d08d6e5fb8d27136e95/c/a/camera-ueye-le-usb3.1-gen1-boardlevel-cs-1.jpg)
uEye LE
U3-3864LE Rev.1.2
- USB 3 5.0 Gbps
- 1/3"
- Sony
- 2.12 MPix
- CMOS
- 135.0 fps
- IMX290
- 1936 x 1096
Series
Price on request ![U3-3864LE AF Rev.1.2](https://en.ids-imaging.com/store/media/catalog/product/cache/2/small_image/500x/9df78eab33525d08d6e5fb8d27136e95/c/a/camera-ueye-le-rev1.2-usb3.1-gen1-boardlevel-cs-af-1.jpg)
uEye LE
U3-3864LE AF Rev.1.2
- USB 3 5.0 Gbps
- 1/3"
- Sony
- 2.12 MPix
- CMOS
- 135.0 fps
- IMX290
- 1936 x 1096
Series
Price on request ![U3-3862SE Rev.1.2](https://en.ids-imaging.com/store/media/catalog/product/cache/2/small_image/500x/9df78eab33525d08d6e5fb8d27136e95/c/a/camera-ueye-se-usb3.1-gen1-boardlevel-sboard-1.jpg)
uEye SE
U3-3862SE Rev.1.2
- USB 3 5.0 Gbps
- 1/3"
- Sony
- 2.12 MPix
- CMOS
- 135.0 fps
- IMX290
- 1936 x 1096
Series
Price on request ![U3-3862LE VU Rev.1.2](https://en.ids-imaging.com/store/media/catalog/product/cache/2/small_image/500x/9df78eab33525d08d6e5fb8d27136e95/c/a/camera-ueye-le-usb3.1-gen1-boardlevel-vu-1.jpg)
uEye LE
U3-3862LE VU Rev.1.2
- USB 3 5.0 Gbps
- 1/3"
- Sony
- 2.12 MPix
- CMOS
- 135.0 fps
- IMX290
- 1936 x 1096
Series
Price on request ![U3-3862LE Rev.1.2](https://en.ids-imaging.com/store/media/catalog/product/cache/2/small_image/500x/9df78eab33525d08d6e5fb8d27136e95/c/a/camera-ueye-le-usb3.1-gen1-boardlevel-1.jpg)
uEye LE
U3-3862LE Rev.1.2
- USB 3 5.0 Gbps
- 1/3"
- Sony
- 2.12 MPix
- CMOS
- 135.0 fps
- IMX290
- 1936 x 1096
Series
Price on request ![U3-3861SE Rev.1.2](https://en.ids-imaging.com/store/media/catalog/product/cache/2/small_image/500x/9df78eab33525d08d6e5fb8d27136e95/c/a/camera-ueye-se-usb3.1-gen1-boardlevel-cmount-sboard-1.jpg)
uEye SE
U3-3861SE Rev.1.2
- USB 3 5.0 Gbps
- 1/3"
- Sony
- 2.12 MPix
- CMOS
- 135.0 fps
- IMX290
- 1936 x 1096
Series
Price on request ![U3-3861LE VU Rev.1.2](https://en.ids-imaging.com/store/media/catalog/product/cache/2/small_image/500x/9df78eab33525d08d6e5fb8d27136e95/c/a/camera-ueye-le-usb3.1-gen1-boardlevel-m12-vu-1.jpg)
uEye LE
U3-3861LE VU Rev.1.2
- USB 3 5.0 Gbps
- 1/3"
- Sony
- 2.12 MPix
- CMOS
- 135.0 fps
- IMX290
- 1936 x 1096
Series
Price on request ![U3-3861LE VU AF Rev.1.2](https://en.ids-imaging.com/store/media/catalog/product/cache/2/small_image/500x/9df78eab33525d08d6e5fb8d27136e95/c/a/camera-ueye-le-usb3.1-gen1-boardlevel-m12-af-vu-1.jpg)
uEye LE
U3-3861LE VU AF Rev.1.2
- USB 3 5.0 Gbps
- 1/3"
- Sony
- 2.12 MPix
- CMOS
- 135.0 fps
- IMX290
- 1936 x 1096
Series
Price on request ![U3-3861LE Rev.1.2](https://en.ids-imaging.com/store/media/catalog/product/cache/2/small_image/500x/9df78eab33525d08d6e5fb8d27136e95/c/a/camera-ueye-le-usb3.1-gen1-boardlevel-m12-1.jpg)
uEye LE
U3-3861LE Rev.1.2
- USB 3 5.0 Gbps
- 1/3"
- Sony
- 2.12 MPix
- CMOS
- 135.0 fps
- IMX290
- 1936 x 1096
Series
Price on request ![U3-3861LE AF Rev.1.2](https://en.ids-imaging.com/store/media/catalog/product/cache/2/small_image/500x/9df78eab33525d08d6e5fb8d27136e95/c/a/camera-ueye-le-rev1.2-usb3.1-gen1-boardlevel-m12-af-1.jpg)
uEye LE
U3-3861LE AF Rev.1.2
- USB 3 5.0 Gbps
- 1/3"
- Sony
- 2.12 MPix
- CMOS
- 135.0 fps
- IMX290
- 1936 x 1096
Series
Price on request ![U3-3860SE Rev.1.2](https://en.ids-imaging.com/store/media/catalog/product/cache/2/small_image/500x/9df78eab33525d08d6e5fb8d27136e95/c/a/camera-ueye-se-usb3.1-gen1-1.jpg)
uEye SE
U3-3860SE Rev.1.2
- USB 3 5.0 Gbps
- 1/3"
- Sony
- 2.12 MPix
- CMOS
- 135.0 fps
- IMX290
- 1936 x 1096
Series
Price on request ![U3-3860LE Rev.1.2](https://en.ids-imaging.com/store/media/catalog/product/cache/2/small_image/500x/9df78eab33525d08d6e5fb8d27136e95/c/a/camera-ueye-le-usb3.1-gen1-1.jpg)
uEye LE
U3-3860LE Rev.1.2
- USB 3 5.0 Gbps
- 1/3"
- Sony
- 2.12 MPix
- CMOS
- 135.0 fps
- IMX290
- 1936 x 1096
Series
Price on request ![U3-3860CP Rev.2.2](https://en.ids-imaging.com/store/media/catalog/product/cache/2/small_image/500x/9df78eab33525d08d6e5fb8d27136e95/c/a/camera-usb3-ueye-cp-rev2-1.jpg)
uEye CP
U3-3860CP Rev.2.2
- USB 3 5.0 Gbps
- 1/3"
- Sony
- 2.12 MPix
- CMOS
- 135.0 fps
- IMX290
- 1936 x 1096
Series
Price on request ![U3-3802SE Rev.1.2](https://en.ids-imaging.com/store/media/catalog/product/cache/2/small_image/500x/9df78eab33525d08d6e5fb8d27136e95/c/a/camera-ueye-se-usb3.1-gen1-boardlevel-sboard-1.jpg)
uEye SE
U3-3802SE Rev.1.2
- USB 3 5.0 Gbps
- 1"
- Sony
- 20.44 MPix
- CMOS
- 19.5 fps
- IMX183
- 5536 x 3692
Series
Price on request ![U3-3801SE Rev.1.2](https://en.ids-imaging.com/store/media/catalog/product/cache/2/small_image/500x/9df78eab33525d08d6e5fb8d27136e95/c/a/camera-ueye-se-usb3.1-gen1-boardlevel-cmount-sboard-1.jpg)
uEye SE
U3-3801SE Rev.1.2
- USB 3 5.0 Gbps
- 1"
- Sony
- 20.44 MPix
- CMOS
- 19.5 fps
- IMX183
- 5536 x 3692
Series
Price on request ![U3-3800SE Rev.1.2](https://en.ids-imaging.com/store/media/catalog/product/cache/2/small_image/500x/9df78eab33525d08d6e5fb8d27136e95/c/a/camera-ueye-se-usb3.1-gen1-1.jpg)
uEye SE
U3-3800SE Rev.1.2
- USB 3 5.0 Gbps
- 1"
- Sony
- 20.44 MPix
- CMOS
- 19.5 fps
- IMX183
- 5536 x 3692
Series
Price on request ![U3-3800CP Rev.2.2](https://en.ids-imaging.com/store/media/catalog/product/cache/2/small_image/500x/9df78eab33525d08d6e5fb8d27136e95/c/a/camera-usb3-ueye-cp-rev2-1.jpg)
uEye CP
U3-3800CP Rev.2.2
- USB 3 5.0 Gbps
- 1"
- Sony
- 20.44 MPix
- CMOS
- 19.5 fps
- IMX183
- 5536 x 3692
Series
Price on request ![U3-34F4XLS Rev.1.2](https://en.ids-imaging.com/store/media/catalog/product/cache/2/small_image/500x/9df78eab33525d08d6e5fb8d27136e95/c/a/camera-usb3-ueye-xls-cs-mount-1.jpg)
uEye XLS
U3-34F4XLS Rev.1.2
- USB 3 5.0 Gbps
- 1/3"
- Sony
- 5.08 MPix
- CMOS
- 40.0 fps
- IMX675
- 2592 x 1960
Series
Price on request ![U3-34F2XLS Rev.1.2](https://en.ids-imaging.com/store/media/catalog/product/cache/2/small_image/500x/9df78eab33525d08d6e5fb8d27136e95/c/a/camera-usb3-ueye-xls-boardlevel-1.jpg)
uEye XLS
U3-34F2XLS Rev.1.2
- USB 3 5.0 Gbps
- 1/3"
- Sony
- 5.08 MPix
- CMOS
- 40.0 fps
- IMX675
- 2592 x 1960
Series
Price on request ![U3-34F1XLS Rev.1.2](https://en.ids-imaging.com/store/media/catalog/product/cache/2/small_image/500x/9df78eab33525d08d6e5fb8d27136e95/c/a/camera-usb3-ueye-xls-s-mount-1.jpg)
uEye XLS
U3-34F1XLS Rev.1.2
- USB 3 5.0 Gbps
- 1/3"
- Sony
- 5.08 MPix
- CMOS
- 40.0 fps
- IMX675
- 2592 x 1960
Series
Price on request ![U3-34F0XCP Rev.1.2](https://en.ids-imaging.com/store/media/catalog/product/cache/2/small_image/500x/9df78eab33525d08d6e5fb8d27136e95/c/a/camera-ueye-xcp-superspeed-usb-1.jpg)
uEye XCP
U3-34F0XCP Rev.1.2
- USB 3 5.0 Gbps
- 1/3"
- Sony
- 5.08 MPix
- CMOS
- 40.0 fps
- IMX675
- 2592 x 1960
Series
Price on request ![U3-31J2SE Rev.1.2](https://en.ids-imaging.com/store/media/catalog/product/cache/2/small_image/500x/9df78eab33525d08d6e5fb8d27136e95/c/a/camera-ueye-se-usb3.1-gen1-boardlevel-sboard-1.jpg)
uEye SE
U3-31J2SE Rev.1.2
- USB 3 5.0 Gbps
- 2/3"
- Sony
- 8.13 MPix
- CMOS
- 49.0 fps
- IMX546
- 2856 x 2848
Series
Price on request ![U3-31J1SE Rev.1.2](https://en.ids-imaging.com/store/media/catalog/product/cache/2/small_image/500x/9df78eab33525d08d6e5fb8d27136e95/c/a/camera-ueye-se-usb3.1-gen1-boardlevel-cmount-sboard-1.jpg)
uEye SE
U3-31J1SE Rev.1.2
- USB 3 5.0 Gbps
- 2/3"
- Sony
- 8.13 MPix
- CMOS
- 49.0 fps
- IMX546
- 2856 x 2848
Series
Price on request ![U3-31J0SE Rev.1.2](https://en.ids-imaging.com/store/media/catalog/product/cache/2/small_image/500x/9df78eab33525d08d6e5fb8d27136e95/c/a/camera-ueye-se-usb3.1-gen1-1.jpg)
uEye SE
U3-31J0SE Rev.1.2
- USB 3 5.0 Gbps
- 2/3"
- Sony
- 8.13 MPix
- CMOS
- 49.0 fps
- IMX546
- 2856 x 2848
Series
Price on request ![U3-31J0CP Rev.2.2](https://en.ids-imaging.com/store/media/catalog/product/cache/2/small_image/500x/9df78eab33525d08d6e5fb8d27136e95/c/a/camera-usb3-ueye-cp-rev2-1.jpg)
uEye CP
U3-31J0CP Rev.2.2
- USB 3 5.0 Gbps
- 2/3"
- Sony
- 8.13 MPix
- CMOS
- 49.0 fps
- IMX546
- 2856 x 2848
Series
Price on request ![U3-3092SE Rev.1.2](https://en.ids-imaging.com/store/media/catalog/product/cache/2/small_image/500x/9df78eab33525d08d6e5fb8d27136e95/c/a/camera-ueye-se-usb3.1-gen1-boardlevel-1.jpg)
uEye SE
U3-3092SE Rev.1.2
- USB 3 5.0 Gbps
- 1"
- Sony
- 8.85 MPix
- CMOS
- 45.0 fps
- IMX255
- 4096 x 2160
Series
Price on request ![U3-3091SE Rev.1.2](https://en.ids-imaging.com/store/media/catalog/product/cache/2/small_image/500x/9df78eab33525d08d6e5fb8d27136e95/c/a/camera-ueye-se-usb3.1-gen1-boardlevel-cmount-1.jpg)
uEye SE
U3-3091SE Rev.1.2
- USB 3 5.0 Gbps
- 1"
- Sony
- 8.85 MPix
- CMOS
- 45.0 fps
- IMX255
- 4096 x 2160
Series
Price on request ![U3-3090SE Rev.1.2](https://en.ids-imaging.com/store/media/catalog/product/cache/2/small_image/500x/9df78eab33525d08d6e5fb8d27136e95/c/a/camera-ueye-se-usb3.1-gen1-1.jpg)
uEye SE
U3-3090SE Rev.1.2
- USB 3 5.0 Gbps
- 1"
- Sony
- 8.85 MPix
- CMOS
- 45.0 fps
- IMX255
- 4096 x 2160
Series
Price on request ![GV-7090WP](https://en.ids-imaging.com/store/media/catalog/product/cache/2/small_image/500x/9df78eab33525d08d6e5fb8d27136e95/c/a/camera-gige-ueye-warp10-cmount-1.jpg)
uEye Warp10
GV-7090WP
- Ethernet 10.0 Gbps
- 1"
- Sony
- 8.85 MPix
- CMOS
- 61.0 fps
- IMX255
- 4096 x 2160
Series
Price on request ![GV-5862SE Rev.4.2](https://en.ids-imaging.com/store/media/catalog/product/cache/2/small_image/500x/9df78eab33525d08d6e5fb8d27136e95/c/a/camera-gige-ueye-se-rev4-boardlevel-sboard-1.jpg)
uEye SE
GV-5862SE Rev.4.2
- Ethernet 1.0 Gbps
- 1/3"
- Sony
- 2.12 MPix
- CMOS
- 56.0 fps
- IMX290
- 1936 x 1096
Series
Price on request ![GV-5861SE Rev.4.2](https://en.ids-imaging.com/store/media/catalog/product/cache/2/small_image/500x/9df78eab33525d08d6e5fb8d27136e95/c/a/camera-gige-ueye-se-rev4-cmount-boardlevel-sboard-1.jpg)
uEye SE
GV-5861SE Rev.4.2
- Ethernet 1.0 Gbps
- 1/3"
- Sony
- 2.12 MPix
- CMOS
- 56.0 fps
- IMX290
- 1936 x 1096
Series
Price on request ![GV-5860SE Rev.4.2](https://en.ids-imaging.com/store/media/catalog/product/cache/2/small_image/500x/9df78eab33525d08d6e5fb8d27136e95/c/a/camera-gige-ueye-se-cmos-rev4-1.jpg)
uEye SE
GV-5860SE Rev.4.2
- Ethernet 1.0 Gbps
- 1/3"
- Sony
- 2.12 MPix
- CMOS
- 56.0 fps
- IMX290
- 1936 x 1096
Series
Price on request ![GV-5860FA Rev.1.2](https://en.ids-imaging.com/store/media/catalog/product/cache/2/small_image/500x/9df78eab33525d08d6e5fb8d27136e95/c/a/camera-gige-ueye-fa-1.jpg)
uEye FA
GV-5860FA Rev.1.2
- Ethernet 1.0 Gbps
- 1/3"
- Sony
- 2.12 MPix
- CMOS
- 56.0 fps
- IMX290
- 1936 x 1096
Series
Price on request ![GV-5860CP Rev.2.2](https://en.ids-imaging.com/store/media/catalog/product/cache/2/small_image/500x/9df78eab33525d08d6e5fb8d27136e95/c/a/camera-gige-ueye-cp-rev2-1.jpg)
uEye CP
GV-5860CP Rev.2.2
- Ethernet 1.0 Gbps
- 1/3"
- Sony
- 2.12 MPix
- CMOS
- 56.0 fps
- IMX290
- 1936 x 1096
Series
Price on request ![GV-5802SE Rev.4.2](https://en.ids-imaging.com/store/media/catalog/product/cache/2/small_image/500x/9df78eab33525d08d6e5fb8d27136e95/c/a/camera-gige-ueye-se-rev4-boardlevel-sboard-1.jpg)
uEye SE
GV-5802SE Rev.4.2
- Ethernet 1.0 Gbps
- 1"
- Sony
- 20.44 MPix
- CMOS
- 6.0 fps
- IMX183
- 5536 x 3692
Series
Price on request ![GV-5801SE Rev.4.2](https://en.ids-imaging.com/store/media/catalog/product/cache/2/small_image/500x/9df78eab33525d08d6e5fb8d27136e95/c/a/camera-gige-ueye-se-rev4-cmount-boardlevel-sboard-1.jpg)
uEye SE
GV-5801SE Rev.4.2
- Ethernet 1.0 Gbps
- 1"
- Sony
- 20.44 MPix
- CMOS
- 6.0 fps
- IMX183
- 5536 x 3692
Series
Price on request ![GV-5800SE Rev.4.2](https://en.ids-imaging.com/store/media/catalog/product/cache/2/small_image/500x/9df78eab33525d08d6e5fb8d27136e95/c/a/camera-gige-ueye-se-cmos-rev4-1.jpg)
uEye SE
GV-5800SE Rev.4.2
- Ethernet 1.0 Gbps
- 1"
- Sony
- 20.44 MPix
- CMOS
- 6.0 fps
- IMX183
- 5536 x 3692
Series
Price on request ![GV-5800FA Rev.1.2](https://en.ids-imaging.com/store/media/catalog/product/cache/2/small_image/500x/9df78eab33525d08d6e5fb8d27136e95/c/a/camera-gige-ueye-fa-1.jpg)
uEye FA
GV-5800FA Rev.1.2
- Ethernet 1.0 Gbps
- 1"
- Sony
- 20.44 MPix
- CMOS
- 6.0 fps
- IMX183
- 5536 x 3692
Series
Price on request ![GV-51J2SE Rev.4.2](https://en.ids-imaging.com/store/media/catalog/product/cache/2/small_image/500x/9df78eab33525d08d6e5fb8d27136e95/c/a/camera-gige-ueye-se-rev4-boardlevel-sboard-1.jpg)
uEye SE
GV-51J2SE Rev.4.2
- Ethernet 1.0 Gbps
- 2/3"
- Sony
- 8.13 MPix
- CMOS
- 15.0 fps
- IMX546
- 2856 x 2848
Series
Price on request ![GV-51J1SE Rev.4.2](https://en.ids-imaging.com/store/media/catalog/product/cache/2/small_image/500x/9df78eab33525d08d6e5fb8d27136e95/c/a/camera-gige-ueye-se-rev4-cmount-boardlevel-sboard-1.jpg)
uEye SE
GV-51J1SE Rev.4.2
- Ethernet 1.0 Gbps
- 2/3"
- Sony
- 8.13 MPix
- CMOS
- 15.0 fps
- IMX546
- 2856 x 2848
Series
Price on request ![GV-51J0SE Rev.4.2](https://en.ids-imaging.com/store/media/catalog/product/cache/2/small_image/500x/9df78eab33525d08d6e5fb8d27136e95/c/a/camera-gige-ueye-se-cmos-rev4-1.jpg)
uEye SE
GV-51J0SE Rev.4.2
- Ethernet 1.0 Gbps
- 2/3"
- Sony
- 8.13 MPix
- CMOS
- 15.0 fps
- IMX546
- 2856 x 2848
Series
Price on request ![GV-51J0FA Rev.1.2](https://en.ids-imaging.com/store/media/catalog/product/cache/2/small_image/500x/9df78eab33525d08d6e5fb8d27136e95/c/a/camera-gige-ueye-fa-1.jpg)
uEye FA
GV-51J0FA Rev.1.2
- Ethernet 1.0 Gbps
- 2/3"
- Sony
- 8.13 MPix
- CMOS
- 15.0 fps
- IMX546
- 2856 x 2848
Series
Price on request ![GV-51J0CP Rev.2.2](https://en.ids-imaging.com/store/media/catalog/product/cache/2/small_image/500x/9df78eab33525d08d6e5fb8d27136e95/c/a/camera-gige-ueye-cp-rev2-1.jpg)
uEye CP
GV-51J0CP Rev.2.2
- Ethernet 1.0 Gbps
- 2/3"
- Sony
- 8.13 MPix
- CMOS
- 15.0 fps
- IMX546
- 2856 x 2848
Series
Price on request
It's so easy!