Our AI Vision Software

All the tools for your AI-supported image processing solution

The IDS lighthouse software logo as a lighthouse icon

With our AI vision software, you can implement image processing solutions with AI without any programming effort. Use IDS lighthouse for the complete development of your applications, IDS NXT cockpit for easy configuration and management of your AI cameras, and vision apps for flexible image processing tasks directly on the camera.

The artificial intelligence in the cloud is represented by its multi-layered levels as a box shape.

IDS lighthouse: the cloud-based AI vision studio

With the AI Vision Studio IDS lighthouse, image processing arises in the cloud. Easy-to-use tools cover the entire development workflow from first image to the final application - without the need for special prior knowledge in deep learning, image processing or application programming.

Immediately ready for use

Call up the web application, log in - and you can start training a neural network right away. Instead of first having to set up an individual development environment, users of IDS lighthouse have immediate access to all functions as well as the required infrastructure.

Particularly secure

Customer and application data is stored in strictly secured data centers in compliance with the European Data Protection Regulation (GDPR).

A perfect match

Users decide for themselves how fast or exactly the inference should be on their IDS NXT camera. IDS lighthouse then optimises the training settings, taking into account the AI core performance of the camera.

Easy app development

With the block-based editor and the use case assistant, individual image processing sequences with machine learning methods, such as detection or classification of objects, can be created even without programming knowledge. As Vision Apps, these processes are then directly executable as on IDS NXT devices.

Sufficient performance

As a cloud service, IDS lighthouse uses the data centre and network architecture of Microsoft Azure. IDS customers therefore benefit from sufficient performance and server space to store all customer data and training projects and execute neural network training processes efficiently and quickly.

Always up-to-date

As Software as a Service (SaaS), IDS lighthouse always stays up to date. We continuously care for maintenance, servicing and further development of the AI training platform. Users benefit from free function updates.

Features

Screenshot home page IDS lighthouse.

Cloud-based development environment

  • No installation or setup required, always up to date
  • No more outdated or slow development systems
  • Training performance and storage can be adjusted on-the-fly based on the project
  • Maintenance-free! We take care of the platform, so you can fully concentrate on your applications
  • An IDS customer account is all you need to sign up
  • New customers use IDS lighthouse for one month free of charge
Screenshot of Data Manager from IDS lighthouse.

Manage image data

  • Import any number of images and organise them into data sets
  • An import wizard assists with categorisation and organisation
  • Easy-to-use ROI tools for marking and labelling important image content
  • Digitise your application knowledge in images and use it to organise training and test scenarios for your image processing.
Screenshot of Augement Image Data from IDS lighthouse.

Augment image data

  • Automated modification and augmentation of image data prior to the training process
  • For maximum expression of image features and variant training
  • Recommended modifications are suggested by the system
  • Ensures stable and reproducible analysis results
Screenshot of Train AI from IDS lighthouse.

Train AI

  • Transfer your application knowledge to a neural network at the push of a button
  • Parallel training with different configurations and image data possible
  • Email notifications about fully automated training process
  • You determine the maximum inference times of the finished neural network
The IDS lighthouse training results are shown in a diagram.

Analyse AI

  • Each training history informs about the achieved accuracy and the parameters used for it.
  • Check, compare and manage training results
Screenshot of Confusion Matrix from IDS lighthouse.

Validate & understand AI

  • Automatic tests run with your test images provide up-to-date validation data
  • A confusion matrix helps to evaluate the performance of a trained classification network
  • Attention maps visualise decision-relevant pixel areas
  • IDS NXT brings light into the AI black box
The IDS lighthouse app can be seen on the website, where use cases can be selected.

Use Case Assistant

  • Simplifies the realisation of individual AI vision apps
  • Various pre-built task templates available
  • Complete vision workflow self-configurable in a few minutes
  • Generated vision app directly executable on IDS NXT cameras on-the-edge
Screenshot Blockly from IDS lighthouse.

Block-based Vision App Editor

  • Create and modify individual image evaluations using the block-based editor
  • No prior knowledge of text-based programming languages required
  • "No code" application development for anyone using easy-to-understand functional blocks
  • Develop and test in the cloud, run on embedded vision device on-the-edge
Isometric computer illustration with blue screen and white ‘X’ logo.

IDS NXT cockpit: Configure and set up AI cameras

The IDS NXT cockpit provides access to all important settings and functions of the IDS NXT AI cameras. The user-friendly interface makes it easy to install and configure vision apps and conveniently set up camera applications for runtime operation.

Vision apps: one camera, countless possibilities

With Vision Apps, image processing tasks on IDS NXT cameras can be used as flexibly and easily as smartphone apps. Users decide for themselves which tasks their camera performs - from simple barcode recognition to complex AI analyses. A camera can perform several tasks simultaneously and also combine classic image processing with AI analyses.

You can find our current vision apps here:

Isometric graphics: Monitor displays ‘Anomaly’, “Detection”, ‘Classification’.