CAMERA FINDER
More FLEXIBILITY, more INDEPENDENCE and comprehensive SOFTWARE SUPPORT
IDS peak is the SDK of choice for both our new uEye+ camera world with standardised machine vision interfaces and the proven uEye cameras. Learn more about the two camera worlds here and gain further information for IDS peak beginners and switchers here.
IDS peak is the SDK of choice for both our new uEye+ camera world with standardised machine vision interfaces and the proven uEye cameras. Learn more about the two camera worlds here and gain further information for IDS peak beginners and switchers here.
![UI-5244LE-MB Rev.1.2](https://en.ids-imaging.com/store/media/catalog/product/cache/2/small_image/500x/9df78eab33525d08d6e5fb8d27136e95/c/a/camera-gige-ueye-le-mb-boardlevel-cs-1.jpg)
- Ethernet 1.0 Gbps
- 1/1.8"
- e2v
- 1.31 MPix
- CMOS
- 50.0 fps
- EV76C560
- 1280 x 1024
Series
Price on request ![UI-5244LE Rev.1.2](https://en.ids-imaging.com/store/media/catalog/product/cache/2/small_image/500x/9df78eab33525d08d6e5fb8d27136e95/c/a/camera-gige-ueye-le-boardlevel-5244-1.jpg)
- Ethernet 1.0 Gbps
- 1/1.8"
- e2v
- 1.31 MPix
- CMOS
- 50.0 fps
- EV76C560
- 1280 x 1024
Series
Price on request ![UI-5242LE-MB Rev.1.2](https://en.ids-imaging.com/store/media/catalog/product/cache/2/small_image/500x/9df78eab33525d08d6e5fb8d27136e95/c/a/camera-gige-ueye-le-mb-boardlevel-5242-1.jpg)
- Ethernet 1.0 Gbps
- 1/1.8"
- e2v
- 1.31 MPix
- CMOS
- 50.0 fps
- EV76C560
- 1280 x 1024
Series
Price on request ![UI-5242LE Rev.1.2](https://en.ids-imaging.com/store/media/catalog/product/cache/2/small_image/500x/9df78eab33525d08d6e5fb8d27136e95/c/a/camera-gige-ueye-le-boardlevel-5242-1.jpg)
- Ethernet 1.0 Gbps
- 1/1.8"
- e2v
- 1.31 MPix
- CMOS
- 50.0 fps
- EV76C560
- 1280 x 1024
Series
Price on request ![UI-5241LE-MB Rev.1.2](https://en.ids-imaging.com/store/media/catalog/product/cache/2/small_image/500x/9df78eab33525d08d6e5fb8d27136e95/c/a/camera-gige-ueye-le-mb-boardlevel-m12-1.jpg)
- Ethernet 1.0 Gbps
- 1/1.8"
- e2v
- 1.31 MPix
- CMOS
- 50.0 fps
- EV76C560
- 1280 x 1024
Series
Price on request ![UI-5241LE Rev.1.2](https://en.ids-imaging.com/store/media/catalog/product/cache/2/small_image/500x/9df78eab33525d08d6e5fb8d27136e95/c/a/camera-gige-ueye-le-boardlevel-m12-1.jpg)
- Ethernet 1.0 Gbps
- 1/1.8"
- e2v
- 1.31 MPix
- CMOS
- 50.0 fps
- EV76C560
- 1280 x 1024
Series
Price on request ![UI-5240SE Rev.4.2](https://en.ids-imaging.com/store/media/catalog/product/cache/2/small_image/500x/9df78eab33525d08d6e5fb8d27136e95/c/a/camera-gige-ueye-se-cmos-rev4-1.jpg)
- Ethernet 1.0 Gbps
- 1/1.8"
- e2v
- 1.31 MPix
- CMOS
- 60.0 fps
- EV76C560
- 1280 x 1024
Series
Price on request ![UI-5240RE PoE Rev.2.2](https://en.ids-imaging.com/store/media/catalog/product/cache/2/small_image/500x/9df78eab33525d08d6e5fb8d27136e95/c/a/camera-gige-ueye-re-cmos-poe-1.jpg)
- Ethernet 1.0 Gbps
- 1/1.8"
- e2v
- 1.31 MPix
- CMOS
- 50.0 fps
- EV76C661
- 1280 x 1024
Series
Price on request ![UI-5240FA Rev.1.2](https://en.ids-imaging.com/store/media/catalog/product/cache/2/small_image/500x/9df78eab33525d08d6e5fb8d27136e95/c/a/camera-gige-ueye-fa-1.jpg)
- Ethernet 1.0 Gbps
- 1/1.8"
- e2v
- 1.31 MPix
- CMOS
- 60.0 fps
- EV76C560
- 1280 x 1024
Series
Price on request ![UI-5240CP Rev.2.2](https://en.ids-imaging.com/store/media/catalog/product/cache/2/small_image/500x/9df78eab33525d08d6e5fb8d27136e95/c/a/camera-gige-ueye-cp-rev2-1.jpg)
- Ethernet 1.0 Gbps
- 1/1.8"
- e2v
- 1.31 MPix
- CMOS
- 60.0 fps
- EV76C560
- 1280 x 1024
Series
Price on request ![UI-5142SE Rev. 4.2](https://en.ids-imaging.com/store/media/catalog/product/cache/2/small_image/500x/9df78eab33525d08d6e5fb8d27136e95/c/a/camera-gige-ueye-se-rev4-boardlevel-sboard-1.jpg)
- Ethernet 1.0 Gbps
- 1/2"
- onsemi
- 1.31 MPix
- CMOS
- 88.0 fps
- PYTHON 1300
- 1280 x 1024
Series
Price on request ![UI-5141SE Rev.4.2](https://en.ids-imaging.com/store/media/catalog/product/cache/2/small_image/500x/9df78eab33525d08d6e5fb8d27136e95/c/a/camera-gige-ueye-se-rev4-cmount-boardlevel-sboard-1.jpg)
- Ethernet 1.0 Gbps
- 1/2"
- onsemi
- 1.31 MPix
- CMOS
- 88.0 fps
- PYTHON 1300
- 1280 x 1024
Series
Price on request ![UI-5140SE Rev.4.2](https://en.ids-imaging.com/store/media/catalog/product/cache/2/small_image/500x/9df78eab33525d08d6e5fb8d27136e95/c/a/camera-gige-ueye-se-cmos-rev4-1.jpg)
- Ethernet 1.0 Gbps
- 1/2"
- onsemi
- 1.31 MPix
- CMOS
- 88.0 fps
- PYTHON 1300
- 1280 x 1024
Series
Price on request ![UI-5140FA Rev.1.2](https://en.ids-imaging.com/store/media/catalog/product/cache/2/small_image/500x/9df78eab33525d08d6e5fb8d27136e95/c/a/camera-gige-ueye-fa-1.jpg)
- Ethernet 1.0 Gbps
- 1/2"
- onsemi
- 1.31 MPix
- CMOS
- 88.0 fps
- PYTHON 1300
- 1280 x 1024
Series
Price on request ![UI-5140CP Rev. 2.2](https://en.ids-imaging.com/store/media/catalog/product/cache/2/small_image/500x/9df78eab33525d08d6e5fb8d27136e95/c/a/camera-gige-ueye-cp-rev2-1.jpg)
- Ethernet 1.0 Gbps
- 1/2"
- onsemi
- 1.31 MPix
- CMOS
- 88.0 fps
- PYTHON 1300
- 1280 x 1024
Series
Price on request ![UI-3240CP-NIR Rev. 2](https://en.ids-imaging.com/store/media/catalog/product/cache/2/small_image/500x/9df78eab33525d08d6e5fb8d27136e95/c/a/camera-usb3-ueye-cp-rev2-1.jpg)
- USB 3 5.0 Gbps
- 1/1.8"
- e2v
- 1.31 MPix
- CMOS
- 60.0 fps
- EV76C661
- 1280 x 1024
Not recommended for new designs
Price on request ![UI-3140CP Rev. 2](https://en.ids-imaging.com/store/media/catalog/product/cache/2/small_image/500x/9df78eab33525d08d6e5fb8d27136e95/c/a/camera-usb3-ueye-cp-rev2-1.jpg)
- USB 3 5.0 Gbps
- 1/2"
- onsemi
- 1.31 MPix
- CMOS
- 169.0 fps
- PYTHON 1300
- 1280 x 1024
Not recommended for new designs
Price on request ![UI-1242LE](https://en.ids-imaging.com/store/media/catalog/product/cache/2/small_image/500x/9df78eab33525d08d6e5fb8d27136e95/c/a/camera-usb2-ueye-le-boardlevel-1242-1.jpg)
- USB 2 0.5 Gbps
- 1/1.8"
- e2v
- 1.31 MPix
- CMOS
- 25.8 fps
- EV76C560
- 1280 x 1024
Series
Price on request ![UI-1241LE](https://en.ids-imaging.com/store/media/catalog/product/cache/2/small_image/500x/9df78eab33525d08d6e5fb8d27136e95/c/a/camera-usb2-ueye-le-boardlevel-m12-1.jpg)
- USB 2 0.5 Gbps
- 1/1.8"
- e2v
- 1.31 MPix
- CMOS
- 25.8 fps
- EV76C560
- 1280 x 1024
Series
Price on request ![UI-1240SE](https://en.ids-imaging.com/store/media/catalog/product/cache/2/small_image/500x/9df78eab33525d08d6e5fb8d27136e95/c/a/camera-usb2-ueye-se-cmos-1.jpg)
- USB 2 0.5 Gbps
- 1/1.8"
- e2v
- 1.31 MPix
- CMOS
- 25.8 fps
- EV76C560
- 1280 x 1024
Series
Price on request ![UI-1240ML](https://en.ids-imaging.com/store/media/catalog/product/cache/2/small_image/500x/9df78eab33525d08d6e5fb8d27136e95/c/a/camera-usb2-ueye-ml-1.jpg)
- USB 2 0.5 Gbps
- 1/1.8"
- e2v
- 1.31 MPix
- CMOS
- 25.8 fps
- EV76C560
- 1280 x 1024
Series
Price on request ![UI-1240LE](https://en.ids-imaging.com/store/media/catalog/product/cache/2/small_image/500x/9df78eab33525d08d6e5fb8d27136e95/c/a/camera-usb2-ueye-le-housed-1.jpg)
- USB 2 0.5 Gbps
- 1/1.8"
- e2v
- 1.31 MPix
- CMOS
- 25.8 fps
- EV76C560
- 1280 x 1024
Series
Price on request ![U3-3992SE Rev.1.2](https://en.ids-imaging.com/store/media/catalog/product/cache/2/small_image/500x/9df78eab33525d08d6e5fb8d27136e95/c/a/camera-ueye-se-usb3.1-gen1-boardlevel-1.jpg)
uEye SE
U3-3992SE Rev.1.2
- USB 3 5.0 Gbps
- 1.1"
- Sony
- 20.36 MPix
- CMOS
- 19.0 fps
- IMX541
- 4512 x 4512
Series
Price on request ![U3-3991SE Rev.1.2](https://en.ids-imaging.com/store/media/catalog/product/cache/2/small_image/500x/9df78eab33525d08d6e5fb8d27136e95/c/a/camera-ueye-se-usb3.1-gen1-boardlevel-cmount-1.jpg)
uEye SE
U3-3991SE Rev.1.2
- USB 3 5.0 Gbps
- 1.1"
- Sony
- 20.36 MPix
- CMOS
- 19.0 fps
- IMX541
- 4512 x 4512
Series
Price on request ![U3-3990SE Rev.1.2](https://en.ids-imaging.com/store/media/catalog/product/cache/2/small_image/500x/9df78eab33525d08d6e5fb8d27136e95/c/a/camera-ueye-se-usb3.1-gen1-1.jpg)
uEye SE
U3-3990SE Rev.1.2
- USB 3 5.0 Gbps
- 1.1"
- Sony
- 20.36 MPix
- CMOS
- 19.0 fps
- IMX541
- 4512 x 4512
Series
Price on request ![U3-3990CP Rev 2.2](https://en.ids-imaging.com/store/media/catalog/product/cache/2/small_image/500x/9df78eab33525d08d6e5fb8d27136e95/c/a/camera-usb3-ueye-cp-rev2-1.jpg)
uEye CP
U3-3990CP Rev 2.2
- USB 3 5.0 Gbps
- 1.1"
- Sony
- 20.36 MPix
- CMOS
- 19.0 fps
- IMX541
- 4512 x 4512
Series
Price on request ![U3-38C4XLS Rev. 1.2](https://en.ids-imaging.com/store/media/catalog/product/cache/2/small_image/500x/9df78eab33525d08d6e5fb8d27136e95/c/a/camera-usb3-ueye-xls-cs-mount-1.jpg)
uEye XLS
U3-38C4XLS Rev. 1.2
- USB 3 5.0 Gbps
- 1/3"
- Sony
- 2.16 MPix
- CMOS
- 88.0 fps
- IMX662
- 1968 x 1100
Series
Price on request ![U3-38C2XLS Rev. 1.2](https://en.ids-imaging.com/store/media/catalog/product/cache/2/small_image/500x/9df78eab33525d08d6e5fb8d27136e95/c/a/camera-usb3-ueye-xls-boardlevel-1.jpg)
uEye XLS
U3-38C2XLS Rev. 1.2
- USB 3 5.0 Gbps
- 1/3"
- Sony
- 2.16 MPix
- CMOS
- 88.0 fps
- IMX662
- 1968 x 1100
Series
Price on request ![U3-38C1XLS Rev. 1.2](https://en.ids-imaging.com/store/media/catalog/product/cache/2/small_image/500x/9df78eab33525d08d6e5fb8d27136e95/c/a/camera-usb3-ueye-xls-s-mount-1.jpg)
uEye XLS
U3-38C1XLS Rev. 1.2
- USB 3 5.0 Gbps
- 1/3"
- Sony
- 2.16 MPix
- CMOS
- 88.0 fps
- IMX662
- 1968 x 1100
Series
Price on request ![U3-38C0XCP Rev.1.2](https://en.ids-imaging.com/store/media/catalog/product/cache/2/small_image/500x/9df78eab33525d08d6e5fb8d27136e95/c/a/camera-ueye-xcp-superspeed-usb-1.jpg)
uEye XCP
U3-38C0XCP Rev.1.2
- USB 3 5.0 Gbps
- 1/3"
- Sony
- 2.16 MPix
- CMOS
- 88.0 fps
- IMX662
- 1968 x 1100
Series
Price on request ![U3-31F2SE Rev.1.2](https://en.ids-imaging.com/store/media/catalog/product/cache/2/small_image/500x/9df78eab33525d08d6e5fb8d27136e95/c/a/camera-ueye-se-usb3.1-gen1-boardlevel-sboard-1.jpg)
uEye SE
U3-31F2SE Rev.1.2
- USB 3 5.0 Gbps
- 1/1.8"
- Sony
- 5.10 MPix
- CMOS
- 75.0 fps
- IMX547
- 2472 x 2064
Series
Price on request ![U3-31F1SE Rev.1.2](https://en.ids-imaging.com/store/media/catalog/product/cache/2/small_image/500x/9df78eab33525d08d6e5fb8d27136e95/c/a/camera-ueye-se-usb3.1-gen1-boardlevel-cmount-sboard-1.jpg)
uEye SE
U3-31F1SE Rev.1.2
- USB 3 5.0 Gbps
- 1/1.8"
- Sony
- 5.10 MPix
- CMOS
- 75.0 fps
- IMX547
- 2472 x 2064
Series
Price on request ![U3-31F0SE Rev.1.2](https://en.ids-imaging.com/store/media/catalog/product/cache/2/small_image/500x/9df78eab33525d08d6e5fb8d27136e95/c/a/camera-ueye-se-usb3.1-gen1-1.jpg)
uEye SE
U3-31F0SE Rev.1.2
- USB 3 5.0 Gbps
- 1/1.8"
- Sony
- 5.10 MPix
- CMOS
- 75.0 fps
- IMX547
- 2472 x 2064
Series
Price on request ![U3-31F0CP Rev.2.2](https://en.ids-imaging.com/store/media/catalog/product/cache/2/small_image/500x/9df78eab33525d08d6e5fb8d27136e95/c/a/camera-usb3-ueye-cp-rev2-1.jpg)
uEye CP
U3-31F0CP Rev.2.2
- USB 3 5.0 Gbps
- 1/1.8"
- Sony
- 5.10 MPix
- CMOS
- 75.0 fps
- IMX547
- 2472 x 2064
Series
Price on request ![U3-3140CP Rev. 2.2](https://en.ids-imaging.com/store/media/catalog/product/cache/2/small_image/500x/9df78eab33525d08d6e5fb8d27136e95/c/a/camera-usb3-ueye-cp-rev2-1.jpg)
uEye CP
U3-3140CP Rev. 2.2
- USB 3 5.0 Gbps
- 1/2"
- onsemi
- 1.31 MPix
- CMOS
- 169.0 fps
- PYTHON 1300
- 1280 x 1024
Series
Price on request ![GV-5992SE Rev.4.2](https://en.ids-imaging.com/store/media/catalog/product/cache/2/small_image/500x/9df78eab33525d08d6e5fb8d27136e95/c/a/camera-gige-ueye-se-rev4-boardlevel-1.jpg)
uEye SE
GV-5992SE Rev.4.2
- Ethernet 1.0 Gbps
- 1.1"
- Sony
- 20.36 MPix
- CMOS
- 5.5 fps
- IMX541
- 4512 x 4512
Series
Price on request ![GV-5991SE Rev.4.2](https://en.ids-imaging.com/store/media/catalog/product/cache/2/small_image/500x/9df78eab33525d08d6e5fb8d27136e95/c/a/camera-gige-ueye-se-rev4-cmount-boardlevel-1.jpg)
uEye SE
GV-5991SE Rev.4.2
- Ethernet 1.0 Gbps
- 1.1"
- Sony
- 20.36 MPix
- CMOS
- 5.5 fps
- IMX541
- 4512 x 4512
Series
Price on request ![GV-5990SE Rev.4.2](https://en.ids-imaging.com/store/media/catalog/product/cache/2/small_image/500x/9df78eab33525d08d6e5fb8d27136e95/c/a/camera-gige-ueye-se-cmos-rev4-1.jpg)
uEye SE
GV-5990SE Rev.4.2
- Ethernet 1.0 Gbps
- 1.1"
- Sony
- 20.36 MPix
- CMOS
- 5.5 fps
- IMX541
- 4512 x 4512
Series
Price on request ![GV-5990FA Rev.1.2](https://en.ids-imaging.com/store/media/catalog/product/cache/2/small_image/500x/9df78eab33525d08d6e5fb8d27136e95/c/a/camera-gige-ueye-fa-1.jpg)
uEye FA
GV-5990FA Rev.1.2
- Ethernet 1.0 Gbps
- 1.1"
- Sony
- 20.36 MPix
- CMOS
- 5.5 fps
- IMX541
- 4512 x 4512
Series
Price on request ![GV-5990CP Rev.2.2](https://en.ids-imaging.com/store/media/catalog/product/cache/2/small_image/500x/9df78eab33525d08d6e5fb8d27136e95/c/a/camera-gige-ueye-cp-rev2-1.jpg)
uEye CP
GV-5990CP Rev.2.2
- Ethernet 1.0 Gbps
- 1.1"
- Sony
- 20.36 MPix
- CMOS
- 5.5 fps
- IMX541
- 4512 x 4512
Series
Price on request ![GV-5240SE Rev.4.2](https://en.ids-imaging.com/store/media/catalog/product/cache/2/small_image/500x/9df78eab33525d08d6e5fb8d27136e95/c/a/camera-gige-ueye-se-cmos-rev4-1.jpg)
uEye SE
GV-5240SE Rev.4.2
- Ethernet 1.0 Gbps
- 1/1.8"
- e2v
- 1.31 MPix
- CMOS
- 59.0 fps
- EV76C560
- 1280 x 1024
Series
Price on request ![GV-5240FA Rev.1.2](https://en.ids-imaging.com/store/media/catalog/product/cache/2/small_image/500x/9df78eab33525d08d6e5fb8d27136e95/c/a/camera-gige-ueye-fa-1.jpg)
uEye FA
GV-5240FA Rev.1.2
- Ethernet 1.0 Gbps
- 1/1.8"
- e2v
- 1.31 MPix
- CMOS
- 59.0 fps
- EV76C560
- 1280 x 1024
Series
Price on request ![GV-5240CP Rev.2.2](https://en.ids-imaging.com/store/media/catalog/product/cache/2/small_image/500x/9df78eab33525d08d6e5fb8d27136e95/c/a/camera-gige-ueye-cp-rev2-1.jpg)
uEye CP
GV-5240CP Rev.2.2
- Ethernet 1.0 Gbps
- 1/1.8"
- e2v
- 1.31 MPix
- CMOS
- 59.0 fps
- EV76C560
- 1280 x 1024
Series
Price on request ![GV-51F2SE Rev.4.2](https://en.ids-imaging.com/store/media/catalog/product/cache/2/small_image/500x/9df78eab33525d08d6e5fb8d27136e95/c/a/camera-gige-ueye-se-rev4-boardlevel-sboard-1.jpg)
uEye SE
GV-51F2SE Rev.4.2
- Ethernet 1.0 Gbps
- 1/1.8"
- Sony
- 5.10 MPix
- CMOS
- 24.0 fps
- IMX547
- 2472 x 2064
Series
Price on request ![GV-51F1SE Rev.4.2](https://en.ids-imaging.com/store/media/catalog/product/cache/2/small_image/500x/9df78eab33525d08d6e5fb8d27136e95/c/a/camera-gige-ueye-se-rev4-cmount-boardlevel-sboard-1.jpg)
uEye SE
GV-51F1SE Rev.4.2
- Ethernet 1.0 Gbps
- 1/1.8"
- Sony
- 5.10 MPix
- CMOS
- 24.0 fps
- IMX547
- 2472 x 2064
Series
Price on request ![GV-51F0SE Rev.4.2](https://en.ids-imaging.com/store/media/catalog/product/cache/2/small_image/500x/9df78eab33525d08d6e5fb8d27136e95/c/a/camera-gige-ueye-se-cmos-rev4-1.jpg)
uEye SE
GV-51F0SE Rev.4.2
- Ethernet 1.0 Gbps
- 1/1.8"
- Sony
- 5.10 MPix
- CMOS
- 24.0 fps
- IMX547
- 2472 x 2064
Series
Price on request ![GV-51F0FA Rev.1.2](https://en.ids-imaging.com/store/media/catalog/product/cache/2/small_image/500x/9df78eab33525d08d6e5fb8d27136e95/c/a/camera-gige-ueye-fa-1.jpg)
uEye FA
GV-51F0FA Rev.1.2
- Ethernet 1.0 Gbps
- 1/1.8"
- Sony
- 5.10 MPix
- CMOS
- 24.0 fps
- IMX547
- 2472 x 2064
Series
Price on request ![GV-51F0CP Rev.2.2](https://en.ids-imaging.com/store/media/catalog/product/cache/2/small_image/500x/9df78eab33525d08d6e5fb8d27136e95/c/a/camera-gige-ueye-cp-rev2-1.jpg)
uEye CP
GV-51F0CP Rev.2.2
- Ethernet 1.0 Gbps
- 1/1.8"
- Sony
- 5.10 MPix
- CMOS
- 24.0 fps
- IMX547
- 2472 x 2064
Series
Price on request
It's so easy!