N46-602-16-BL

Illustrations may differ from the original
Features
Need help?
Write us or call +49 7134 96196-0
Familie

Current Data Settings

Measurement Distance
Disparities Max – Min (Num)
AOI (x / y / width / height)

This model contains customizations. Please contact sales for availability.
This is a legacy model. Please contact sales for availability.
This model cannot be factory calibrated. You can order the parts and calibrate it yourself with the calibration wizard.
Full Model Name
Lenses - Focal Length
Lenses - Relative Aperture
Colour sensor Lens - Focal Length
Colour sensor Lens - Relative Aperture
Vergence Angle
Baseline (Pupillary Distance)
Focus Distance
Operating Distance
Calibration Plate - Dimensions
Calibration Plate - Grid Dots / Grid Spacing


Dimensions
Weight
Resolution
Colour sensor Resolution
Frames per Second
Interface
Inputs
Outputs
Input Voltage
Housing - Projector
Housing - Sensors
Temperature - Operation
Temperature - Storage
Vibration Resistance
Shock Resistance
Software
Step Size: mm
Distance
[mm]
Z-Accuracy
[mm]
XY Pixel Size
[mm]
XY Pixel Size Colour
[mm]
View Field* X
[mm]
View Field* Y
[mm]
View Field X Colour
[mm]
View Field Y Colour
[mm]
Optics Blur
[px]
Optics Blur Colour
[px]
* The view field is reduced to the computed AOI. Clear

Z-Accuracy
[mm]

XY Pixel Size
[mm]

View Field Width*
[mm]

Optics Blur
[px]

  • Bold lines show current data settings for distance and AOI
  • Pale lines ignore current data settings
  • Green curve: x axis
  • Red curve: y axis
* The view field is reduced to the computed AOI. Clear
Aspekte
applications

Latest software version

Ensenso SDK

Windows

Nvidia Jetson

For older revision, please get in touch with our support.

Suitable accessories

Choose suitable accessories for your application

Find accessories