Robot on a vegetable field in agriculture.
Cameras in modern agriculture To optimise crop protection, harvesting and animal husbandry

Being able to control processes more easily and make them more sustainable also plays an important role for agriculture and the food industry. High sustainability standards, rising consumer demands and increasing cost pressure characterise the sector. Networked devices and automation are therefore now also unavoidable in these areas - agriculture is facing an AI revolution. Read here why cameras from IDS are an important building component for intelligent image processing systems in the agricultural sector.

Robust cameras with and without AI: Smart Farming "Made in Germany"

Whether in agriculture and livestock farming, aquafarming or forestry, the range of applications for industrial cameras is as diverse as the agricultural and forestry sectors. In both traditional agriculture and modern farming methods such as vertical farming, they monitor plant growth, detect pests and optimise harvesting processes. In drones, they provide high-resolution images of forests and fields and thus support precision agriculture and forestry.

Robust and resistant: Outstanding image quality in the barn, in the greenhouse and in the field

All our cameras are manufactured in Germany, carefully tested and fulfil the highest quality requirements. With certifications such as ISO, UL, CE and others, we guarantee their safe and reliable use in agricultural and forestry equipment and systems. At the same time, our cameras deliver brilliant images - even under challenging conditions.

Dust, moisture, vibrations and temperature fluctuations are typical for agricultural and forestry environments. We offer camera families that meet these requirements: Our uEye FA 2D models and Ensenso N 3D cameras are equipped with ingress protection code IP65/67 and are resistant to dirt and splash water in all weathers. Sophisticated details such as screwable connectors are just as much a matter of course as robust accessories.

Close-up of cucumbers on a plant.
Industrial cameras precisely monitor and control vertical farming cultivation.
Qualitätskontrolle von Glasflaschen mittels IDS Kamera

Identifying weeds in outdoor plantings

Cameras on tractor booms or agricultural robots can be used to inspect the soil and check for weeds in the planting corridor. This allows the soil to be sprayed with plant protection products in a targeted manner and ensures unhindered plant growth. Artificial intelligence identifies weeds with high speed and reliability.

In this example, an IDS camera on the underside of an autonomous robot detects the weeds between the sown plants and removes them using four small ploughshares.

Agriculture 4.0: Lettuce head on harvesting machine
Petri dish with fish larvae under a microscope
Fish tank of an aquafarming operation
Forestry 4.0: Cameras detect forest damage and monitor natural areas.
Image processing systems classify round timber and calculate yields.
Customised industrial camera from IDS

Special cameras for special requirements

When cameras are used in the agricultural sector, special adaptations are often required. Particularly harsh environmental conditions, confined spaces or other special features require customised hardware. In addition, the potential of many image processing applications can be increased by customising the software configuration. Our experienced engineering teams develop and build your customised special model - whether camera or software - and ensure that your requirements are met. Interested? We will be happy to explain to you what is technically feasible!

"Artificial intelligence is currently revolutionising agriculture by increasing efficiency and sustainability, making precise predictions and optimising the use of resources. From AI-controlled agricultural machinery to intelligent irrigation systems, artificial intelligence enables farmers to maximise yields while minimising their environmental footprint."

— Rob Webb, Product Sales Specialist at IDS —
Rob Webb, IDS Sales Enablement Manager
Groupshot of IDS industrial cameras

Our industrial cameras for your applications in food & agriculture

This is just a small excerpt of what image processing makes possible in agriculture and the food industry today - we offer a broad portfolio of cameras and image sensors for this purpose. Particularly interesting: our models with high NIR sensitivity, which reliably visualise details even in changing light conditions, depending on the weather. With IDS NXT and the DENKnet software solution, we make AI easily accessible - for a selective harvest that takes into account the variety, ripeness and quality of the produce. The uEye Live industrial monitoring cameras offer streaming and event recording without a PC and without application programming for process monitoring.

The Nion 3D ToF camera provides precise 3D data even at high processing speeds and is ideal for logistics, automation and robotics. Combined with Ensenso’s flexible stereo vision cameras, this opens up a wide range of possibilities for automation using 3D vision.

Do you need support with automating your processes, from the permanent establishment to the field? Get in touch with our sales team. We will be happy to help!